(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Type (application): Special
[Shape]
· Type: Rosette washer
· Material: Brass
· Surface treatment: Trivalent chromate, chromate plating
· Inner diameter (mm): 3.3, 4.3, 5.3, 6.3, 8.3
· Thread: M3, M4, M5, M6, M8
· Thickness (mm): 2, 2.4, 2.8, 3.3, 4.5
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
· Surface treatment (details): Trivalent chromate, trivalent black, trivalent white, chromate plating
· Outer diameter (mm): 9, 12, 14, 16, 22
Part Number |
---|
WRS-BR3B-M3 |
WRS-BR3W-M8 |
WRS-BRH-M3 |
WRS-BRH-M6 |
Loading...
Types (Applications) | Special Configurations | Type | Rosette Washer | Material | Brass |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy