(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, JIS, Compact, Steel, No Surface Treatment【1-10,000 Pieces Per Package】

Round Washer, JIS, Compact, Steel, No Surface Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Material]
・ steel

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSJS-ST-M2
WSJS-ST-M3
WSJS-ST-M3.5
WSJS-ST-M4
WSJS-ST-M5
WSJS-ST-M8
WSJS-ST-M10
WSJS-ST-M12
WSJS-ST-M14
WSJS-ST-M16
WSJS-ST-M18
WSJS-ST-M20
WSJS-ST-M22
WSJS-ST-M24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit
1 Piece(s)

8 Days or more

102.320.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103.330.5Low Quantity Available beginning with 1 pc.

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.83.50.5Box/package
1 Piece(s)

8 Days or more

104.540.5Low Quantity Available beginning with 1 pc.
1 Piece(s)

8 Days or more

105.550.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108.581.2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010.5101.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1012.5122.3Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1015142.3Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1017162.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1019182.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1021202.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1023.5223.2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1025.5243.2Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Surface Treatment Fabric Material: Steel Low Carbon Steel Surface Treatment (Details) Fabric

Additional Products in this Category

Tech Support