(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fully Threaded Bolts & Studs - Length Configurable, Thread Gauge Class 2, 3

Fully Threaded Bolts & Studs - Length Configurable, Thread Gauge Class 2, 3
  • Degreasing
  • Lead Time Reduction

•Shape: Fully Threaded
•Application: Standard
•Shape: Standard
•Additional Shape: Standard
•Tip shape: Flat End

  • inCAD Components
Configurable Threaded Rods - Fully Threaded -:Related Image
・Materials
Type [ M ]Material [ S ]Surface Treatment
Thread gauge class 2 is used. Class 3
Coarse Fine Coarse
FAB FABP FABM 1045 Carbon Steel Black Oxide
FABN - - Electroless Nickel Plating
FABS FABSP FABMS 304 Stainless Steel Equivalent -

Specifications

Part Number - L
FAB6
FWBS6
-
-
100
100
■Studs - Fully Threaded
Part Number L
1mm Increment
Thread Pitch Compliance with Standard
Type M FAB FABN FABS
(Class 2, Coarse)
FAB
FABN
FABS
3 20~150 0.5 -
4 20~150 0.7 -
5 20~250 0.8 -
6 1 -
8 20~600 1.25 -
10 1.5 -
12 20~800 1.75
16 2
20 2.5
Part Number L
1mm Increment
Thread Pitch
Type M
(Class 3, Coarse)
FABM
FABMS
4 20~150 0.7
5 20~250 0.8
6 1
8 20~600 1.25
10 1.5
12 20~800 1.75
16 2
20 2.5
Part Number L
1mm Increment
Thread Pitch
Type M
(Class 2, Fine)
FABP
FABSP
5 20~250 0.5
6 0.75
8 20~400 1
10 1.25
12 20~800 1.25
16 1.5
20 1.5

Alterations

Configurable Threaded Rods - Fully Threaded -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FAB3-[20-150/1]
FAB4-[20-150/1]
FAB5-[20-250/1]
FAB6-[20-250/1]
FAB8-[20-600/1]
FAB10-[20-600/1]
FAB12-[20-800/1]
FAB16-[20-800/1]
FAB20-[20-800/1]
FABM4-[20-150/1]
FABM5-[20-250/1]
FABM6-[20-250/1]
FABM8-[20-600/1]
FABM10-[20-600/1]
FABM12-[20-800/1]
FABM16-[20-800/1]
FABM20-[20-800/1]
FABMS4-[20-150/1]
FABMS5-[20-250/1]
FABMS6-[20-250/1]
FABMS8-[20-600/1]
FABMS10-[20-600/1]
FABMS12-[20-800/1]
FABMS16-[20-800/1]
FABMS20-[20-800/1]
FABN12-[20-600/1]
FABN16-[20-600/1]
FABN20-[20-600/1]
FABP5-[20-250/1]
FABP6-[20-250/1]
FABP8-[20-400/1]
FABP10-[20-400/1]
FABP12-[20-600/1]
FABP16-[20-600/1]
FABP20-[20-600/1]
FABS3-[20-150/1]
FABS4-[20-150/1]
FABS5-[20-250/1]
FABS6-[20-250/1]
FABS8-[20-600/1]
FABS10-[20-600/1]
FABS12-[20-800/1]
FABS16-[20-800/1]
FABS20-[20-800/1]
FABSP5-[20-250/1]
FABSP6-[20-250/1]
FABSP8-[20-400/1]
FABSP10-[20-400/1]
FABSP12-[20-600/1]
FABSP16-[20-600/1]
FABSP20-[20-600/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Threaded Grade Length L
(mm)
1 Piece(s)

10 Days or more

103[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 150
1 Piece(s)

10 Days or more

104[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 150
1 Piece(s)

10 Days or more

105[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 250
1 Piece(s)

10 Days or more

106[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 250
1 Piece(s)

10 Days or more

108[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 600
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 600
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 800
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 800
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 800
1 Piece(s)

9 Days or more

104[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 320 ~ 150
1 Piece(s)

9 Days or more

105[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 320 ~ 250
1 Piece(s)

9 Days or more

106[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 320 ~ 250
1 Piece(s)

9 Days or more

108[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 320 ~ 600
1 Piece(s)

9 Days or more

1010[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 320 ~ 600
1 Piece(s)

9 Days or more

1012[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 320 ~ 800
1 Piece(s)

9 Days or more

1016[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 320 ~ 800
1 Piece(s)

9 Days or more

1020[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 320 ~ 800
1 Piece(s)

9 Days or more

104[Stainless Steel] 304 Stainless Steel[No] NoneClass 320 ~ 150
1 Piece(s)

9 Days or more

105[Stainless Steel] 304 Stainless Steel[No] NoneClass 320 ~ 250
1 Piece(s)

9 Days or more

106[Stainless Steel] 304 Stainless Steel[No] NoneClass 320 ~ 250
1 Piece(s)

9 Days or more

108[Stainless Steel] 304 Stainless Steel[No] NoneClass 320 ~ 600
1 Piece(s)

9 Days or more

1010[Stainless Steel] 304 Stainless Steel[No] NoneClass 320 ~ 600
1 Piece(s)

9 Days or more

1012[Stainless Steel] 304 Stainless Steel[No] NoneClass 320 ~ 800
1 Piece(s)

9 Days or more

1016[Stainless Steel] 304 Stainless Steel[No] NoneClass 320 ~ 800
1 Piece(s)

9 Days or more

1020[Stainless Steel] 304 Stainless Steel[No] NoneClass 320 ~ 800
1 Piece(s)

9 Days or more

1012[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless NickelClass 220 ~ 600
1 Piece(s)

9 Days or more

1016[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless NickelClass 220 ~ 600
1 Piece(s)

9 Days or more

1020[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless NickelClass 220 ~ 600
1 Piece(s)

9 Days or more

105[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 250
1 Piece(s)

9 Days or more

106[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 250
1 Piece(s)

9 Days or more

108[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 400
1 Piece(s)

9 Days or more

1010[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 400
1 Piece(s)

9 Days or more

1012[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 600
1 Piece(s)

9 Days or more

1016[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 600
1 Piece(s)

9 Days or more

1020[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideClass 220 ~ 600
1 Piece(s)

10 Days or more

103[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 150
1 Piece(s)

10 Days or more

104[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 150
1 Piece(s)

10 Days or more

105[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 250
1 Piece(s)

10 Days or more

106[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 250
1 Piece(s)

10 Days or more

108[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 600
1 Piece(s)

10 Days or more

1010[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 600
1 Piece(s)

10 Days or more

1012[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 800
1 Piece(s)

10 Days or more

1016[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 800
1 Piece(s)

10 Days or more

1020[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 800
1 Piece(s)

9 Days or more

105[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 250
1 Piece(s)

9 Days or more

106[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 250
1 Piece(s)

9 Days or more

108[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 400
1 Piece(s)

9 Days or more

1010[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 400
1 Piece(s)

9 Days or more

1012[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 600
1 Piece(s)

9 Days or more

1016[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 600
1 Piece(s)

9 Days or more

1020[Stainless Steel] 304 Stainless Steel[No] NoneClass 220 ~ 600

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape None Basic Shape Fully Threaded Additional Shapes Standard
Application Standard

Additional Products in this Category

Complementary Products

Tech Support