(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fully Threaded Bolts & Studs - DIN 6379, B1 Long, for T-Nuts

Fully Threaded Bolts & Studs - DIN 6379, B1 Long, for T-Nuts
  • Volume Discount

Studs combined with T-Nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

PDF

Part Number

Configured Part Number is shown.

 

Example

 

Example 2

Part Number
23040.0562
23040.0563
23040.0564
23040.0582
23040.0583
23040.0584
23040.0602
23040.0603
23040.0604
23040.0605
23040.0606
23040.0622
23040.0623
23040.0624
23040.0625
23040.0626
23040.0627
23040.0662
23040.0664
23040.0665
23040.0666
23040.0667
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L
(mm)
Strength Class(Steel) b1
(mm)
b2
(mm)
Dev. from DIN
1 Piece(s)Available

10 Days

65010.91530-
1 Piece(s)Available

10 Days

66310.91540-
1 Piece(s)Available

10 Days

68010.91550-
1 Piece(s)Available

10 Days

86310.92040-
1 Piece(s)Available

10 Days

810010.92063-
1 Piece(s)Available

10 Days

816010.920100-
1 Piece(s)Available

10 Days

108010.92550-
1 Piece(s)Available

10 Days

1010010.92575-
1 Piece(s)Available

10 Days

1012510.92575-
1 Piece(s)Available

10 Days

1016010.925100DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

1020010.925125-
1 Piece(s)Available

10 Days

126310.9---
1 Piece(s)Available

10 Days

128010.9---
1 Piece(s)Available

10 Days

1210010.93063DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

1212510.93075-
1 Piece(s)Available

10 Days

1216010.930100-
1 Piece(s)Available

10 Days

1220010.930125-
1 Piece(s)Available

10 Days

16808.8---
1 Piece(s)Available

10 Days

161258.84063-
1 Piece(s)Available

10 Days

161608.84075-
1 Piece(s)Available

10 Days

162008.840100DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

162508.840125-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L
(mm)
Strength Class(Steel) b1
(mm)
b2
(mm)
Dev. from DIN

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Basic Shape Standard (Round) Material Heat-treated steel
Surface Treatment Triiron Film Additional Shapes Standard Application Standard
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support