(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fully Threaded Bolts & Studs - Hex Socket, DIN 6379, for T-Nuts

Fully Threaded Bolts & Studs - Hex Socket, DIN 6379, for T-Nuts
  • Volume Discount

Studs combined with T-Nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

PDF

Part Number

Configured Part Number is shown.

 

Example

 

Example 2

Part Number
23040.0724
23040.0725
23040.0726
23040.0763
23040.0764
23040.0765
23040.0783
23040.0784
23040.0785
23040.0804
23040.0805
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Strength Class(Steel) b1
(mm)
b2
(mm)
l1
(mm)
l2
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

1210.9156310044
1 Piece(s)Available

10 Days

1210.9157512544
1 Piece(s)Available

10 Days

1210.91510016044
1 Piece(s)Available

10 Days

1612.9197512544
1 Piece(s)Available

10 Days

1612.91910016044
1 Piece(s)Available

10 Days

1612.91912520044
1 Piece(s)Available

10 Days

2012.92710016055
1 Piece(s)Available

10 Days

2012.92712520055
1 Piece(s)Available

10 Days

2012.92716025055
1 Piece(s)Available

10 Days

2412.93512520055
1 Piece(s)Available

10 Days

2412.93516025055
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Strength Class(Steel) b1
(mm)
b2
(mm)
l1
(mm)
l2
(mm)
WS
(mm)

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Heat-treated steel
Surface Treatment Triiron Film Additional Shapes Standard Application Standard
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support