(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Hex Socket Head Cap, Stainless Steel, Configurable Length

Captive Screws - Hex Socket Head Cap, Stainless Steel, Configurable Length
  • Volume Discount
  • Degreasing

[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-70 Equivalent
・Size: M2 - M8

  • inCAD Components
Cover Bolts - Socket Head Cap Type:Related Image
・Materials
Strength Class: A2−70 Equivalent
[ M ] Material 304 Stainless Steel Equivalent

Specifications

Part Number--L
GUTB5
-
6
-
12
Part NumberLAEBd
TypeM (Coarse)
GUTB22.5468101215    3.821.51.5
2.63 68101215    4.52.521.8
32468101215    5.532.52.2
3.5 68101215    5.532.52.2
4  810121520   5.532.52.2
43 68101215    7433
5   10121520   7433
53  810121520   8.5543.9
6    12152025  8.5543.9
64  810121520   10654.5
8    1215202530 10654.5
85  810121520   13866.3
10    12152025304013866.3

Alterations

Cover Bolts - Socket Head Cap Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GUTB2-2.5-4
GUTB2-2.5-6
GUTB2-2.5-8
GUTB2-2.5-10
GUTB2-2.5-12
GUTB2-2.5-15
GUTB2-MC[2-6/1]-LC[4-15/1]
GUTB2.6-3-6
GUTB2.6-3-8
GUTB2.6-3-10
GUTB2.6-3-12
GUTB2.6-3-15
GUTB2.6-MC[2-8/1]-LC[6-15/1]
GUTB3-2-4
GUTB3-2-6
GUTB3-2-8
GUTB3-2-10
GUTB3-2-12
GUTB3-2-15
GUTB3-3.5-6
GUTB3-3.5-8
GUTB3-3.5-10
GUTB3-3.5-12
GUTB3-3.5-15
GUTB3-4-8
GUTB3-4-10
GUTB3-4-12
GUTB3-4-15
GUTB3-4-20
GUTB3-MC[2-9/1]-LC[4-20/1]
GUTB4-3-6
GUTB4-3-8
GUTB4-3-10
GUTB4-3-12
GUTB4-3-15
GUTB4-5-10
GUTB4-5-12
GUTB4-5-15
GUTB4-5-20
GUTB4-MC[3-12/1]-LC[6-20/1]
GUTB5-3-8
GUTB5-3-10
GUTB5-3-12
GUTB5-3-15
GUTB5-3-20
GUTB5-6-12
GUTB5-6-15
GUTB5-6-20
GUTB5-6-25
GUTB5-MC[3-15/1]-LC[8-25/1]
GUTB6-4-8
GUTB6-4-10
GUTB6-4-12
GUTB6-4-15
GUTB6-4-20
GUTB6-8-12
GUTB6-8-15
GUTB6-8-20
GUTB6-8-25
GUTB6-8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)
Length Change [LC]
(mm)
Thread Length Change [MC]
(mm)
1 Piece(s)Available

8 Days or more

10242.5--
1 Piece(s)Available

8 Days or more

10262.5--
1 Piece(s)Available

8 Days or more

10282.5--
1 Piece(s)Available

8 Days or more

102102.5--
1 Piece(s)Available

8 Days or more

102122.5--
1 Piece(s)Available

8 Days or more

102152.5--
1 Piece(s)

10 Days or more

102--4 ~ 152 ~ 6
1 Piece(s)Available

8 Days or more

102.663--
1 Piece(s)Available

8 Days or more

102.683--
1 Piece(s)Available

8 Days or more

102.6103--
1 Piece(s)Available

8 Days or more

102.6123--
1 Piece(s)Available

8 Days or more

102.6153--
1 Piece(s)

10 Days or more

102.6--6 ~ 152 ~ 8
1 Piece(s)Available

8 Days or more

10342--
1 Piece(s)Available

8 Days or more

10362--
1 Piece(s)Available

8 Days or more

10382--
1 Piece(s)Available

8 Days or more

103102--
1 Piece(s)Available

8 Days or more

103122--
1 Piece(s)Available

8 Days or more

103152--
1 Piece(s)Available

8 Days or more

10363.5--
1 Piece(s)Available

8 Days or more

10383.5--
1 Piece(s)Available

8 Days or more

103103.5--
1 Piece(s)Available

8 Days or more

103123.5--
1 Piece(s)Available

8 Days or more

103153.5--
1 Piece(s)Available

Same day

Stock

10384--
1 Piece(s)Available

8 Days or more

103104--
1 Piece(s)Available

8 Days or more

103124--
1 Piece(s)Available

8 Days or more

103154--
1 Piece(s)Available

8 Days or more

103204--
1 Piece(s)

10 Days or more

103--4 ~ 202 ~ 9
1 Piece(s)Available

8 Days or more

10463--
1 Piece(s)Available

8 Days or more

10483--
1 Piece(s)Available

8 Days or more

104103--
1 Piece(s)Available

8 Days or more

104123--
1 Piece(s)Available

8 Days or more

104153--
1 Piece(s)Available

8 Days or more

104105--
1 Piece(s)Available

8 Days or more

104125--
1 Piece(s)Available

8 Days or more

104155--
1 Piece(s)Available

8 Days or more

104205--
1 Piece(s)

10 Days or more

104--6 ~ 203 ~ 12
1 Piece(s)Available

8 Days or more

10583--
1 Piece(s)Available

8 Days or more

105103--
1 Piece(s)Available

8 Days or more

105123--
1 Piece(s)Available

8 Days or more

105153--
1 Piece(s)Available

8 Days or more

105203--
1 Piece(s)Available

8 Days or more

105126--
1 Piece(s)Available

6 Days

Stock

105156--
1 Piece(s)Available

8 Days or more

105206--
1 Piece(s)Available

8 Days or more

105256--
1 Piece(s)

10 Days or more

105--8 ~ 253 ~ 15
1 Piece(s)Available

8 Days or more

10684--
1 Piece(s)Available

8 Days or more

106104--
1 Piece(s)Available

8 Days or more

106124--
1 Piece(s)Available

Same day

Stock

106154--
1 Piece(s)Available

8 Days or more

106204--
1 Piece(s)Available

8 Days or more

106128--
1 Piece(s)Available

Same day

Stock

106158--
1 Piece(s)Available

8 Days or more

106208--
1 Piece(s)Available

8 Days or more

106258--
1 Piece(s)Available

8 Days or more

106308--

Loading...

 

Basic Information

Mounting Hole Shape Hex Socket Detailed Shape Standard Material 304 Stainless Steel
Surface Treatment None Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Application Standard Strength Class(Stainless) A2-70

Additional Products in this Category

Complementary Products

Tech Support