(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Square Hole, with Shoulder

Bushings for Inspection Jigs - Square Hole, with Shoulder

•Shape: With Shoulder
•Hole Shape: Square
•Outer Dia. Tolerance: Standard
•Material: Steel
•Hardness: Hardened

  • inCAD Components
Bushings for Inspection Jigs - Square Shape Bore, Shouldered:Related Image
[ ! ]1K= (P-2R)2+(W-2R)2+2R
・Materials
[ M ]
Material
[ H ]
Hardness
Type
Dowel Pin
P+0.03
+0.01 W+0.03
+0.01
PH7 WH7
SKS93 Tool Steel (JIS) Equivalent50~60HRCKJBSTRKJBHSTR

Specifications

Part Number-P-W-R-L-T
 
Type Material Code D
KJBSTR12-P9.00-W4.00-R0.3-L15-T2
P, WH7
3.00~6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~22.00+0.021
0
Part NumberP
0.01mm Increment
W
0.01mm Increment
R
0.01mm Increment
L
1mm Increment
TH
Type[ ! ]2
D
Shouldered
Dowel
P+0.03
+0.01 W+0.03
+0.01
PH7 WH7
KJBSTRKJBHSTR 8 4.00~ 6.00P > W
(W≥3.00)
0.20≤R≤W/210~202 3 5D+4
10 4.00~ 8.00D+4
12 4.00~10.00D+4
  16 6.00~14.00D+4
2010.00~18.00D+4
2514.00~22.00D+4
[ ! ]2. There must be a 1mm or greater wall thickness between O.D. and square hole (For D=25, 1.5mm or more). (K≤Pmax)

Alterations

Bushings for Inspection Jigs - Square Shape Bore, Shouldered:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHSTR8-P[4-6/0.01]-W[3-5.99/0.01]-R[0.2-2.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTR10-P[4-8/0.01]-W[3-8/0.01]-R[0.2-3.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTR12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-4.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTR16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-6.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTR20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-8.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTR25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-10.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTR8-P[4-6/0.01]-W[3-5.99/0.01]-R[0.2-2.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTR10-P[4-8/0.01]-W[3-7.9/0.01]-R[0.2-3/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTR12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-5/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTR16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-7/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTR20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-9/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTR25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-11/0.01]-L[10-20/1]-T[2,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. Tolerance Bushing Diameter
(φ)
Overall Length L
(mm)
P
(mm)
R
(mm)
Shoulder Thickness T
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10H7810 ~ 204 ~ 60.2 ~ 2.992 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10H71010 ~ 204 ~ 80.2 ~ 3.992 ~ 53 ~ 8
1 Piece(s)

10 Days or more

10H71210 ~ 204 ~ 100.2 ~ 4.992 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10H71610 ~ 206 ~ 140.2 ~ 6.992 ~ 53 ~ 14
1 Piece(s)

10 Days or more

10H72010 ~ 2010 ~ 180.2 ~ 8.992 ~ 53 ~ 18
1 Piece(s)

10 Days or more

10H72510 ~ 2012 ~ 220.2 ~ 10.992 ~ 53 ~ 22
1 Piece(s)

10 Days or more

10+0.03/+0.01810 ~ 204 ~ 60.2 ~ 2.992 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10+0.03/+0.011010 ~ 204 ~ 80.2 ~ 32 ~ 53 ~ 7.9
1 Piece(s)

10 Days or more

10+0.03/+0.011210 ~ 204 ~ 100.2 ~ 52 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10+0.03/+0.011610 ~ 206 ~ 140.2 ~ 72 ~ 53 ~ 14
1 Piece(s)

10 Days or more

10+0.03/+0.012010 ~ 2010 ~ 180.2 ~ 92 ~ 53 ~ 18
1 Piece(s)

10 Days or more

10+0.03/+0.012510 ~ 2012 ~ 220.2 ~ 112 ~ 53 ~ 22

Loading...

  1. 1
 

Basic Information

Basic Shape With Shoulder Inner Hole Type Straight Hole Shape Square
No Tap or Tapped Without Tap Outer Dia. Tolerance Standard Material Steel
Surface Finish No Hardness Presence Material SKS93 Tool Steel
Hardness Details 50 - 60 HRC Types Dowel Pin Anti-rotation with Shoulder

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.