(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Bolts - Ball Point (Part Numbers)

Clamping Bolts - Ball Point
  • Volume Discount
  • Price Reduction

•Tip Shape: Spherical
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.

  • inCAD Components
Clamping Bolts- Angle:Related Image
[ ! ]Screw grade is based on JIS6H equivalent.
・Materials
TypeMain BodyBall
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness
HRSM4137 Alloy SteelBlack Oxide52100 Bearing Steel55~60HRC
HRSU304 Stainless Steel-440C Stainless Steel55~60HRC

Specifications

Part Number
HRSM6-16
■Ball Type
Part NumberLL1AEBCd1SAllowable Load
(kN)
TypeMNominal
(Ball)
HRSM
HRSU
 41010.52.1 7 4 32 2.50.81.3
1212.52.1 7 4 32 2.50.81.3
1616.52.1 7 4 32 2.50.81.3
2020.52.1 7 4 32 2.50.81.3
2525.52.1 7 4 32 2.50.81.3
 51212.62.4 8.5 5 42.5 311.4
1616.62.4 8.5 5 42.5 311.4
2020.62.4 8.5 5 42.5 311.4
2525.62.4 8.5 5 42.5 311.4
3030.62.4 8.5 5 42.5 311.4
 61616.8310 6 53 41.33.3
2020.8310 6 53 41.33.3
2525.8310 6 53 41.33.3
3030.8310 6 53 41.33.3
4040.8310 6 53 41.33.3
 82021.23.513 8 64 5.51.83.9
3031.23.513 8 64 5.51.83.9
3536.23.513 8 64 5.51.83.9
4041.23.513 8 64 5.51.83.9
5051.23.513 8 64 5.51.83.9
102526.74.51610 85 72.33.4
3031.74.51610 85 72.33.4
4041.74.51610 85 72.33.4
5051.74.51610 85 72.33.4
6061.74.51610 85 72.33.4
12303251812106 8.52.84.8
505251812106 8.52.84.8
808251812106 8.52.84.8
164043.362416148124.39.6
6063.362416148124.39.6
8083.362416148124.39.6
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HRSM4-10
HRSM4-12
HRSM4-16
HRSM4-20
HRSM4-25
HRSM5-12
HRSM5-16
HRSM5-20
HRSM5-25
HRSM5-30
HRSM6-16
HRSM6-20
HRSM6-25
HRSM6-30
HRSM6-40
HRSM8-20
HRSM8-30
HRSM8-35
HRSM8-40
HRSM8-50
HRSM10-25
HRSM10-30
HRSM10-40
HRSM10-50
HRSM10-60
HRSM12-30
HRSM12-50
HRSM12-80
HRSM16-40
HRSM16-60
HRSM16-80
HRSU4-10
HRSU4-12
HRSU4-16
HRSU4-20
HRSU4-25
HRSU5-12
HRSU5-16
HRSU5-20
HRSU5-25
HRSU5-30
HRSU6-16
HRSU6-20
HRSU6-25
HRSU6-30
HRSU6-40
HRSU8-20
HRSU8-30
HRSU8-35
HRSU8-40
HRSU8-50
HRSU10-25
HRSU10-30
HRSU10-40
HRSU10-50
HRSU10-60
HRSU12-30
HRSU12-50
HRSU12-80
HRSU16-40
HRSU16-60
HRSU16-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Material (Body) Material (Ball) Full Length L
(mm)
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel10
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel35
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel60
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel80
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel60
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel80
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel10
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel20
1 Piece(s)Available

Same day

Stock

105-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel35
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel60
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel80
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel60
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel80

Loading...

  1. 1

Example

Clamping Bolts- Angle:Related Image
 

Basic Information

Tip Shape Spherical Surface Screw Type Bolt Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.