(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Stopper Blocks - L-Shaped, Bottom Mounting

Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
Coarse ThreadFine Thread
AJLNAJLS1018 Carbon SteelBlack Oxide
AJLNM-Electroless Nickel Plating
AJLNSAJLSS304 Stainless Steel-

Specifications

Part Number-H
AJLN5-15
■Bottom Mounting Type
Part NumberHH1TMxPitchLBPSdCompliance with Standard
TypeMCoarse ThreadFine ThreadAJLN
AJLS
AJLNMAJLNS
AJLSS
(Coarse)
AJLN
AJLNM
AJLNS

(Fine)
AJLS
AJLSS
31520    1063x0.53x0.35302014124.5
41520    1064x0.74x0.5302014124.5
5152025   1065x0.85x0.5302014124.5
615202530  1066x1.06x0.75302014124.5
8  253040 1510(8)8x1.258x0.75403020206.5
10  253040 1510(8)10x1.510x1.0403020206.5
12  253040 1510(8)12x1.7512x1.0403020206.5
16   304050201516x2.016x1.560403027.59-
20   304050201520x2.520x1.560403027.59-
[ ! ]T dimension of AJLNS and AJLSS (Material: Stainless Steel) is shown in ( ). M16 and M20 are not available.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJLN3-[15,​20]
AJLN4-[15,​20]
AJLN5-[15,​20,​25]
AJLN6-[15,​20,​25,​30]
AJLN8-[25,​30,​40]
AJLN10-[25,​30,​40]
AJLN12-[25,​30,​40]
AJLN16-[30,​40,​50]
AJLN20-[30,​40,​50]
AJLNM3-[15,​20]
AJLNM4-[15,​20]
AJLNM5-[15,​20,​25]
AJLNM6-[15,​20,​25,​30]
AJLNM8-[25,​30,​40]
AJLNM10-[25,​30,​40]
AJLNM12-[25,​30,​40]
AJLNM16-[30,​40,​50]
AJLNM20-[30,​40,​50]
AJLNS3-[15,​20]
AJLNS4-[15,​20]
AJLNS5-[15,​20,​25]
AJLNS6-[15,​20,​25,​30]
AJLNS8-[25,​30,​40]
AJLNS10-[25,​30,​40]
AJLNS12-[25,​30,​40]
AJLS3-[15,​20]
AJLS4-[15,​20]
AJLS5-[15,​20,​25]
AJLS6-[15,​20,​25,​30]
AJLS8-[25,​30,​40]
AJLS10-[25,​30,​40]
AJLS12-[25,​30,​40]
AJLS16-[30,​40,​50]
AJLS20-[30,​40,​50]
AJLSS3-[15,​20]
AJLSS4-[15,​20]
AJLSS5-[15,​20,​25]
AJLSS6-[15,​20,​25,​30]
AJLSS8-[25,​30,​40]
AJLSS10-[25,​30,​40]
AJLSS12-[25,​30,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Diameter M
(mm)
Thread Pitch
(mm)
Height H
(mm)
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating30.5(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating40.7(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating50.8(Coarse Thread)15 ~ 25
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating61.0(Coarse Thread)15 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating81.25(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating101.5 (Coarse)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating121.75(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating162.0(Coarse Thread)30 ~ 50
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating202.5(Coarse Thread)30 ~ 50
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating30.5(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating40.7(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating50.8(Coarse Thread)15 ~ 25
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating61.0(Coarse Thread)15 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating81.25(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating101.5 (Coarse)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating121.75(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating162.0(Coarse Thread)30 ~ 50
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating202.5(Coarse Thread)30 ~ 50
1 Piece(s)

8 Days or more

10304 Stainless Steel-30.5(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-40.7(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-50.8(Coarse Thread)15 ~ 25
1 Piece(s)

8 Days or more

10304 Stainless Steel-61.0(Coarse Thread)15 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-81.25(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10304 Stainless Steel-101.5 (Coarse)25 ~ 40
1 Piece(s)

8 Days or more

10304 Stainless Steel-121.75(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating30.35 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating40.5 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating50.5 (Fine)15 ~ 25
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating60.75 (Fine)15 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating80.75 (Fine)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating101.0 (Fine)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating121.0 (Fine)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating161.5 (Fine)30 ~ 50
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating20Fine Thread30 ~ 50
1 Piece(s)

8 Days or more

10304 Stainless Steel-30.35 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-40.5 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-50.5 (Fine)15 ~ 25
1 Piece(s)

8 Days or more

10304 Stainless Steel-60.75 (Fine)15 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-80.75 (Fine)25 ~ 40
1 Piece(s)

8 Days or more

10304 Stainless Steel-101.0 (Fine)25 ~ 40
1 Piece(s)

8 Days or more

10304 Stainless Steel-121.0 (Fine)25 ~ 40

Loading...

  1. 1

Example

Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread:Related Image

Basic Information

Block Type Bottom-Mounting Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.