(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Threaded Stopper Blocks - T-Shaped

Threaded Stopper Blocks - T-Shaped

[Features]·Suitable for installation when there is no space in the front and back.

  • inCAD Components
Threaded Stopper Blocks- T-Shaped, Fine Thread:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface
Treatment
Coarse ThreadFine Thread
AJTNAJTS1018 Carbon SteelBlack Oxide
AJTNMAJTSMElectroless Nickel Plating
AJTNSAJTSS304 Stainless Steel-

Specifications

Part Number-H
AJTN8
AJFN5
-
-
25
20
Part NumberH H1TMxPitchLWP1d1S
TypeMCoarse ThreadFine Thread
(Coarse)
AJTN
AJTNM
AJTNS

(Fine)
AJTS
AJTSM
AJTSS
3152010103x0.53x0.353216244.55
415204x0.74x0.5
515205x0.85x0.5
62025306x1.06x0.75
820253015168x1.258x0.755025386.510
1020253010x1.510x1.0
1220253012x1.7512x1.0
16253040202216x2.016x1.5754057915
2025304020x2.520x1.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJTN3-[15,​20]
AJTN4-[15,​20]
AJTN5-[15,​20]
AJTN6-[20,​25,​30]
AJTN8-[20,​25,​30]
AJTN10-[20,​25,​30]
AJTN12-[20,​25,​30]
AJTN16-[25,​30,​40]
AJTN20-[25,​30,​40]
AJTNM3-[15,​20]
AJTNM4-[15,​20]
AJTNM5-[15,​20]
AJTNM6-[20,​25,​30]
AJTNM8-[20,​25,​30]
AJTNM10-[20,​25,​30]
AJTNM12-[20,​25,​30]
AJTNM16-[25,​30,​40]
AJTNM20-[25,​30,​40]
AJTNS3-[15,​20]
AJTNS4-[15,​20]
AJTNS5-[15,​20]
AJTNS6-[20,​25,​30]
AJTNS8-[20,​25,​30]
AJTNS10-[20,​25,​30]
AJTNS12-[20,​25,​30]
AJTNS16-[25,​30,​40]
AJTNS20-[25,​30,​40]
AJTS3-[15,​20]
AJTS4-[15,​20]
AJTS5-[15,​20]
AJTS6-[20,​25,​30]
AJTS8-[20,​25,​30]
AJTS10-[20,​25,​30]
AJTS12-[20,​25,​30]
AJTS16-[25,​30,​40]
AJTS20-[25,​30,​40]
AJTSM3-[15,​20]
AJTSM4-[15,​20]
AJTSM5-[15,​20]
AJTSM6-[20,​25,​30]
AJTSM8-[20,​25,​30]
AJTSM10-[20,​25,​30]
AJTSM12-[20,​25,​30]
AJTSM16-[25,​30,​40]
AJTSM20-[25,​30,​40]
AJTSS3-[15,​20]
AJTSS4-[15,​20]
AJTSS5-[15,​20]
AJTSS6-[20,​25,​30]
AJTSS8-[20,​25,​30]
AJTSS10-[20,​25,​30]
AJTSS12-[20,​25,​30]
AJTSS16-[25,​30,​40]
AJTSS20-[25,​30,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Diameter M
(mm)
Thread Pitch
(mm)
Height H
(mm)
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating30.5(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating40.7(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating50.8(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating61.0(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating81.25(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating101.5 (Coarse)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating121.75(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating162.0(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating202.5(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating30.5(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating40.7(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating50.8(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating61.0(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating81.25(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating101.5 (Coarse)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating121.75(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating162.0(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating202.5(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10304 Stainless Steel-30.5(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-40.7(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-50.8(Coarse Thread)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-61.0(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-81.25(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-101.5 (Coarse)20 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-121.75(Coarse Thread)20 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-162.0(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10304 Stainless Steel-202.5(Coarse Thread)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating30.35 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating40.5 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating50.5 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating60.75 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating80.75 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating101.0 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating121.0 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating161.5 (Fine)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelBlack Oxide Coating20Fine Thread25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating30.35 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating40.5 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating50.5 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating60.75 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating80.75 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating101.0 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating121.0 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating161.5 (Fine)25 ~ 40
1 Piece(s)

8 Days or more

10Low Carbon SteelElectroless Nickel Plating20Fine Thread25 ~ 40
1 Piece(s)

8 Days or more

10304 Stainless Steel-30.35 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-40.5 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-50.5 (Fine)15 ~ 20
1 Piece(s)

8 Days or more

10304 Stainless Steel-60.75 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-80.75 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-101.0 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-121.0 (Fine)20 ~ 30
1 Piece(s)

8 Days or more

10304 Stainless Steel-161.5 (Fine)25 ~ 40
1 Piece(s)

8 Days or more

10304 Stainless Steel-20Fine Thread25 ~ 40

Loading...

  1. 1

Example

Threaded Stopper Blocks- T-Shaped, Fine Thread:Related Image
Threaded Stopper Blocks- T-Shaped, Fine Thread:Related Image
Threaded Stopper Blocks- T-Shaped, Fine Thread:Related Image
e-Catalog Search Key  #MA23  
 

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support