(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating block SBN

Locating block SBN
  • Volume Discount

•Material: 1018 Carbon Steel
•Finish: Nickel Plating
•Height (T) (mm): 30
•Width (B) (mm): 22
•Type: Coarse Thread

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SBN-6X30-A
SBN-10X30-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter M
(mm)
Length (L)
(mm)
Mounting Hole Pitch
(mm)
1 Piece(s)Available

16 Days or more

64524
1 Piece(s)Available

10 Days or more

105028

Loading...

  1. 1

Basic Information

Material 1018 Carbon Steel Finish Nickel Plating Height (T)(mm) 30
Width (B)(mm) 22 Type Coarse Thread

Additional Products in this Category

Tech Support