(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Alumina Coated, Threaded

Locating Pins for Jigs & Fixtures - Alumina Coated, Threaded
  • Spec Change

•Shape: With Shoulder
•Surface Treatment: Alumina (Ceramic)
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Concentricity Head-shank: Standard Class φ0.05

  • inCAD Components
Insulating Locating Pins for Jigs & Fixtures - Threaded:Related Image
・Materials
ThreadedShape[ M ]Material[ S ]Surface Treatment[ H ]Hardness
Z-LANARoundSpecial Stainless (KCF)Alumina CoatingApprox. 1300HV (Inside: Approx. 200HV)
Z-LANDDiamond

Specifications

Part Number-P-B-L
   
Type D
Z-LANA10-P7.8-B6-L10
Part NumberP
0.1mm Increment
B
1mm Increment
LHRW
TypeDh8
(Round)
Z-LANA
(Diamond)
Z-LAND
80
- 0.022
 3.0~ 9.05~30
(B≤Px4)
 5121510111.51~2
100
- 0.022
 5.0~12.0101215121322~3
10T0
- 0.022
 5.0~12.0101215181322~3
120
- 0.027
 9.0~13.0121518151534
160
- 0.027
13.0~16.0151820181945
[ ! ]W Dimension D8: W=2 when P>5.0 D10, 10T: W=3 when P>7.0

Alterations

Insulating Locating Pins for Jigs & Fixtures - Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
Z-LANA8-P[3-9/0.1]-B[5-30/1]-L[5,​12,​15]
Z-LANA10-P[5-12/0.1]-B[5-30/1]-L[10,​12,​15]
Z-LANA10T-P[5-12/0.1]-B[5-30/1]-L[10,​12,​15]
Z-LANA12-P[9-13/0.1]-B[5-30/1]-L[12,​15,​18]
Z-LANA16-P[13-16/0.1]-B[5-30/1]-L[15,​18,​20]
Z-LAND8-P[3-9/0.1]-B[5-30/1]-L[5,​12,​15]
Z-LAND10-P[5-12/0.1]-B[5-30/1]-L[10,​12,​15]
Z-LAND10T-P[5-12/0.1]-B[5-30/1]-L[10,​12,​15]
Z-LAND12-P[9-13/0.1]-B[5-30/1]-L[12,​15,​18]
Z-LAND16-P[13-16/0.1]-B[5-30/1]-L[15,​18,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Round85 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10Round1010 ~ 155 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Round10T10 ~ 155 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Round1212 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10Round1615 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Diamond85 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10Diamond1010 ~ 155 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Diamond10T10 ~ 155 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Diamond1212 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10Diamond1615 ~ 2013 ~ 165 ~ 30

Loading...

  1. 1

More Information

Insulating Locating Pins for Jigs & Fixtures - Threaded:Related Image
■Characteristic Comparison (Reference)
 Special Stainless KCF
(Alumina Coated)
Stainless 304 Stainless SteelCeramic A1203NylonBakelite (Paper Base)Bakelite (Cloth Base)
Natural Resistance (Ω)2x10872x10-610145x101210101012
Insulation Breakdown Voltage (V)150-1041.9x104--
Tensile Strength (MPa)421520-8880100
Elongation (%)1040-5022
Flexural Strength (MPa)--350103180160
Vickers Hardness (HV)Front 1300
Inside 200
2001400---
Insulation Properties×
Heat Resistance×
Machinability×
Cost×

Example

Insulating Locating Pins for Jigs & Fixtures - Threaded:Related Image
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Shank Style Male thread
Surface Treatment Alumina (Ceramic) Concentricity (Head-Shank) Others φ0.05 Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.