(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins - Tapped, Hex

Support Pins - Tapped, Hex
  • Degreasing
  • Spec Change

This can be used for horizontal / vertical positioning on high locations.

  • inCAD Components
Support Pins- Pilot Shape Selectable, Stepped Pilot:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Tapped
①1045 Carbon SteelBlack Oxide-SRPAB
②1045 Carbon SteelHard Chrome PlatingPlating Hardness: 750HV ~SRPAR
③1045 Carbon SteelBlack OxideTreated Hardness: 45 ~ 50HRCSRPAHB
④1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45 ~ 50HRC
Plating Hardness: 750HV ~
SRPAHR
⑥440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCSRPAC

Specifications

Part Number-L-P-F
   
Type B
SRPAHB 14-L70.02-P6.00-F5.0
◆Tapped Recommended Tightening Torque (Reference)
M (Coarse)Tightening Torque
N • cm
M3  98
M4  225
M5  461
M6 784
M8 1911
M10 3783
M12 6605
M1616366
M2032928
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.
Part NumberL
0.01mm Increment
P
0.01mm Increment
F
0.1mm Increment
m(C)M1 (Coarse)
TypeB
Tapped
SRPAB
SRPAR
SRPAHB
SRPAHR
SRPAC
610.00~50.003.00~4.002.0~12.016.9M3
73.00~6.002.0~15.018.1M3
815.00~50.0019.2M4
1020.00~80.004.00~8.002.0~20.0211.5M5
124.00~10.00213.9M5
135.00~10.002.0~25.0315M6
14316.2M6
178.00~15.002.0~30.0319.6M6
19321.9M8
2410.00~15.00427.7M8
[ ! ]440C or 420 Stainless Steel is B≥8.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRPAB6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]
SRPAB7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAB8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPAC8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAC10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAC12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAC13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAC14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAC17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAC19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAC24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPAHB6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]
SRPAHB7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAHB8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAHB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAHB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAHB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAHB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAHB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAHB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAHB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPAHR6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]
SRPAHR7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAHR8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAHR10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAHR12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAHR13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAHR14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAHR17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAHR19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAHR24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPAR6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]
SRPAR7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAR8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAR10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAR12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAR13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAR14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAR17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAR19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAR24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness Outer Diameter D
(mm)
Screw Length F
(mm)
L
(mm)
P
(mm)
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone62 ~ 1210 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone72 ~ 1510 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone82 ~ 1515 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone102 ~ 2020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone122 ~ 2020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone132 ~ 2520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone142 ~ 2520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone172 ~ 3020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone192 ~ 3020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone242 ~ 3020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC82 ~ 1515 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC102 ~ 2020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC122 ~ 2020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC132 ~ 2520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC142 ~ 2520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC172 ~ 3020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC192 ~ 3020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC242 ~ 3020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC62 ~ 1210 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC72 ~ 1510 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC82 ~ 1515 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC102 ~ 2020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC122 ~ 2020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC132 ~ 2520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC142 ~ 2520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC172 ~ 3020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC192 ~ 3020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC242 ~ 3020 ~ 8010 ~ 15
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~62 ~ 1210 ~ 503 ~ 4
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~72 ~ 1510 ~ 503 ~ 6
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~82 ~ 1515 ~ 503 ~ 6
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~102 ~ 2020 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~122 ~ 2020 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~132 ~ 2520 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~142 ~ 2520 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~172 ~ 3020 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~192 ~ 3020 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~242 ~ 3020 ~ 8010 ~ 15
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV62 ~ 1210 ~ 503 ~ 4
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV72 ~ 1510 ~ 503 ~ 6
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV82 ~ 1515 ~ 503 ~ 6
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV102 ~ 2020 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV122 ~ 2020 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV132 ~ 2520 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV142 ~ 2520 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV172 ~ 3020 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV192 ~ 3020 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV242 ~ 3020 ~ 8010 ~ 15

Loading...

  1. 1
 

Basic Information

Type Support Pins Height Tolerance(mm) 0/+0.05 Mounting Method Female Thread
Tip Shape Spherical Surface Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.