(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs - Flat, Inch

Locating Pins for Jigs - Flat, Inch

•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.05
•Tip Shape: Flat
•Hardness: 45-50HRC

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-STPAB1045 SteelBlack Oxide-
U-STPBB1045 SteelBlack Oxide-
U-STPAHB1045 SteelBlack Oxide45~50HRC
U-STPASU304 Stainless Steel--
U-STPBHB1045 SteelBlack Oxide45~50HRC
U-STPBSU304 Stainless Steel--
Locating Pins for Jigs - Flat, Threaded:Related Image

Specifications

Locating Pins for Jigs - Flat, Threaded:Related Image
Locating Pins for Jigs - Flat, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-STPAB0.25-L[0.5-2/0.0005]
U-STPAB0.31-L[0.625-2/0.0005]
U-STPAB0.38-L[0.75-3/0.0005]
U-STPAB0.50-L[0.75-3/0.0005]
U-STPAB0.63-L[0.9375-3/0.0005]
U-STPAB0.75-L[0.9375-3/0.0005]
U-STPAHB0.25-L[0.5-2/0.0005]
U-STPAHB0.31-L[0.625-2/0.0005]
U-STPAHB0.38-L[0.75-3/0.0005]
U-STPAHB0.50-L[0.75-3/0.0005]
U-STPAHB0.63-L[0.9375-3/0.0005]
U-STPAHB0.75-L[0.9375-3/0.0005]
U-STPASU0.25-L[0.5-2/0.0005]
U-STPASU0.31-L[0.625-2/0.0005]
U-STPASU0.38-L[0.75-3/0.0005]
U-STPASU0.50-L[0.75-3/0.0005]
U-STPASU0.63-L[0.9375-3/0.0005]
U-STPASU0.75-L[0.9375-3/0.0005]
U-STPBB0.25-L[0.5-2/0.0005]
U-STPBB0.31-L[0.625-2/0.0005]
U-STPBB0.38-L[0.75-3/0.0005]
U-STPBB0.50-L[0.75-3/0.0005]
U-STPBB0.63-L[0.9375-3/0.0005]
U-STPBB0.75-L[0.9375-3/0.0005]
U-STPBHB0.25-L[0.5-2/0.0005]
U-STPBHB0.31-L[0.625-2/0.0005]
U-STPBHB0.38-L[0.75-3/0.0005]
U-STPBHB0.50-L[0.75-3/0.0005]
U-STPBHB0.63-L[0.9375-3/0.0005]
U-STPBHB0.75-L[0.9375-3/0.0005]
U-STPBSU0.25-L[0.5-2/0.0005]
U-STPBSU0.31-L[0.625-2/0.0005]
U-STPBSU0.38-L[0.75-3/0.0005]
U-STPBSU0.50-L[0.75-3/0.0005]
U-STPBSU0.63-L[0.9375-3/0.0005]
U-STPBSU0.75-L[0.9375-3/0.0005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Method Material Surface Finish
(Ø)
Heat Treated Hardness Mounting Section Length L
(inch)
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide No-0.5 ~ 2
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide No-0.625 ~ 2
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide No-0.75 ~ 3
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide No-0.75 ~ 3
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide No-0.9375 ~ 3
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide No-0.9375 ~ 3
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide Presence45-50HRC0.5 ~ 2
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide Presence45-50HRC0.625 ~ 2
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide Presence45-50HRC0.75 ~ 3
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide Presence45-50HRC0.75 ~ 3
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide Presence45-50HRC0.9375 ~ 3
1 Piece(s)

12 Days or more

10Male threadSteelBlack Oxide Presence45-50HRC0.9375 ~ 3
1 Piece(s)

12 Days or more

10Male threadStainless SteelNoneNo-0.5 ~ 2
1 Piece(s)

12 Days or more

10Male threadStainless SteelNoneNo-0.625 ~ 2
1 Piece(s)

12 Days or more

10Male threadStainless SteelNoneNo-0.75 ~ 3
1 Piece(s)

12 Days or more

10Male threadStainless SteelNoneNo-0.75 ~ 3
1 Piece(s)

12 Days or more

10Male threadStainless SteelNoneNo-0.9375 ~ 3
1 Piece(s)

12 Days or more

10Male threadStainless SteelNoneNo-0.9375 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide No-0.5 ~ 2
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide No-0.625 ~ 2
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide No-0.75 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide No-0.75 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide No-0.9375 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide No-0.9375 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide Presence45-50HRC0.5 ~ 2
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide Presence45-50HRC0.625 ~ 2
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide Presence45-50HRC0.75 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide Presence45-50HRC0.75 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide Presence45-50HRC0.9375 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadSteelBlack Oxide Presence45-50HRC0.9375 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadStainless SteelNoneNo-0.5 ~ 2
1 Piece(s)

12 Days or more

10Female ThreadStainless SteelNoneNo-0.625 ~ 2
1 Piece(s)

12 Days or more

10Female ThreadStainless SteelNoneNo-0.75 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadStainless SteelNoneNo-0.75 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadStainless SteelNoneNo-0.9375 ~ 3
1 Piece(s)

12 Days or more

10Female ThreadStainless SteelNoneNo-0.9375 ~ 3

Loading...

  1. 1

Example

Locating Pins for Jigs - Flat, Threaded:Related Image
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.05 Tip Shape Flat

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.