(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This can be used for horizontal / vertical positioning on high locations.
Part Number
Configured Part Number is shown.
[ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type |
Shouldered | |||
Tapped | |||
①O1 Tool Steel Equivalent | - | Treated Hardness: 60 ~ 63HRC | SHXU |
②O1 Tool Steel Equivalent | Hard Chrome Plating | Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | - |
③304 Stainless Steel | - | - | - |
⑤440C or 420 Stainless Steel | - | Treated Hardness: 50 ~ 55HRC | CSHXU |
Part Number | - | P | - | Q | - | K | - | L | - | B |
SHXU6 | - | P6.0 | - | Q4.50 | - | K6 | - | L30.55 | - | B3.2 |
D | H | M (Coarse) | M1 (Coarse Thread) | m |
3 | 6 | M3 | - | 1 |
4 | 6 | M4 | - | 1 |
5 | 8 | M5 | - | 1 |
6 | 8 | M6 | M3 | 2 |
8 | 11 | M8 | M4 | 2 |
10 | 13 | M10 | M5 | 3 |
12 | 15 | M12 | M5 | 3 |
M (Coarse) | Tightening Torque |
N • cm | |
M3 | 98 |
M4 | 225 |
M5 | 461 |
M6 | 784 |
M8 | 1911 |
M10 | 3783 |
M12 | 6605 |
Part Number | P 0.1mm Increment | Q 0.01mm Increment | K 1mm Increment | L 0.01mm Increment | B 0.1mm Increment | ||
Type | D | ||||||
Straight | Shouldered | ||||||
Shouldered SHXU CSHXU | 6 | 6.5~10.0 | 5.0~7.0 | 4.00~9.00 | 6~12 | 10.00~80.00 | 2.0~12.0 |
8 | 9.0~13.0 | 5.0~9.0 | 4.00~12.00 | 8~16 | 10.00~80.00 | 2.0~15.0 | |
10 | 11.0~15.0 | 6.0~11.0 | 5.00~14.00 | 10~20 | 10.00~100.00 | 2.0~20.0 | |
12 | 13.0~16.0 | 6.0~13.0 | 5.00~15.00 | 12~24 | 10.00~100.00 | 2.0~20.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CSHXU6-P[5-7/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1] |
CSHXU8-P[5-9/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1] |
CSHXU10-P[6-11/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1] |
CSHXU12-P[6-13/0.1]-Q[5-15/0.01]-K[12-24/1]-L[10-100/0.01]-B[2-20/0.1] |
SHXU6-P[5-7/0.1]-Q[4-9/0.01]-K[6-12/1]-L[10-80/0.01]-B[2-12/0.1] |
SHXU8-P[5-9/0.1]-Q[4-12/0.01]-K[8-16/1]-L[10-80/0.01]-B[2-15/0.1] |
SHXU10-P[6-11/0.1]-Q[5-14/0.01]-K[10-20/1]-L[10-100/0.01]-B[2-20/0.1] |
SHXU12-P[6-13/0.1]-Q[5-15/0.01]-K[12-24/1]-L[10-100/0.01]-B[2-20/0.1] |
Loading...
Type | Support Pins | Height Tolerance(mm) | 0/+0.05 | Mounting Method | Female Thread |
---|---|---|---|---|---|
Tip Shape | Spherical Surface | Surface Finish(Ø) | None | Heat Treated | Presence |
Wrench Flats B(inch) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy