(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins - Threaded, Shouldered

Support Pins - Threaded, Shouldered
  • Spec Change

This can be used for horizontal / vertical positioning on high locations.

  • inCAD Components
Support Pins- Pilot, Round, Straight, Standard:Related Image
[ ! ]Q≤P-1  [ ! ]When K < Pitchx2, the incomplete threaded portion is included in Mx1.5.
[ ! ]440C or 420 Stainless Steel has an identification groove on D mounting section.
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Shouldered
Threaded
①O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCSHXN
②O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
-
③304 Stainless Steel--SSHXN
⑤440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCSHXN

Specifications

Part Number-P-Q-K-L-B
SHXN5-P6.0-Q4.50-K5-L30.55-B3.2
DHM
(Coarse)
M1
(Coarse Thread)
m
36M3-1
46M4-1
58M5-1
68M6M32
811M8M42
1013M10M53
1215M12M53
◆Tapped and Threaded Recommended Tightening Torque (Reference)
M (Coarse)Tightening Torque
N • cm
M3   98
M4 225
M5 461
M6 784
M81911
M103783
M126605
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.
■Threaded
Part NumberP
0.1mm Increment
Q
0.01mm Increment
K
1mm Increment
L
0.01mm Increment
B
0.1mm Increment
TypeD
StraightShouldered
Shouldered
SHXN

SSHXN
CSHXN
33.5~6.03.0~5.02.00~5.000~610.00~60.002.0~5.0
44.5~7.03.0~5.02.00~6.000~810.00~60.002.0~10.0
55.5~8.03.0~7.02.00~7.000~1010.00~60.002.0~10.0
66.5~10.05.0~7.04.00~9.000~1210.00~80.002.0~12.0
89.0~13.05.0~9.04.00~12.000~1610.00~80.002.0~15.0
1011.0~15.06.0~11.05.00~14.000~2010.00~100.002.0~20.0
1213.0~16.06.0~13.05.00~15.000~2410.00~100.002.0~20.0
[ ! ]The dispersion of L dimension should be within 0.02 for same orders.

Alterations

Support Pins- Pilot, Round, Straight, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSHXN3-P[3-5/0.1]-Q[2-5/0.01]-K[0-6/1]-L[10-60/0.01]-B[2-5/0.1]
CSHXN4-P[3-5/0.1]-Q[2-6/0.01]-K[0-8/1]-L[10-60/0.01]-B[2-10/0.1]
CSHXN5-P[3-7/0.1]-Q[2-7/0.01]-K[0-10/1]-L[10-60/0.01]-B[2-10/0.1]
CSHXN6-P[5-7/0.1]-Q[4-9/0.01]-K[0-12/1]-L[10-80/0.01]-B[2-12/0.1]
CSHXN8-P[5-9/0.1]-Q[4-12/0.01]-K[0-16/1]-L[10-80/0.01]-B[2-15/0.1]
CSHXN10-P[6-11/0.1]-Q[5-14/0.01]-K[0-20/1]-L[10-100/0.01]-B[2-20/0.1]
CSHXN12-P[6-13/0.1]-Q[5-15/0.01]-K[0-24/1]-L[10-100/0.01]-B[2-20/0.1]
SHXN3-P[3-5/0.1]-Q[2-5/0.01]-K[0-6/1]-L[10-60/0.01]-B[2-5/0.1]
SHXN4-P[3-5/0.1]-Q[2-6/0.01]-K[0-8/1]-L[10-60/0.01]-B[2-10/0.1]
SHXN5-P[3-7/0.1]-Q[2-7/0.01]-K[0-10/1]-L[10-60/0.01]-B[2-10/0.1]
SHXN6-P[5-7/0.1]-Q[4-9/0.01]-K[0-12/1]-L[10-80/0.01]-B[2-12/0.1]
SHXN8-P[5-9/0.1]-Q[4-12/0.01]-K[0-16/1]-L[10-80/0.01]-B[2-15/0.1]
SHXN10-P[6-11/0.1]-Q[5-14/0.01]-K[0-20/1]-L[10-100/0.01]-B[2-20/0.1]
SHXN12-P[6-13/0.1]-Q[5-15/0.01]-K[0-24/1]-L[10-100/0.01]-B[2-20/0.1]
SSHXN3-P[3-5/0.1]-Q[2-5/0.01]-K[0-6/1]-L[10-60/0.01]-B[2-5/0.1]
SSHXN4-P[3-5/0.1]-Q[2-6/0.01]-K[0-8/1]-L[10-60/0.01]-B[2-10/0.1]
SSHXN5-P[3-7/0.1]-Q[2-7/0.01]-K[0-10/1]-L[10-60/0.01]-B[2-10/0.1]
SSHXN6-P[5-7/0.1]-Q[4-9/0.01]-K[0-12/1]-L[10-80/0.01]-B[2-12/0.1]
SSHXN8-P[5-9/0.1]-Q[4-12/0.01]-K[0-16/1]-L[10-80/0.01]-B[2-15/0.1]
SSHXN10-P[6-11/0.1]-Q[5-14/0.01]-K[0-20/1]-L[10-100/0.01]-B[2-20/0.1]
SSHXN12-P[6-13/0.1]-Q[5-15/0.01]-K[0-24/1]-L[10-100/0.01]-B[2-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treated Hardness Wrench Flats G
(mm)
B
(mm)
K
(mm)
L
(mm)
P
(mm)
Q
(mm)
1 Piece(s)

10 Days or more

10Stainless SteelPresenceTreated Hardness: 50 ~ 55HRC32 ~ 50 ~ 610 ~ 603 ~ 52 ~ 5
1 Piece(s)

10 Days or more

10Stainless SteelPresenceTreated Hardness: 50 ~ 55HRC42 ~ 100 ~ 810 ~ 603 ~ 52 ~ 6
1 Piece(s)

10 Days or more

10Stainless SteelPresenceTreated Hardness: 50 ~ 55HRC52 ~ 100 ~ 1010 ~ 603 ~ 72 ~ 7
1 Piece(s)

10 Days or more

10Stainless SteelPresenceTreated Hardness: 50 ~ 55HRC62 ~ 120 ~ 1210 ~ 805 ~ 74 ~ 9
1 Piece(s)

10 Days or more

10Stainless SteelPresenceTreated Hardness: 50 ~ 55HRC82 ~ 150 ~ 1610 ~ 805 ~ 94 ~ 12
1 Piece(s)

10 Days or more

10Stainless SteelPresenceTreated Hardness: 50 ~ 55HRC102 ~ 200 ~ 2010 ~ 1006 ~ 115 ~ 14
1 Piece(s)

10 Days or more

10Stainless SteelPresenceTreated Hardness: 50 ~ 55HRC122 ~ 200 ~ 2410 ~ 1006 ~ 135 ~ 15
1 Piece(s)

10 Days or more

10SteelPresenceTreated Hardness: 60 ~ 63HRC32 ~ 50 ~ 610 ~ 603 ~ 52 ~ 5
1 Piece(s)

10 Days or more

10SteelPresenceTreated Hardness: 60 ~ 63HRC42 ~ 100 ~ 810 ~ 603 ~ 52 ~ 6
1 Piece(s)

10 Days or more

10SteelPresenceTreated Hardness: 60 ~ 63HRC52 ~ 100 ~ 1010 ~ 603 ~ 72 ~ 7
1 Piece(s)

10 Days or more

10SteelPresenceTreated Hardness: 60 ~ 63HRC62 ~ 120 ~ 1210 ~ 805 ~ 74 ~ 9
1 Piece(s)

10 Days or more

10SteelPresenceTreated Hardness: 60 ~ 63HRC82 ~ 150 ~ 1610 ~ 805 ~ 94 ~ 12
1 Piece(s)

10 Days or more

10SteelPresenceTreated Hardness: 60 ~ 63HRC102 ~ 200 ~ 2010 ~ 1006 ~ 115 ~ 14
1 Piece(s)

10 Days or more

10SteelPresenceTreated Hardness: 60 ~ 63HRC122 ~ 200 ~ 2410 ~ 1006 ~ 135 ~ 15
1 Piece(s)

9 Days or more

10Stainless SteelNoNone32 ~ 50 ~ 610 ~ 603 ~ 52 ~ 5
1 Piece(s)

9 Days or more

10Stainless SteelNoNone42 ~ 100 ~ 810 ~ 603 ~ 52 ~ 6
1 Piece(s)

9 Days or more

10Stainless SteelNoNone52 ~ 100 ~ 1010 ~ 603 ~ 72 ~ 7
1 Piece(s)

9 Days or more

10Stainless SteelNoNone62 ~ 120 ~ 1210 ~ 805 ~ 74 ~ 9
1 Piece(s)

9 Days or more

10Stainless SteelNoNone82 ~ 150 ~ 1610 ~ 805 ~ 94 ~ 12
1 Piece(s)

9 Days or more

10Stainless SteelNoNone102 ~ 200 ~ 2010 ~ 1006 ~ 115 ~ 14
1 Piece(s)

9 Days or more

10Stainless SteelNoNone122 ~ 200 ~ 2410 ~ 1006 ~ 135 ~ 15

Loading...

  1. 1
 

Basic Information

Type Support Pins Height Tolerance(mm) 0/+0.05 Mounting Method Male thread
Tip Shape Spherical Surface Surface Finish(Ø) None Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.