(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins - Threaded, Hex (Part Numbers)

Support Pins - Threaded, Hex
  • Degreasing
  • Spec Change

This can be used for horizontal / vertical positioning on high locations.

  • inCAD Components
Support Pins- Pilot Shape Selectable, Stepped Pilot:Related Image
[ ! ]When G<Pitch x2, the incomplete threaded portion (Pitch x2) is included in M x1.5. For Pitch Dia.> P.2292
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Threaded
①1045 Carbon SteelBlack Oxide-SRPCB
②1045 Carbon SteelHard Chrome PlatingPlating Hardness: 750HV ~SRPCR
③1045 Carbon SteelBlack OxideTreated Hardness: 45 ~ 50HRCSRPCHB
④1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45 ~ 50HRC
Plating Hardness: 750HV ~
SRPCHR
⑥440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCSRPCC

Specifications

Part Number-L-P-F-G
   
Type B
SRPCB 10-L50.00-P5.98-F3.0-G5
◆Threaded Recommended Tightening Torque (Reference)
M (Coarse)Tightening Torque
N • cm
M3  98
M4  225
M5  461
M6 784
M8 1911
M10 3783
M12 6605
M1616366
M2032928
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.
Part NumberL
0.01mm Increment
P
0.01mm Increment
F
0.1mm Increment
G
1mm Increment
m(C)dM (Coarse)
TypeB
Threaded only
Threaded
SRPCB
SRPCR
SRPCHB
SRPCHR
SRPCC
610.00~50.003.00~4.002.0~12.00
or
2≤G≤dx2
16.94M4
73.00~6.002.0~15.018.14M4
815.00~50.0019.25M5
1020.00~80.004.00~8.002.0~20.0211.55M5
124.00~10.00213.96M6
135.00~10.002.0~25.03156M6
14316.26M6
178.00~15.002.0~30.0319.68M8
19321.98M8
2410.00~15.00427.710M10
[ ! ]440C or 420 Stainless Steel is B≥8.
[ ! ]For full thread, specify a G dimension of 0 and NNC alteration.

Alterations

Support Pins- Pilot Shape Selectable, Stepped Pilot:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRPCB6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]-G0
SRPCB6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]-G[2-8/1]
SRPCB7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCB7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-8/1]
SRPCB8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCB8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-10/1]
SRPCB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G0
SRPCB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G[2-10/1]
SRPCB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G0
SRPCB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G[2-12/1]
SRPCB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G0
SRPCB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G[2-16/1]
SRPCB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G0
SRPCB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G[2-16/1]
SRPCB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]-G0
SRPCB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]-G[2-20/1]
SRPCC8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCC8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-10/1]
SRPCC10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G0
SRPCC10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G[2-10/1]
SRPCC12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G0
SRPCC12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G[2-12/1]
SRPCC13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCC13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCC14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCC14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCC17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G0
SRPCC17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G[2-16/1]
SRPCC19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G0
SRPCC19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G[2-16/1]
SRPCC24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]-G0
SRPCC24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]-G[2-20/1]
SRPCHB6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]-G0
SRPCHB6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]-G[2-8/1]
SRPCHB7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCHB7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-8/1]
SRPCHB8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCHB8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-10/1]
SRPCHB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G0
SRPCHB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G[2-10/1]
SRPCHB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G0
SRPCHB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G[2-12/1]
SRPCHB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCHB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCHB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCHB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCHB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G0
SRPCHB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G[2-16/1]
SRPCHB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G0
SRPCHB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G[2-16/1]
SRPCHB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]-G0
SRPCHB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]-G[2-20/1]
SRPCHR6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]-G0
SRPCHR6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]-G[2-8/1]
SRPCHR7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCHR7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-8/1]
SRPCHR8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCHR8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-10/1]
SRPCHR10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G0
SRPCHR10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G[2-10/1]
SRPCHR12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G0
SRPCHR12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G[2-12/1]
SRPCHR13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCHR13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCHR14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCHR14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCHR17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G0
SRPCHR17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G[2-16/1]
SRPCHR19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G0
SRPCHR19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]-G[2-16/1]
SRPCHR24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]-G0
SRPCHR24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]-G[2-20/1]
SRPCR6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]-G0
SRPCR6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]-G[2-8/1]
SRPCR7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCR7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-8/1]
SRPCR8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G0
SRPCR8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]-G[2-10/1]
SRPCR10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G0
SRPCR10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]-G[2-10/1]
SRPCR12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G0
SRPCR12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]-G[2-12/1]
SRPCR13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCR13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
SRPCR14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G0
SRPCR14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]-G[2-12/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness Outer Diameter D
(mm)
Screw Length F
(mm)
G
(mm)
L
(mm)
P
(mm)
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone62 ~ 12010 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone62 ~ 122 ~ 810 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone72 ~ 15010 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone72 ~ 152 ~ 810 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone82 ~ 15015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone82 ~ 152 ~ 1015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone102 ~ 20020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone102 ~ 202 ~ 1020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone122 ~ 20020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone122 ~ 202 ~ 1220 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone132 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone132 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone142 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone142 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone172 ~ 30020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone172 ~ 302 ~ 1620 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone192 ~ 30020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone192 ~ 302 ~ 1620 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone242 ~ 30020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide NoNone242 ~ 302 ~ 2020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC82 ~ 15015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC82 ~ 152 ~ 1015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC102 ~ 20020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC102 ~ 202 ~ 1020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC122 ~ 20020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC122 ~ 202 ~ 1220 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC132 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC132 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC142 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC142 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC172 ~ 30020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC172 ~ 302 ~ 1620 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC192 ~ 30020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC192 ~ 302 ~ 1620 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC242 ~ 30020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC242 ~ 302 ~ 2020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC62 ~ 12010 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC62 ~ 122 ~ 810 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC72 ~ 15010 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC72 ~ 152 ~ 810 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC82 ~ 15015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC82 ~ 152 ~ 1015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC102 ~ 20020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC102 ~ 202 ~ 1020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC122 ~ 20020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC122 ~ 202 ~ 1220 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC132 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC132 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC142 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC142 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC172 ~ 30020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC172 ~ 302 ~ 1620 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC192 ~ 30020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC192 ~ 302 ~ 1620 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC242 ~ 30020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC242 ~ 302 ~ 2020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~62 ~ 12010 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~62 ~ 122 ~ 810 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~72 ~ 15010 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~72 ~ 152 ~ 810 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~82 ~ 15015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~82 ~ 152 ~ 1015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~102 ~ 20020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~102 ~ 202 ~ 1020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~122 ~ 20020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~122 ~ 202 ~ 1220 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~132 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~132 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~142 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~142 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~172 ~ 30020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~172 ~ 302 ~ 1620 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~192 ~ 30020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~192 ~ 302 ~ 1620 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~242 ~ 30020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~242 ~ 302 ~ 2020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV62 ~ 12010 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV62 ~ 122 ~ 810 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV72 ~ 15010 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV72 ~ 152 ~ 810 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV82 ~ 15015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV82 ~ 152 ~ 1015 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV102 ~ 20020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV102 ~ 202 ~ 1020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV122 ~ 20020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV122 ~ 202 ~ 1220 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV132 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV132 ~ 252 ~ 1220 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV142 ~ 25020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV142 ~ 252 ~ 1220 ~ 805 ~ 10

Loading...

 

Basic Information

Type Support Pins Height Tolerance(mm) 0/+0.05 Mounting Method Male thread
Tip Shape Spherical Surface Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.