(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs - Tapped, Inch

Locating Pins for Jigs - Tapped, Inch

•Material: Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped
•Tip Shape: Spherical

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SHPAB1045 SteelBlack Oxide-
U-SHPAHB1045 SteelBlack Oxide45~50HRC
U-SHPASU304 Stainless Steel--
Locating Pins for Jigs - Tapped:Related Image

Specifications

Locating Pins for Jigs - Tapped:Related Image
Locating Pins for Jigs - Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SHPAB0.25-L[0.375-2/0.0005]-P[0.125-0.1565/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAB0.31-L[0.375-2/0.0005]-P[0.125-0.25/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAB0.38-L[0.75-3/0.0005]-P[0.156-0.25/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAB0.50-L[0.75-3/0.0005]-P[0.156-0.3125/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAB0.63-L[0.75-3/0.0005]-P[0.1875-0.375/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAB0.75-L[1-3/0.0005]-P[0.1875-0.375/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAHB0.25-L[0.375-2/0.0005]-P[0.125-0.1565/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAHB0.31-L[0.375-2/0.0005]-P[0.125-0.25/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAHB0.38-L[0.75-3/0.0005]-P[0.156-0.25/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAHB0.50-L[0.75-3/0.0005]-P[0.156-0.3125/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAHB0.63-L[0.75-3/0.0005]-P[0.1875-0.375/0.0005]-B[0.125,​0.188,​0.25]
U-SHPAHB0.75-L[1-3/0.0005]-P[0.1875-0.375/0.0005]-B[0.125,​0.188,​0.25]
U-SHPASU0.25-L[0.375-2/0.0005]-P[0.125-0.1565/0.0005]-B[0.125,​0.188,​0.25]
U-SHPASU0.31-L[0.375-2/0.0005]-P[0.125-0.25/0.0005]-B[0.125,​0.188,​0.25]
U-SHPASU0.38-L[0.75-3/0.0005]-P[0.156-0.25/0.0005]-B[0.125,​0.188,​0.25]
U-SHPASU0.50-L[0.75-3/0.0005]-P[0.156-0.3125/0.0005]-B[0.125,​0.188,​0.25]
U-SHPASU0.63-L[0.75-3/0.0005]-P[0.1875-0.375/0.0005]-B[0.125,​0.188,​0.25]
U-SHPASU0.75-L[1-3/0.0005]-P[0.1875-0.375/0.0005]-B[0.125,​0.188,​0.25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Finish
(Ø)
Heat Treated Hardness Mounting Section Length L
(inch)
Positioning Part Length B
(inch)
Positioning Pins Mounting Section P
(inch)
1 Piece(s)

12 Days or more

10Black Oxide NoNot Provided0.375 ~ 20.125 ~ 0.250.125 ~ 0.1565
1 Piece(s)

12 Days or more

10Black Oxide NoNot Provided0.375 ~ 20.125 ~ 0.250.125 ~ 0.25
1 Piece(s)

12 Days or more

10Black Oxide NoNot Provided0.75 ~ 30.125 ~ 0.250.156 ~ 0.25
1 Piece(s)

12 Days or more

10Black Oxide NoNot Provided0.75 ~ 30.125 ~ 0.250.156 ~ 0.3125
1 Piece(s)

12 Days or more

10Black Oxide NoNot Provided0.75 ~ 30.125 ~ 0.250.1875 ~ 0.375
1 Piece(s)

12 Days or more

10Black Oxide NoNot Provided1 ~ 30.125 ~ 0.250.1875 ~ 0.375
1 Piece(s)

12 Days or more

10Black Oxide Presence45-50HRC0.375 ~ 20.125 ~ 0.250.125 ~ 0.1565
1 Piece(s)

12 Days or more

10Black Oxide Presence45-50HRC0.375 ~ 20.125 ~ 0.250.125 ~ 0.25
1 Piece(s)

12 Days or more

10Black Oxide Presence45-50HRC0.75 ~ 30.125 ~ 0.250.156 ~ 0.25
1 Piece(s)

12 Days or more

10Black Oxide Presence45-50HRC0.75 ~ 30.125 ~ 0.250.156 ~ 0.3125
1 Piece(s)

12 Days or more

10Black Oxide Presence45-50HRC0.75 ~ 30.125 ~ 0.250.1875 ~ 0.375
1 Piece(s)

12 Days or more

10Black Oxide Presence45-50HRC1 ~ 30.125 ~ 0.250.1875 ~ 0.375
1 Piece(s)

12 Days or more

10NonePresenceNot Provided0.375 ~ 20.125 ~ 0.250.125 ~ 0.1565
1 Piece(s)

12 Days or more

10NonePresenceNot Provided0.375 ~ 20.125 ~ 0.250.125 ~ 0.25
1 Piece(s)

12 Days or more

10NonePresenceNot Provided0.75 ~ 30.125 ~ 0.250.156 ~ 0.25
1 Piece(s)

12 Days or more

10NonePresenceNot Provided0.75 ~ 30.125 ~ 0.250.156 ~ 0.3125
1 Piece(s)

12 Days or more

10NonePresenceNot Provided0.75 ~ 30.125 ~ 0.250.1875 ~ 0.375
1 Piece(s)

12 Days or more

10NonePresenceNot Provided1 ~ 30.125 ~ 0.250.1875 ~ 0.375

Loading...

  1. 1
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.05 Mounting Method Female Thread
Tip Shape Spherical Surface Material Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.