(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Threaded, Fixed Mounting Length, with Shoulder

Height Adjusting Pins - Threaded, Fixed Mounting Length, with Shoulder

•Heat Treated: Not Hardened
•Material: Stainless Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Press Fit

  • inCAD Components

Part Number

Configured Part Number is shown.

SFNN3-L[5-15/0.01]-P[1-3/0.5]

Height Adjust Pins - Small Diameter, Threaded:Related Image
・Materials
Part Number[ M ]Material
Threaded
SFNN304 Stainless Steel

Specifications

Part Number-L-P
SFNN3-L6.50-P2.5
■Threaded
Part NumberL
0.01mm Increment
P
0.5mm Increment
TYPEM (Coarse)
SFNN35.00~15.001.0~3.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SFNN3-L[5-15/0.01]-P[1-3/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
P
1 Piece(s)

9 Days or more

105 ~ 151 ~ 3

Loading...

  1. 1

Example

Height Adjust Pins - Small Diameter, Threaded:Related Image

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Press Fitting
Tip Shape Flat Material Stainless Steel Surface Finish(Ø) None
Heat Treated No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.