(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Small Head Locating Pins - Round or diamond shaped head with tapered tip and straight shank.

Small Head Locating Pins - Round or diamond shaped head with tapered tip and straight shank.
  • Spec Change

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • inCAD Components

PDF

Locating Pins - Small Head, Standard, P/L/B & Pilot Configurable, D/P Tolerance:Related Image
[ NG ]Hard chrome plated products are not available for Precision Grade Tolerance.
[ ! ]440C or 420 Stainless Steel has an identification groove on D part.
[ ! ]Polished, centering hole may not be on all 304 Stainless Pins.
[ ! ]P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
 Reference: tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFSAKFSD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFSAGKFSD
304 Stainless Steel--SKFSASKFSD
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HKFSAHKFSD
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCKFSACKFSD

Specifications

Part Number-P-L-B-E-A
 
Type Shape D Tol. P Tolerance D
KFS A G S 10-P8.00-L10-B8.0-E3.0-A30
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
1.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
■Standard
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
AC(W)Compliance with Standard Round ShapeCompliance with Standard Diamond Shape
TypeShapeD ToleranceP ToleranceD
KFSA

GKFSA

SKFSA

HKFSA

CKFSA

KFSD

GKFSD

SKFSD

HKFSD

CKFSD
KFS
GKFS*
SKFS
HKFS*
CKFS
A
(Round)


D
(Diamond)
M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
21.00~2.002~42.0~10.00.5
~
10.0
15

30

45

60
0.3------
31.00(2.00)~3.003~62.0~10.00.51.0
42.00~4.004~82.0~10.011.0
52.00~5.005~102.0~10.011.2
62.00~6.006~122.0~12.011.5
83.00~8.008~162.0~15.01.51.8
103.00~10.0010~203.0~20.022.2
125.00~12.0012~243.0~20.022.5
136.00~13.0013~265.0~20.023
1610.00~16.0016~325.0~20.034
2013.00~20.0020~405.0~20.035
[ NG ]Hard chrome plated products are not available for * marked Precision Grade (Precision Grade A and B). [ ! ]P dimension in ( ) is applicable to Diamond Shape.

Price list

Part NumberAvailable Sizes Round ShapeAvailable Sizes Diamond Shape
TypeShapeD ToleranceP ToleranceD
KFSA

GKFSA

SKFSA

HKFSA

CKFSA

KFSD

GKFSD

SKFSD

HKFSD

CKFSD
KFS
GKFS *
SKFS

HKFS *
CKFS
A
(Round)


D
(Diamond)
*M
*P
*G
*H
*A
*B
*S
*M
*P
*G
*H
*A
*B
2     -----
3          
4          
5          
6          
8          
10          
12          
13          
16          
20          

Alterations

Locating Pins - Small Head, Standard, P/L/B & Pilot Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFSAAA2-P[1-2/0.01]-L[2-5/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAA20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB2-P[1-2/0.01]-L[2-5/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAB20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG2-P[1-2/0.01]-L[2-5/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAG20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH2-P[1-2/0.01]-L[2-5/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAH20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM2-P[1-2/0.01]-L[2-5/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM8-P[3-8/0.01]-L[8-21/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM10-P[3-10/0.01]-L[10-23/1]-B[3-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM12-P[5-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM13-P[6-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAM20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAP2-P[1-2/0.01]-L[2-5/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAP3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAP4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAP5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSAAP6-P[2-6/0.01]-L[6-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
A
(°)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 20.005/020.005/02 ~ 515 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 30.005/030.005/03 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 40.005/040.005/04 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 50.005/050.005/05 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 60.005/060.005/06 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 80.005/080.005/08 ~ 2115 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 100.005/0100.005/010 ~ 2315 ~ 603 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 120.005/0120.005/012 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 130.005/0130.005/013 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 160.005/0160.005/016 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 200.005/0200.005/020 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 20/-0.00520.005/02 ~ 515 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 30/-0.00530.005/03 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 40/-0.00540.005/04 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 50/-0.00550.005/05 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 60/-0.00560.005/06 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 80/-0.00580.005/08 ~ 2115 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 100/-0.005100.005/010 ~ 2315 ~ 603 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 120/-0.005120.005/012 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 130/-0.005130.005/013 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 160/-0.005160.005/016 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 200/-0.005200.005/020 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 2g620.005/02 ~ 515 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 3g630.005/03 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 4g640.005/04 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 5g650.005/05 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 6g660.005/06 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 8g680.005/08 ~ 2115 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 10g6100.005/010 ~ 2315 ~ 603 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 12g6120.005/012 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 13g6130.005/013 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 16g6160.005/016 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20g6200.005/020 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 2h720.005/02 ~ 515 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 3h730.005/03 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 4h740.005/04 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 5h750.005/05 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 6h760.005/06 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 8h780.005/08 ~ 2115 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 10h7100.005/010 ~ 2315 ~ 603 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 12h7120.005/012 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 13h7130.005/013 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 16h7160.005/016 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20h7200.005/020 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 2m620.005/02 ~ 515 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 3m630.005/03 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 4m640.005/04 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 5m650.005/05 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 6m660.005/06 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 8m680.005/08 ~ 2115 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 10m6100.005/010 ~ 2315 ~ 603 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 12m6120.005/012 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 13m6130.005/013 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 16m6160.005/016 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20m6200.005/020 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 2p620.005/02 ~ 515 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 3p630.005/03 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1.5 ~ 4p640.005/04 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 5p650.005/05 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 6p660.005/06 ~ 1715 ~ 602 ~ 150.5 ~ 10

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Small Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.