(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: V-Shaped Groove
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Surface Material: Polyacetal (Standardized)
Part Number
Configured Part Number is shown.
Shape | Type | [ M ]Material | [ S ]Surface Treatment | |||
Threaded Stud | Threaded Stud Hex Socket | Surface Plastic | Bearing | Shaft | Shaft | |
V Groove | EVBB | EVBH | Polyacetal | 52100 Bearing Steel | SWCH Carbon Steel | Trivalent Chromate |
Part Number |
EVBB35 |
Part Number | Allowable Load N | D1 | B | R | Hex Socket G | Bearing Used | ||
Type | D | |||||||
Threaded Stud EVBB | Threaded Stud Hex Socket EVBH | 22 | 78.4 | 19 | 7 | 0.6 | 2.5 | 696ZZ |
24 | 78.4 | 21 | 7 | 0.6 | 2.5 | 696ZZ | ||
30 | 176 | 27 | 9 | 0.6 | 5 | 608ZZ | ||
35 | 176 | 31 | 9 | 0.6 | 5 | 608ZZ |
Part Number | Available Sizes | |||
Threaded Stud | Threaded Stud Hex Socket | |||
Type | D | EVBB | EVBH | |
Threaded Stud EVBB | Threaded Stud Hex Socket EVBH | 22 | ||
24 | ||||
30 | ||||
35 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
EVBB22 |
EVBB24 |
EVBB30 |
EVBB35 |
EVBH22 |
EVBH24 |
EVBH30 |
EVBH35 |
Part Number |
---|
Loading...
Type | V Groove Type | Surface Material | Polyacetal (Standardized) | Operating Environment | Standard (for Light Load) |
---|---|---|---|---|---|
Nominal of Thread M(mm) | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy