(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Engineering plastic, one side flanged, straight bore.

Conveyor Bearings - Engineering plastic, one side flanged, straight bore.
  • Volume Discount
  • Lead Time Reduction

•Type: Single Flanged
•Operating Environment: Standard
•Mounting Style: Straight Bore

  • inCAD Components
エンプラベアリング 片フランジタイプ:Related Image
Bearing Accuracy
JIS B 1514 0 Class
・Materials
Type[ M ]Material[ S ]Surface Treatment
Straight BoreSurface PlasticBearingShaftShaft
EKBPolyacetal52100 Bearing SteelSWCH Carbon SteelTrivalent Chromate

Specifications

Part Number
EKB35
Part NumberAllowable Load
N
dD1BB1Bearing
Used
TypeD
EKB (Straight Bore)2478.462071.5696ZZ
3517683092608ZZ
kgf=Nx0.101972
[ ! ]For bearing detailed dimensions, see P.989.

Price list

Part NumberAvailable Sizes
Straight Bore
TypeDEKB
EKB (Straight Bore)24 
35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EKB24
EKB35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(Ø)
Width B
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
1 Piece(s)Available

Same day

Stock

10247650.1~100.078.4
1 Piece(s)Available

8 Days or more

103598100.1~200.0176

Loading...

  1. 1

Technical Information

Bearing Dimensions

For applicable bearings, click here.

Compatible Models

 

Basic Information

Type One Side Flanged Mounting Style Straight Bore Operating Environment Standard (for Light Load)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.