(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers with Bracket - Block, crowned or flat bracket.

Cam Followers with Bracket - Block, crowned or flat bracket.

The cam follower can be configured as flat or crowned as required by the application. Cam follower material available in 52100 bearing steel or 440C stainless steel, bracket material available in carbon steel or stainless steel. Cam follower center height can be configured from 12 to 40mm in 1mm intervals.

  • inCAD Components
Cam Followers with Bracket - Block:Related Image
[ ! ]For Brackets and Cam Followers alone, see >> P. 1054 and >> P. 1043 respectively.
・Materials
TypeBracketCam Follower Shape[ A ]Included Cam Follower
Block[ M ]Material[ S ]Surface TreatmentShape[ M ]Materiald5~10d12
CMFBF1045 Carbon SteelBlack OxideFlat52100 Bearing SteelCFFACFFH
CMFFElectroless Nickel PlatingCFFACFFH
CMFSF304 Stainless Steel-Stainless Steel440CCFFASCFFSH
CMFBU1045 Carbon SteelBlack OxideCrowned52100 Bearing SteelCFUACFUH
CMFUElectroless Nickel PlatingCFUACFUH
CMFSU304 Stainless Steel-Stainless Steel440CCFUASCFUSH

Specifications

Part Number-h
CMFBU10-30
■Block
Part NumberHeight h 1mm IncrementDHTL1Ld1d2t
Typed
CMFBF
CMFF
CMFSF
CMFBU
CMF
U
CMFSU
612~2516h+61024387.54.55
815~3019h+71224389.55.56.5
1020~3526h+10122642116.510
1220~4032h+11122844116.511

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMFBF6-[12-25/1]
CMFBF8-[15-30/1]
CMFBF10-[20-35/1]
CMFBF12-[20-40/1]
CMFBU6-[12-25/1]
CMFBU8-[15-30/1]
CMFBU10-[20-35/1]
CMFBU12-[20-40/1]
CMFF6-[12-25/1]
CMFF8-[15-30/1]
CMFF10-[20-35/1]
CMFF12-[20-40/1]
CMFSF6-[12-25/1]
CMFSF8-[15-30/1]
CMFSF10-[20-35/1]
CMFSF12-[20-40/1]
CMFSU6-[12-25/1]
CMFSU8-[15-30/1]
CMFSU10-[20-35/1]
CMFSU12-[20-40/1]
CMFU6-[12-25/1]
CMFU8-[15-30/1]
CMFU10-[20-35/1]
CMFU12-[20-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Thread Size on Cam Follower (M)
(mm)
Material Surface Treatment h
(mm)
1 Piece(s)

10 Days or more

10Flat TypeM6[Carbon Steel] 1045 Carbon SteelBlack Oxide Coating12 ~ 25
1 Piece(s)

10 Days or more

10Flat TypeM8[Carbon Steel] 1045 Carbon SteelBlack Oxide Coating15 ~ 30
1 Piece(s)

10 Days or more

10Flat TypeM10[Carbon Steel] 1045 Carbon SteelBlack Oxide Coating20 ~ 35
1 Piece(s)

10 Days or more

10Flat TypeM12[Carbon Steel] 1045 Carbon SteelBlack Oxide Coating20 ~ 40
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM6[Carbon Steel] 1045 Carbon SteelBlack Oxide Coating12 ~ 25
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM8[Carbon Steel] 1045 Carbon SteelBlack Oxide Coating15 ~ 30
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM10[Carbon Steel] 1045 Carbon SteelBlack Oxide Coating20 ~ 35
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM12[Carbon Steel] 1045 Carbon SteelBlack Oxide Coating20 ~ 40
1 Piece(s)

10 Days or more

10Flat TypeM6[Carbon Steel] 1045 Carbon SteelElectroless Nickel Plating12 ~ 25
1 Piece(s)

10 Days or more

10Flat TypeM8[Carbon Steel] 1045 Carbon SteelElectroless Nickel Plating15 ~ 30
1 Piece(s)

10 Days or more

10Flat TypeM10[Carbon Steel] 1045 Carbon SteelElectroless Nickel Plating20 ~ 35
1 Piece(s)

10 Days or more

10Flat TypeM12[Carbon Steel] 1045 Carbon SteelElectroless Nickel Plating20 ~ 40
1 Piece(s)

10 Days or more

10Flat TypeM6[Stainless Steel] 304 Stainless SteelNone12 ~ 25
1 Piece(s)

10 Days or more

10Flat TypeM8[Stainless Steel] 304 Stainless SteelNone15 ~ 30
1 Piece(s)

10 Days or more

10Flat TypeM10[Stainless Steel] 304 Stainless SteelNone20 ~ 35
1 Piece(s)

10 Days or more

10Flat TypeM12[Stainless Steel] 304 Stainless SteelNone20 ~ 40
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM6[Stainless Steel] 304 Stainless SteelNone12 ~ 25
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM8[Stainless Steel] 304 Stainless SteelNone15 ~ 30
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM10[Stainless Steel] 304 Stainless SteelNone20 ~ 35
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM12[Stainless Steel] 304 Stainless SteelNone20 ~ 40
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM6[Carbon Steel] 1045 Carbon SteelElectroless Nickel Plating12 ~ 25
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM8[Carbon Steel] 1045 Carbon SteelElectroless Nickel Plating15 ~ 30
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM10[Carbon Steel] 1045 Carbon SteelElectroless Nickel Plating20 ~ 35
1 Piece(s)

10 Days or more

10[Spherical Outer Ring] Crowned TypeM12[Carbon Steel] 1045 Carbon SteelElectroless Nickel Plating20 ~ 40

Loading...

  1. 1

Example

Cam Followers with Bracket - Block:Related Image
 

Basic Information

Category Cam Followers Roller Lining None Cam Follower Type Standard
Shaft Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.