(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch Cam Followers - Caged and with flat screwdriver slot, with shields, CR series.

Inch Cam Followers - Caged and with flat screwdriver slot, with shields, CR series.
  • Volume Discount

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Shield Type
·With Screwdriver Slot
·CR Series

PDF

          
 
Stud dia.
mm (inch)
Identification numberMass (Ref.)
g
Boundary dimensions   mm(inch)
Shield typeDCd1G
UNF
G1B
max
With crowned
outer ring
With cylindrical
outer ring
4.826CR  8   R
CR  8-1 R
CR  8
CR  8-1
9
10
12.700( 1/2)
12.700( 1/2) 
8.731( 11/32)
9.525( 3/8)
4.826
4.826
No.10-32 No.10-326.350( 1/4)
6.350( 1/4)
10.2(0.40)
10.9(0.43)
6.350
(1/4)
CR 10   R
CR 10-1 R
CR 10
CR 10-1
19
21
15.875( 5/8)
15.875( 5/8)
10.319( 13/32)
11.112( 7/16)
6.350( 1/4)
6.350( 1/4)
1/4 - 28
1/4 - 28
7.938( 5/16)
7.938( 5/16)
11.8(0.46)
12.5(0.49)
9.525
(3/8)
CR 12   R
CR 14   R
CR 12
CR 14
35
46
19.050( 3/4)
22.225( 7/8)
12.700(1/2)
12.700(1/2)
9.525(3/8)
9.525(3/8)
3/8 - 24
3/8 - 24
9.525(3/8)
9.525(3/8)
14.2(0.56)
14.2(0.56)
11.112
(7/16)
CR 16   R
CR 18   R
CR 16
CR 18
73
99
25.400(1 )
28.575(1 1/8)
15.875(5/8)
15.875(5/8) 
11.112(7/16)
11.112(7/16)
7*16 - 20
7/16 - 20
12.700(1/2)
12.700(1/2)
17.3(0.68)
17.3(0.68)
 12.700
(1/2)
CR 20   R
CR 22   R
CR 20
CR 22
132
157
31.750(1 1/4)
34.925(1 3/8)
19.050(3/4)
19.050(3/4)
12.700(1/2)
12.700(1/2)
1/2 - 20
1/2 - 20
15.875(5/8)
15.875(5/8)
20.4(0.80)
20.4(0.80) 
15.875
(5/8)
CR 24   R
CR 26   R
CR 24
CR 26
225
260
38.100(1 1/2)
41.275(1 5/8) 
22.225(7/8)
22.225(7/8)
15.875(5/8)
15.875(5/8) 
5/8 - 18
5/8 - 18
19.050(3/4)
19.050(3/4)
23.6(0.93)
23.6(0.93)
19.05
(3/4)
CR 28 R
CR 30 R
CR 28
CR 30
365
410
44.450(1 3/4)
47.625(1 7/8)
25.400(1)
25.400(1)
19.050(3/4)
19.050(3/4)
3/4 - 16
3/4 - 16
22.225(7/8)
22.225(7/8)
26.8(1.06)
26.8(1.06)
22.225
(7/8)
CR 32   R
CR 36   R
CR 32
CR 36
615
750
50.800(2 )
57.150(2 1/4)
31.750(1 1/4)
31.750(1 1/4)
22.225(7/8)
22.225(7/8)
7/8 - 14
7/8 - 14
25.400(1)
25.400(1)
33.5(1.32)
33.5(1.32) 
 
    
    
       
   
    
  
  
  
  
  
  
  
  
  
          
         
         
         
Stud dia.
mm (inch)
Identification numberBoundary dimensions   mm(inch)
Shield typeB2B3C1g1g2r
With crowned
outer ring
With cylindrical
outer ring
4.826CR  8   R
CR  8-1 R
CR  8
CR  8-1
12.700( 1/2)
15.875( 5/8)
- ( -  )
- ( -  )
0.794(1/32)
0.794(1/32)
*3.175( 1/8)
*3.175( 1/8)
 - ( -  )
 - ( -  )
0.397(1/64)
0.397(1/64)
6.350
(1/4)
CR 10   R
CR 10-1 R
CR 10
CR 10-1
15.875(5/8)
19.050(3/4)
- ( -  )
- ( -  )
0.794(1/32)
0.794(1/32)
*3.175(1/8)
*3.175(1/8)
- ( -  )
- ( -  )
0.397(1/64)
0.397(1/64)
9.525
(3/8)
CR 12   R
CR 14   R
CR 12
CR 14
22.225(7/8)
22.225(7/8)
6.350(1/4)
6.350(1/4)
0.794(1/32)
0.794(1/32) 
4.762(3/16)
4.762(3/16)
2.381(3/32)
2.381(3/32)
0.794(1/32)
0.794(1/32)
11.112
(7/16)
CR 16   R
CR 18   R
CR 16
CR 18
25.400(1)
25.400(1)
6.350(1/4)
6.350(1/4)
0.794(1/32)
0.794(1/32)
 4.762(3/16)
4.762(3/16)
3.175( 1/8)
3.175( 1/8)
1.191(3/64)
1.588(1/16)
 12.700
(1/2)
CR 20   R
CR 22   R
CR 20
CR 22
31.750(1 1/4)
31.750(1 1/4)
7.938(5/16)
7.938(5/16)
0.794(1/32)
0.794(1/32)
4.762(3/16)
4.762(3/16)
3.175( 1/8)
3.175( 1/8)
1.588(1/16)
1.588(1/16)
15.875
(5/8)
CR 24   R
CR 26   R
CR 24
CR 26
38.100(1 1/2)
38.100(1 1/2)
9.525(3/8)
9.525(3/8)
0.794(1/32)
0.794(1/32)
4.762(3/16)
4.762(3/16)
3.969(5/32)
3.969(5/32)
1.588(1/16)
1.588(1/16)
19.05
(3/4)
CR 28 R
CR 30 R
CR 28
CR 30
44.450(1 3?4)
44.450(1 3?4)
11.112(7?16)
11.112(7?16)
0.794(1?32)
0.794(1?32)
4.762(3?16)
4.762(3?16)
3.969(5?32)
3.969(5?32)
1.588(1?16)
1.588(1?16)
22.225
(7/8)
CR 32   R
CR 36   R
CR 32
CR 36
50.800(2)
50.800(2)
12.700(1/2)
12.700(1/2)
0.794(1/32)
0.794(1/32) 
4.762(3/16)
4.762(3/16)
4.762(3/16)
4.762(3/16)
1.588(1/16)
1.588(1/16)
         
         
         
         
         
         
         
         
         
         
         
         
         
         
         
         
         
         
         
       
       
       
Stud dia.
mm (inch)
Identification numberMounting dimension
f
Min.
mm(inch)
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Shield type
With crowned
outer ring
With cylindrical
outer ring
4.826CR  8   R
CR  8-1 R
CR  8
CR  8-1
8.334( 21/64)
8.334( 21/64)
1.4
1.4
2 520
2 520
2 140
2 140
6.350
(1/4)
CR 10   R
CR 10-1 R
CR 10
CR 10-1
11.509(29/64)
11.509(29/64)
3.4
3.4
3 650
3 650
3 670
3 670
9.525
(3/8)
CR 12   R
CR 14   R
CR 12
CR 14
13.494(1 7/32)
15.081(1 9/32)
10.8
10.8
4 420
4 790
5 110
5 810
11.112
(7/16)
CR 16   R
CR 18   R
CR 16
CR 18
17.859( 45/64)
19.050(  3/4)
17.4
17.4
8 810
9 180
10 800
11 600
 12.700
(1/2)
CR 20   R
CR 22   R
CR 20
CR 22
21.828( 55/64)
21.828( 55/64)
27.7
27.7
14 200
14 200
16 000
16 000
15.875
(5/8)
CR 24   R
CR 26   R
CR 24
CR 26
26.196(1 3/64)
26.196(1 3/64)
55.7
55.7
18 600
18 600
24 300
24 300
19.05
(3/4)
CR 28 R
CR 30 R
CR 28
CR 30
32.543(1 9?32)
32.543(1 9?32)
100
100
25 100
25 100
38 200
38 200
22.225
(7/8)
CR 32   R
CR 36   R
CR 32
CR 36
37.306(1 15/32)
37.306(1 15/32)
162
162
32 500
32 500
63 900
63 900
       
       
       
       
       
       
       
       
Part Number
CR8
CR8-1
CR8-1R
CR8R
CR10-1
CR10-1R
CR12
CR12R
CR14R
CR16R
CR18R
CR20R
CR24R
CR26R
CR28R
CR30R
CR36R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
2 Piece(s)Available

51 Days

10Cylindrical Outer Ring12.78.7314.826Standard2.522.14
1 Piece(s)Available

5 Days

10Cylindrical Outer Ring12.79.525--2.522.14
1 Piece(s)Available

5 Days

-Spherical Outer Ring12.79.525--2.522.14
2 Piece(s)Available

51 Days

-Spherical Outer Ring12.78.7314.826Standard2.522.14
1 Piece(s)Available

5 Days

-Cylindrical Outer Ring15.87511.112--3.653.67
2 Piece(s)Available

51 Days

-Spherical Outer Ring15.87511.1126.350Standard3.653.67
1 Piece(s)Available

8 Days

10Cylindrical Outer Ring19.05012.7--4.425.11
2 Piece(s)Available

51 Days

-Spherical Outer Ring19.05012.79.525Standard4.425.11
2 Piece(s)Available

51 Days

-Spherical Outer Ring22.22512.79.525Standard4.795.81
2 Piece(s)Available

51 Days

-Spherical Outer Ring25.415.87511.112Standard8.8110.8
2 Piece(s)Available

51 Days

10Spherical Outer Ring28.57515.87511.112Standard9.1811.6
1 Piece(s)Available

51 Days

10Spherical Outer Ring31.7519.0512.700Standard14.216
1 Piece(s)Available

51 Days

10Spherical Outer Ring38.122.22515.875Standard18.624.3
1 Piece(s)Available

51 Days

10Spherical Outer Ring41.27522.22515.875Standard18.924.3
1 Piece(s)Available

51 Days

10Spherical Outer Ring44.45025.419.050Standard25.138.2
1 Piece(s)Available

51 Days

-Spherical Outer Ring47.62525.419.050Standard25.138.2
1 Piece(s)Available

51 Days

10Spherical Outer Ring57.1531.7522.225Standard32.563.9

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method With Driver Groove Material Carbon Steel
Roller Lining No Shaft Presence Unit Inch Base
Roller Guiding Method Holder Mounted Shape Shield Type

Additional Products in this Category

Tech Support