(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With Same Shaft Diameter, Smaller Push Outer Diameter by 1 to 2 mm than Standard Type, Further Space Saving.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ H ] Hardness | |||||
Type | Bushing | Shafts | Shafts Bushing | Ball Retainer | Balls | Shafts Bushing | Balls |
Straight | |||||||
Standard | Straight Type | BGZ | 52100 Bearing Steel | C36000 Brass | 52100 Bearing Steel | 58HRC~ | 58HRC~ |
SSBGZ | 440C Stainless Steel | 440C Stainless Steel | 56HRC~ | 56HRC~ | |||
Shoulder Type | BGHZ | 52100 Bearing Steel | 52100 Bearing Steel | 58HRC~ | 58HRC~ | ||
SSBGHZ | 440C Stainless Steel | 440C Stainless Steel | 56HRC~ | 56HRC~ | |||
Compact | Straight | BYZ | 52100 Bearing Steel | C36000 Brass Equivalent | 52100 Bearing Steel | 58HRC~ | 58HRC~ |
Shouldered | BYHZ |
Part Number | - | L | - | Y | - | F |
BGZ5 | - | 72 | - | 20 | - | 15 |
Part Number | L | Y | F | D1 | T | H | d | B | |||||||||
Type | D | Shaft Dia. Tolerance | Straight | Selection | Selection | ||||||||||||
O.D. Tolerance | |||||||||||||||||
1mm Increment | |||||||||||||||||
Straight | 3 | 0 - 0.005 |
40~70 | 10 | 20 | 30 | 10 | 15 | 20 | 7 | 0 - 0.006 |
2.5 | 9 | 5 | 1.0 | ||
L Dimension Configurable | 4 | 0 - 0.005 |
8 | 0 - 0.006 |
3 | 10 | 6 | 1.0 | |||||||||
BGZ BGHZ SSBGZ SSBGHZ |
5 | 0 - 0.005 |
40~90 | 10 | 0 - 0.006 |
3 | 12 | 7 | 1.0 | ||||||||
6 | 0 - 0.005 |
20 | 30 | 40 | 15 | 20 | 30 | 11 | 0 -0.011 |
4 | 13 | 8 | 1.0 | ||||
8 | 0 - 0.005 |
40~150 | 12 | 0 -0.011 |
4 | 14 | 10 | 1.0 | |||||||||
10 | 0 - 0.005 |
30 | 40 | 50 | 20 | 30 | 40 | 16 | 0 -0.011 |
4 | 18 | 12 | 1.0 | ||||
12 | 0 - 0.005 |
18 | 0 -0.011 |
4 | 20 | 14 | 1.0 | ||||||||||
[ ! ]When designing, it is recommended to position the bushing to prevent the ball slider from falling out therefrom. [ ! ]Calculate the stroke as "(Y-F) x2". The stroke of bushing or shaft is twice as much as the travel distance of ball slider (Y-F). |
Part Number | L | Y | F | D1 | T | H | d | B | |||||||||
Type | D | Shaft Dia. Tolerance | Straight | Selection | Selection | ||||||||||||
O.D. Tolerance | |||||||||||||||||
1mm Increment | |||||||||||||||||
Straight | 2 | 0 - 0.005 |
30~50 | 10 | 15 | 20 | 10 | 15 | 20 | 5 | 0 - 0.006 |
2.5 | 7 | 3.2 | 0.6 | ||
L Dimension Configurable | 3 | 0 - 0.005 |
40~70 | 10 | 20 | 30 | 10 | 15 | 20 | 6 | 0 - 0.006 |
2.5 | 8 | 4.2 | 0.6 | ||
BYZ BYHZ |
4 | 0 - 0.005 |
7 | 0 - 0.006 |
3 | 9 | 5.2 | 0.6 | |||||||||
5 | 0 - 0.005 |
40~90 | 8 | 0 - 0.006 |
3 | 10 | 6.2 | 0.6 | |||||||||
6 | 0 - 0.005 |
20 | 30 | 40 | 15 | 20 | 30 | 9 | 0 - 0.011 |
4 | 11 | 7.2 | 0.6 | ||||
8 | 0 - 0.005 |
40~150 | 11 | 0 - 0.011 |
4 | 13 | 9.2 | 0.6 | |||||||||
10 | 0 - 0.005 |
30 | 40 | 50 | 20 | 30 | 40 | 14 | 0 - 0.011 |
4 | 16 | 12 | 1.0 | ||||
12 | 0 - 0.005 |
16 | 0 - 0.011 |
4 | 18 | 14 | 1.0 | ||||||||||
[ ! ]When designing, it is recommended to position the bushing to prevent the ball slider from falling out therefrom. [ ! ]Calculate the stroke as "(Y-F) x2". The stroke of bushing or shaft is twice as much as the travel distance of ball slider (Y-F). |
D | F | Basic Load Rating | |
Co (Static) N | |||
Standard | Compact | ||
2 | 10 | - | 15.0 |
15 | - | 24.4 | |
20 | - | 33.7 | |
3 | 10 | 30.4 | 16.3 |
15 | 50.7 | 26.5 | |
20 | 71 | 36.7 | |
4 | 10 | 40.4 | 21.1 |
15 | 67.3 | 34.3 | |
20 | 87.5 | 47.5 | |
5 | 10 | 50.7 | 26.1 |
15 | 84.5 | 42.4 | |
20 | 109.9 | 58.7 | |
6 | 15 | 101.5 | 43.2 |
20 | 113.2 | 59.8 | |
30 | 182.9 | 83.1 | |
8 | 15 | 105.1 | 59.0 |
20 | 126.1 | 81.6 | |
30 | 189.2 | 113.4 | |
10 | 20 | 147.7 | 147.7 |
30 | 221.5 | 221.5 | |
40 | 307.7 | 307.7 | |
12 | 20 | 187.4 | 187.4 |
30 | 281.1 | 281.1 | |
40 | 390.5 | 390.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BGHZ3-[40-70/1]-[10,20,30]-[10,15,20] |
BGHZ4-[40-70/1]-[10,20,30]-[10,15,20] |
BGHZ5-[40-90/1]-[10,20,30]-[10,15,20] |
BGHZ6-[40-90/1]-[20,30,40]-[15,20,30] |
BGHZ8-[40-150/1]-[20,30,40]-[15,20,30] |
BGHZ10-[40-150/1]-[30,40,50]-[20,30,40] |
BGHZ12-[40-150/1]-[30,40,50]-[20,30,40] |
BGZ3-[40-70/1]-[10,20,30]-[10,15,20] |
BGZ4-[40-70/1]-[10,20,30]-[10,15,20] |
BGZ5-[40-90/1]-[10,20,30]-[10,15,20] |
BGZ6-[40-90/1]-[20,30,40]-[15,20,30] |
BGZ8-[40-150/1]-[20,30,40]-[15,20,30] |
BGZ10-[40-150/1]-[30,40,50]-[20,30,40] |
BGZ12-[40-150/1]-[30,40,50]-[20,30,40] |
BYHZ2-[30-50/1]-[10,15,20]-[10,15,20] |
BYHZ3-[40-70/1]-[10,20,30]-[10,15,20] |
BYHZ4-[40-70/1]-[10,20,30]-[10,15,20] |
BYHZ5-[40-90/1]-[10,20,30]-[10,15,20] |
BYHZ6-[40-90/1]-[20,30,40]-[15,20,30] |
BYHZ8-[40-150/1]-[20,30,40]-[15,20,30] |
BYHZ10-[40-150/1]-[30,40,50]-[20,30,40] |
BYHZ12-[40-150/1]-[30,40,50]-[20,30,40] |
BYZ2-[30-50/1]-[10,15,20]-[10,15,20] |
BYZ3-[40-70/1]-[10,20,30]-[10,15,20] |
BYZ4-[40-70/1]-[10,20,30]-[10,15,20] |
BYZ5-[40-90/1]-[10,20,30]-[10,15,20] |
BYZ6-[40-90/1]-[20,30,40]-[15,20,30] |
BYZ8-[40-150/1]-[20,30,40]-[15,20,30] |
BYZ10-[40-150/1]-[30,40,50]-[20,30,40] |
BYZ12-[40-150/1]-[30,40,50]-[20,30,40] |
SSBGHZ3-[40-70/1]-[10,20,30]-[10,15,20] |
SSBGHZ4-[40-70/1]-[10,20,30]-[10,15,20] |
SSBGHZ5-[40-90/1]-[10,20,30]-[10,15,20] |
SSBGHZ6-[40-90/1]-[20,30,40]-[15,20,30] |
SSBGHZ8-[40-150/1]-[20,30,40]-[15,20,30] |
SSBGHZ10-[40-150/1]-[30,40,50]-[20,30,40] |
SSBGHZ12-[40-150/1]-[30,40,50]-[20,30,40] |
SSBGZ3-[40-70/1]-[10,20,30]-[10,15,20] |
SSBGZ4-[40-70/1]-[10,20,30]-[10,15,20] |
SSBGZ5-[40-90/1]-[10,20,30]-[10,15,20] |
SSBGZ6-[40-90/1]-[20,30,40]-[15,20,30] |
SSBGZ8-[40-150/1]-[20,30,40]-[15,20,30] |
SSBGZ10-[40-150/1]-[30,40,50]-[20,30,40] |
SSBGZ12-[40-150/1]-[30,40,50]-[20,30,40] |
Part Number |
---|
Loading...
Sale Type | Complete Set | Shaft Shape | Straight Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy