(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Shaft Only
•Shaft Shape: Both Ends Tappeed Type
•Shaft Bushing Material: 52100 Bearing Steel
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ H ] Hardness | |
Both Ends Tapped | BGFP | 52100 Bearing Steel | 58HRC~ |
Part Number | - | L |
BGFP5 | - | 70 |
Part Number | L | M (Coarse) |
||||||||
Type | D | Shaft Dia. Tolerance | ||||||||
BGFP | 5 | 0 -0.005 |
40 | 50 | 60 | 70 | 80 | 90 | M3 | |
6 | 0 -0.005 |
M3 | ||||||||
8 | 0 -0.005 |
40 | 50 | 60 | 70 | 80 | 90 | 100 | M4 | |
10 | 0 -0.005 |
M5 | ||||||||
12 | 0 -0.005 |
M6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Sale Type | Shaft Only | Shaft Shape | Both Ends Tappeed Type | Shaft Bushing Material | 52100 Bearing Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy