(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Ball Cage
For complete product overview and details on Ball Sliders - Standard Type see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | |
Ball Retainer | Balls | Balls | |
BGS | C36000 Brass | 52100 Bearing Steel | 58HRC~ |
SSBGS | 440C Stainless Steel | 56HRC~ | |
SSBPS | Polyacetal | 440C Stainless Steel | 56HRC~ |
Part Number | - | Y, F |
BGHT5 BGS5 | - - | 20 15 |
Part Number | F | (D) | (D1) | |||||
Type | PD | |||||||
BGS SSBGS SSBPS | 3 | 10 | 15 | 20 | 4.8 | 3.2 | ||
4 | 5.8 | 4.2 | ||||||
(5) | 6.8 | 5.2 | ||||||
(6) | 15 | 20 | 30 | 7.8 | 6.2 | |||
(8) | 9.8 | 8.2 | ||||||
(10) | 20 | 30 | 40 | 11.8 | 10.2 | |||
(12) | 13.8 | 12.2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Sale Type | Ball Cage |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy