(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With Same Shaft Diameter, Smaller Push Outer Diameter by 1 to 2 mm than Standard Type, Further Space Saving.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ H ] Hardness | |||||
Type | Bushing | Shafts | Shafts Bushing | Ball Retainer | Balls | Shafts Bushing | Balls |
One End Tapped Hollow | |||||||
Standard | Straight Type | BGA | 52100 Bearing Steel | C36000 Brass Equivalent | 52100 Bearing Steel | 58HRC~ | 58HRC~ |
SSBGA | 440C Stainless Steel | 440C Stainless Steel | 56HRC~ | 56HRC~ | |||
Shoulder Type | BGHA | 52100 Bearing Steel | 52100 Bearing Steel | 58HRC~ | 58HRC~ | ||
SSBGHA | 440C Stainless Steel | 440C Stainless Steel | 56HRC~ | 56HRC~ | |||
Compact | Straight | BYA | 52100 Bearing Steel | C36000 Brass Equivalent | 52100 Bearing Steel | 58HRC~ | 58HRC~ |
Shouldered | BYHA |
Part Number | - | L | - | Y | - | F |
BGA5 | - | 72 | - | 20 | - | 15 |
Part Number | L | Y | F | D1 | T | H | d | M (Coarse) | B | |||||||||
Type | D | Shaft Dia. Tolerance | One End Tapped Hollow | Selection | Selection | |||||||||||||
O.D. Tolerance | ||||||||||||||||||
1mm Increment | ||||||||||||||||||
One End Tapped Hollow | 5 | 0 - 0.005 | 40~90 | 10 | 20 | 30 | 10 | 15 | 20 | 10 | 0 - 0.006 | 3 | 12 | 7 | M3 | 1.0 | ||
L Dimension Configurable | 6 | 0 - 0.005 | 20 | 30 | 40 | 15 | 20 | 30 | 11 | 0 -0.011 | 4 | 13 | 8 | M3 | 1.0 | |||
BGA BGHA SSBGA SSBGHA | 8 | 0 - 0.005 | 40~150 | 12 | 0 -0.011 | 4 | 14 | 10 | M4 | 1.0 | ||||||||
10 | 0 - 0.005 | 30 | 40 | 50 | 20 | 30 | 40 | 16 | 0 -0.011 | 4 | 18 | 12 | M5 | 1.0 | ||||
12 | 0 - 0.005 | 18 | 0 -0.011 | 4 | 20 | 14 | M6 | 1.0 | ||||||||||
[ ! ]When designing, it is recommended to position the bushing to prevent the ball slider from falling out therefrom. [ ! ]Calculate the stroke as "(Y-F) x2". The stroke of bushing or shaft is twice as much as the travel distance of ball slider (Y-F). |
Part Number | L | Y | F | D1 | T | H | d | M (Coarse) | B | |||||||||
Type | D | Shaft Dia. Tolerance | One End Tapped Hollow | Selection | Selection | |||||||||||||
O.D. Tolerance | ||||||||||||||||||
1mm Increment | ||||||||||||||||||
One End Tapped Hollow | 5 | 0 - 0.005 | 40~90 | 10 | 20 | 30 | 10 | 15 | 20 | 8 | 0 - 0.006 | 3 | 10 | 6.2 | M3 | 0.6 | ||
L Dimension Configurable | 6 | 0 - 0.005 | 20 | 30 | 40 | 15 | 20 | 30 | 9 | 0 - 0.011 | 4 | 11 | 7.2 | M3 | 0.6 | |||
BYA BYHA | 8 | 0 - 0.005 | 40~150 | 11 | 0 - 0.011 | 4 | 13 | 9.2 | M4 | 0.6 | ||||||||
10 | 0 - 0.005 | 30 | 40 | 50 | 20 | 30 | 40 | 14 | 0 - 0.011 | 4 | 16 | 12 | M5 | 1.0 | ||||
12 | 0 - 0.005 | 16 | 0 - 0.011 | 4 | 18 | 14 | M6 | 1.0 | ||||||||||
[ ! ]When designing, it is recommended to position the bushing to prevent the ball slider from falling out therefrom. [ ! ]Calculate the stroke as "(Y-F) x2". The stroke of bushing or shaft is twice as much as the travel distance of ball slider (Y-F). |
D | F | Basic Load Rating | |
Co (Static) N | |||
Standard | Compact | ||
5 | 10 | 50.7 | 26.1 |
15 | 84.5 | 42.4 | |
20 | 109.9 | 58.7 | |
6 | 15 | 101.5 | 43.2 |
20 | 113.2 | 59.8 | |
30 | 182.9 | 83.1 | |
8 | 15 | 105.1 | 59.0 |
20 | 126.1 | 81.6 | |
30 | 189.2 | 113.4 | |
10 | 20 | 147.7 | 147.7 |
30 | 221.5 | 221.5 | |
40 | 307.7 | 307.7 | |
12 | 20 | 187.4 | 187.4 |
30 | 281.1 | 281.1 | |
40 | 390.5 | 390.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BGA5-[40-90/1]-[10,20,30]-[10,15,20] |
BGA6-[40-90/1]-[20,30,40]-[15,20,30] |
BGA8-[40-150/1]-[20,30,40]-[15,20,30] |
BGA10-[40-150/1]-[30,40,50]-[20,30,40] |
BGA12-[40-150/1]-[30,40,50]-[20,30,40] |
BGHA5-[40-90/1]-[10,20,30]-[10,15,20] |
BGHA6-[40-90/1]-[20,30,40]-[15,20,30] |
BGHA8-[40-150/1]-[20,30,40]-[15,20,30] |
BGHA10-[40-150/1]-[30,40,50]-[20,30,40] |
BGHA12-[40-150/1]-[30,40,50]-[20,30,40] |
BYA5-[40-90/1]-[10,20,30]-[10,15,20] |
BYA6-[40-90/1]-[20,30,40]-[15,20,30] |
BYA8-[40-150/1]-[20,30,40]-[15,20,30] |
BYA10-[40-150/1]-[30,40,50]-[20,30,40] |
BYA12-[40-150/1]-[30,40,50]-[20,30,40] |
BYHA5-[40-90/1]-[10,20,30]-[10,15,20] |
BYHA6-[40-90/1]-[20,30,40]-[15,20,30] |
BYHA8-[40-150/1]-[20,30,40]-[15,20,30] |
BYHA10-[40-150/1]-[30,40,50]-[20,30,40] |
BYHA12-[40-150/1]-[30,40,50]-[20,30,40] |
SSBGA5-[40-90/1]-[10,20,30]-[10,15,20] |
SSBGA6-[40-90/1]-[20,30,40]-[15,20,30] |
SSBGA8-[40-150/1]-[20,30,40]-[15,20,30] |
SSBGA10-[40-150/1]-[30,40,50]-[20,30,40] |
SSBGA12-[40-150/1]-[30,40,50]-[20,30,40] |
SSBGHA5-[40-90/1]-[10,20,30]-[10,15,20] |
SSBGHA6-[40-90/1]-[20,30,40]-[15,20,30] |
SSBGHA8-[40-150/1]-[20,30,40]-[15,20,30] |
SSBGHA10-[40-150/1]-[30,40,50]-[20,30,40] |
SSBGHA12-[40-150/1]-[30,40,50]-[20,30,40] |
Loading...
Sale Type | Complete Set | Shaft Shape | One End Tapped Hollow Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy