(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High rigidity, compact width, 30~75mm of travel distance.
Part Number
Configured Part Number is shown.
Part Number | - | Lead | - | Sensor | - | Motor | - | Cable |
XYCVL630 XYCVLC675 | - - | 1 2 | - - | N 6 | - - | C UA | - - | N U |
Part Number | Lead | Sensor (Origin Sensor Position) | Mechanical Specifications | Accuracy Specification | |||
Table Size | Travel Distance | Weight*1 | Load Capacity | Perpendicularity | |||
XYCVL630 (w/o Cover) XYCVLC630 (with Cover) | 1 (Lead 1mm) 2 (Lead 2mm) | N (W/o Sensor) 1 (CCW Right) 2 (CCW Left) 3 (Right-center) 4 (Left-center) 5 (CW Right) 6 (CW Left) [ ! ]Limit Sensors are built-in. | 60×60 mm | 30 mm [ ! ]Lead 1mm only | 2.54 kg (2.66 kg*2 ) | 12 kgf [117.6 N] | 10 µm |
XYCVL650 (w/o Cover) XYCVLC650 (with Cover) | 50 mm | 2.74 kg (2.86 kg*2 ) | 15 μm | ||||
XYCVL675 (w/o Cover) XYCVLC675 (with Cover) | 75 mm | 3.06 kg (3.18 kg*2 ) | 37.5 μm | ||||
Mechanical Specifications by Motor Type | Notes | ||||||||||
Motor (and Driver or Amplifier) | Cable | Lead : 1mm | Lead : 2mm | Motor Weight (per piece) | Motor Model | Driver / Amplifier Model | Dedicated Controller | ||||
Resolution | Max. Speed | Resolution | Max. Speed | Original Manufacturer Model | Misumi Model*9 | ||||||
2-Phase Stepper Motor | T*3 (Standard) | N*6 | 5 μm*6 | 30 mm / sec | 10 μm*6 | 40 mm / sec | 0.11 kg | SJA28N32-0674B-01 (ORIENTAL MOTOR Co.,Lrd.) | ― | ||
PA*4 (With Encoder) | P*4 | 1 μm (At 1000 P/R) | 40 mm / sec | 2 μm (At 1000 P/R) | 80 mm / sec | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | |
5-Phase Stepper Motor | C*3 (Standard) | N*5 | 2 μm*6 | 30 mm / sec | 4 μm*6 | 35 mm / sec | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model | *Reccomended Model | Stand-alone Type : "MSCTL102" series |
F*3 (High Torque) | 2 μm*6 | 35 mm / sec | 4 μm*6 | 45 mm / sec | 0.20 kg | PK525HPB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Microstep: DFC5107P (ORIENTAL MOTOR Co.,Lrd.) | Microstep: MSDR24-MS | |||
G*3 (High Resolution) | 1 μm*6 | 25 mm / sec | 2 μm*6 | 30 mm / sec | 0.11 kg | PK523HPMB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Built-in Type : "MSCTL112" series | ||||
MA*4 (With Electromagnetic Brake) | M*4 | 2 μm*6 | 25 mm / sec | 4 μm*6 | 40 mm / sec | 0.52 kg | PKE545MC-A1 (ORIENTAL MOTOR Co.,Lrd.) | RKSD503M-A (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | |
AC Servo Motor | UA*4 | U*4 | ― (18 Bit Encoder) | 50 mm / sec | ― (18 Bit Encoder) | 100 mm / sec | 0.35 kg | HF-KP053 (Mitsubishi Electric Corporation) | MR-J4-10A (Mitsubishi Electric Corporation) | ― | ― |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Reference Position | Mechanical Limit | CW Limit | CWW Limit | Mechanical Limit | |
XYCVL_630 | Stroke Center | 17.5 | 15.5 | 15.5 | 17.5 |
XYCVL_650 | Stroke Center | 27.5 | 25.5 | 25.5 | 27.5 |
XYCVL_675 | Stroke Center | 40 | 37.5 | 37.5 | 40 |
There may be approx. ±0.5mm misalignment on the physical dimensions.
[ ! ]For details about Homing, see P.1-1735-97■Motor/Cable Application Table
Motor | Cable |
C,F,G | N (Not Provided) |
MA | M |
PA | P |
UA | U |
[ ! ]For the cable for C, F or G, see MSCB_on P.1-1735-95
■Max. speed
Motor | (mm/sec) |
C | 30 |
F | 35 |
G | 25 |
MA | 25 |
PA | 40 |
UA | 50 |
Feed Screw | Ball Screw Ø8, Lead 1 | Ball Screw Ø8, Lead 2 | |
Guide | Linear Ball Guide | ||
Resolution | Full | 2µm | 4µm |
Half | 1µm | 2µm | |
Fine(At 1/20 ) | 0.1µm | 0.2µm | |
Max. Speed | 30mm/sec | 35mm/sec | |
Positioning repeatability* | ±0.5µm | ||
Load Capacity | 98N | ||
Lost Motion* | 1µm | ||
Backlash* | 1µm | ||
Straightness* | 3µm | ||
Parallelism* | 15µm | ||
Motion Parallelism* | 10µm |
Motor | C | F | G | MA | PA | UA | |
Standard | High Torque | High Resolution | With Electromagnetic Brake | Tuningless | High Speed | ||
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.) | α-Step Motor | AC Servo Motor | |||
Step Angle | 0.72° | 0.72° | 0.36° | 0.72° | 0.36° (When 1000P/R is set) | 18-bit Encoder (262144P/R) | |
Connector | Applicable Receptacle Connector | HR10A-10P-12S (73) (Hirose Electric Co., LTD.) | 5559-06R-210 (Molex Japan LLC | 43020-1000 (Molex Japan LLC) | Motor Cable: JN4FT04SJ1-R Japan Aviation Electronics Industry, Ltd. | ||
Encoder: 1674320-1 (Tyco Electronics Japan G.K.) | |||||||
Sensor | Limit Sensor | Provided | |||||
Home Sensor | Not Provided by standard (Photomicrosensor PM-L25 (Panasonic Industrial Co., Ltd.) is available as the option.) | ||||||
Near Home Sensor | - | ||||||
Power Supply Voltage | DC5~24V ±10% | ||||||
Current Consumption | 45mA or less (15mA per Sensor) | ||||||
Control Output | NPN Open Collector Output DC30V, 50mA or less Residual Voltage 2V or less (when load current is 50mA) Residual Voltage 1V or less (when load current is 16mA) | ||||||
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Type | XY-Axis Motorized Stages | Material | 440C Stainless Steel | Guide | Linear Ball Guide |
---|---|---|---|---|---|
Table feeding methods | Ball screw | Surface Treatment | Electroless Nickel Plating | Through Hole (Table Center Hole) | No |
Load Capacity (Range)(N) | 50.1~100 | Allowable Load(N) | 98 | Table Straightness(µm) | 3 |
Table Parallelism(µm) | 15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy