(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Feed Screw Units with rapid 3mm travel per knob rotation. Available with 40~80 Square.
Part Number
Configured Part Number is shown.
Type | Main Body | Shaft | Knob | Feed Screw | [ A ]Accessories | ||
Standard Handle | Large Handle | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ M ]Material | |
XYKS | XYKSL | Aluminum Alloy | Black Anodize | 304 Stainless Steel | 303 Stainless Steel | 304 Stainless Steel | SCB5-20 x 4 pcs. |
Part Number |
XYKS40 XYKSL60L |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Weight (kg) | ||
Type | No. | Large Handle | ||||
(Standard Handle) XYKS (Large Handle) XYKSL | 40 | (Large Handle Top & Bottom) L (Large Handle Top only) A (Large Handle Bottom only) B | 40×40 | ±25 | 62.7 | 0.66 |
60 | 60×60 | ±25 | 62.7 | 1.17 | ||
80 | 80×80 | ±25 | 56.8 | 1.64 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYKS40 |
XYKS60 |
XYKS80 |
XYKSL40A |
XYKSL40B |
XYKSL40L |
XYKSL60A |
XYKSL60B |
XYKSL60L |
XYKSL80A |
XYKSL80B |
XYKSL80L |
Loading...
Load Capacity (Range)(N) | 50.1~100 | Feeding Method | Feed Screw | Table Material | Aluminum Alloy |
---|---|---|---|---|---|
Table Surface Treatment | Black Anodize | Guiding Mechanism | Shaft Slide | Table Size (Thickness) H(mm) | 47 |
Feed method (feed screw type) | Handle Operation | Feed method (feed pitch)(mm) | 3.0 | Diameter of ball screw(φ) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy