(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Link Cable (Part Numbers)

Link Cable

Move the mouse over the image to zoom

  • New Products

Useful when need to reach out to index plunger far inside. This makes it easily accessible. It also allows to adjust multiple units simultaneously with one.

Link Cable:Related Image

Link Cable:Related Image
[ ! ]Operating Temperature Applicable: -25 to +80°C

・Materials
[ M ] Material: Wire Outer End (Threaded): 304 Stainless Steel
Included Nut 4 pcs: (JIS Class 3): 304 Stainless Steel
Outer Tube (Sheath): PVC (Black)
Internal Liner: PE
Inner Core Rod: Copper for Screw
 

Specifications

Part Number-Wire End-Stroke-Outer Length
Wire Length
   
Left-Right
CWP0.7
CWW1.2
-
-
M03
P04
-
-
N03
N04
-
S40
-
1000
1200
 
 
■Link Cable
Part NumberWire End No. SelectionS (Stroke) 10 mm IncrementL (Outer Length) 10 mm IncrementWire Dia. (Ø)Outer Diameter (Ø)Outer EndIncluded NutMax. Operating Force N {kgf}Minimum Bending Radius R
TypeNo.LeftRightM (Coarse)BT
CWP0.7M
N
P
03
04
05
M
N
P
03
04
05
40~500200~30000.75 5M583.2294[30]75
1.240~500200~30001.2 5M6 103.6706[72]
2.0 40~500300~30002.0 6M81351878[192]100
 
 
■Link Wire
Part NumberWire End No. SelectionL 10mm IncrementWire Dia. (Ø)Max. Operating Force N {kgf}Minimum Bending Radius R
TypeNo.LeftRight
CWW0.7M
N
P
03M
N
P
0340~50000.75294[30]20
1.2040440~50001.2706[72]32
2.0050540~50002.01878[192]52
 
 
■Durability & Replacement Cycle
Wire Dia.Safety FactorMax.60%30%10%
Pull Count0.1 Million Times0.3 Million Times0.5 Million Times1 Million Times
0.7 Operating Force
N[kgf]
294
[30]
176
[18]
88
[9]
29
[3]
1.2 706
[72]
424
[43]
212
[22]
71
[7]
2.0 1878
[192]
1127
[115]
563
[58]
188
[19]
* When wiring the pulley, durability degrades depending on the pulley specifications.
 
■Wire Specifications & Elongation
Wire Dia.Wire Structure (Twisted)When used at the maximum operating force
Applied LoadTotal ElongationElastic ElongationPermanent Elongation
0.7Multi-twisted (7x19)294N1.17%1.13%0.04%
1.2706N1.13%1.09%0.03%
2.01878N1.13%1.08%0.05%

Alterations

Link Cable:Related Image

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CWP0.7-M03-M03-S[40-500/10]-[200-3000/10]
CWP0.7-M03-N03-S[40-500/10]-[200-3000/10]
CWP0.7-M03-P03-S[40-500/10]-[200-3000/10]
CWP0.7-N03-M03-S[40-500/10]-[200-3000/10]
CWP0.7-N03-N03-S[40-500/10]-[200-3000/10]
CWP0.7-N03-P03-S[40-500/10]-[200-3000/10]
CWP0.7-P03-M03-S[40-500/10]-[200-3000/10]
CWP0.7-P03-N03-S[40-500/10]-[200-3000/10]
CWP0.7-P03-P03-S[40-500/10]-[200-3000/10]
CWP1.2-M04-M04-S[40-500/10]-[200-3000/10]
CWP1.2-M04-N04-S[40-500/10]-[200-3000/10]
CWP1.2-M04-P04-S[40-500/10]-[200-3000/10]
CWP1.2-N04-M04-S[40-500/10]-[200-3000/10]
CWP1.2-N04-N04-S[40-500/10]-[200-3000/10]
CWP1.2-N04-P04-S[40-500/10]-[200-3000/10]
CWP1.2-P04-M04-S[40-500/10]-[200-3000/10]
CWP1.2-P04-N04-S[40-500/10]-[200-3000/10]
CWP1.2-P04-P04-S[40-500/10]-[200-3000/10]
CWP2.0-M05-M05-S[40-500/10]-[300-3000/10]
CWP2.0-M05-N05-S[40-500/10]-[300-3000/10]
CWP2.0-M05-P05-S[40-500/10]-[300-3000/10]
CWP2.0-N05-M05-S[40-500/10]-[300-3000/10]
CWP2.0-N05-N05-S[40-500/10]-[300-3000/10]
CWP2.0-N05-P05-S[40-500/10]-[300-3000/10]
CWP2.0-P05-M05-S[40-500/10]-[300-3000/10]
CWP2.0-P05-N05-S[40-500/10]-[300-3000/10]
CWP2.0-P05-P05-S[40-500/10]-[300-3000/10]
CWW0.7-M03-M03-[40-5000/10]
CWW0.7-M03-N03-[40-5000/10]
CWW0.7-M03-P03-[40-5000/10]
CWW0.7-N03-M03-[40-5000/10]
CWW0.7-N03-N03-[40-5000/10]
CWW0.7-N03-P03-[40-5000/10]
CWW0.7-P03-M03-[40-5000/10]
CWW0.7-P03-N03-[40-5000/10]
CWW0.7-P03-P03-[40-5000/10]
CWW1.2-M04-M04-[40-5000/10]
CWW1.2-M04-N04-[40-5000/10]
CWW1.2-M04-P04-[40-5000/10]
CWW1.2-N04-M04-[40-5000/10]
CWW1.2-N04-N04-[40-5000/10]
CWW1.2-N04-P04-[40-5000/10]
CWW1.2-P04-M04-[40-5000/10]
CWW1.2-P04-N04-[40-5000/10]
CWW1.2-P04-P04-[40-5000/10]
CWW2.0-M05-M05-[40-5000/10]
CWW2.0-M05-N05-[40-5000/10]
CWW2.0-M05-P05-[40-5000/10]
CWW2.0-N05-M05-[40-5000/10]
CWW2.0-N05-N05-[40-5000/10]
CWW2.0-N05-P05-[40-5000/10]
CWW2.0-P05-M05-[40-5000/10]
CWW2.0-P05-N05-[40-5000/10]
CWW2.0-P05-P05-[40-5000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Wire Dia.
(φ)
Wire end No, Select (left) Wire end No, Select (right) L
(mm)
S
(mm)
1 Piece(s)

12 Days or more

10Link Cable0.7Threaded, M3 (Coarse)Threaded, M3 (Coarse)200 ~ 300040 ~ 500
1 Piece(s)

12 Days or more

10Link Cable0.7Threaded, M3 (Coarse)Tapped, M3(Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable0.7Threaded, M3 (Coarse)Ring, φ3.2200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable0.7Tapped, M3(Coarse)Threaded, M3 (Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable0.7Tapped, M3(Coarse)Tapped, M3(Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable0.7Tapped, M3(Coarse)Ring, φ3.2200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable0.7Ring, φ3.2Threaded, M3 (Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable0.7Ring, φ3.2Tapped, M3(Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable0.7Ring, φ3.2Ring, φ3.2200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Threaded, M4 (Coarse)Threaded, M4 (Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Threaded, M4 (Coarse)Tapped, M4(Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Threaded, M4 (Coarse)Ring, φ5.2200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Tapped, M4(Coarse)Threaded, M4 (Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Tapped, M4(Coarse)Tapped, M4(Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Tapped, M4(Coarse)Ring, φ5.2200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Ring, φ5.2Threaded, M4 (Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Ring, φ5.2Tapped, M4(Coarse)200 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable1.2Ring, φ5.2Ring, φ5.2200 ~ 300040 ~ 500
1 Piece(s)

12 Days or more

10Link Cable2.0Threaded, M5 (Coarse)Threaded, M5 (Coarse)300 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable2.0Threaded, M5 (Coarse)Tapped, M5(Coarse)300 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable2.0Threaded, M5 (Coarse)Ring, φ5.2300 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable2.0Tapped, M5(Coarse)Threaded, M5 (Coarse)300 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable2.0Tapped, M5(Coarse)Tapped, M5(Coarse)300 ~ 300040 ~ 500
1 Piece(s)

12 Days or more

10Link Cable2.0Tapped, M5(Coarse)Ring, φ5.2300 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable2.0Ring, φ5.2Threaded, M5 (Coarse)300 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable2.0Ring, φ5.2Tapped, M5(Coarse)300 ~ 300040 ~ 500
1 Piece(s)

10 Days or more

10Link Cable2.0Ring, φ5.2Ring, φ5.2300 ~ 300040 ~ 500
1 Piece(s)

12 Days or more

10Link Wire0.7Threaded, M3 (Coarse)Threaded, M3 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire0.7Threaded, M3 (Coarse)Tapped, M3(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire0.7Threaded, M3 (Coarse)Ring, φ3.240 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire0.7Tapped, M3(Coarse)Threaded, M3 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire0.7Tapped, M3(Coarse)Tapped, M3(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire0.7Tapped, M3(Coarse)Ring, φ3.240 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire0.7Ring, φ3.2Threaded, M3 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire0.7Ring, φ3.2Tapped, M3(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire0.7Ring, φ3.2Ring, φ3.240 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Threaded, M4 (Coarse)Threaded, M4 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Threaded, M4 (Coarse)Tapped, M4(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Threaded, M4 (Coarse)Ring, φ5.240 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Tapped, M4(Coarse)Threaded, M4 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Tapped, M4(Coarse)Tapped, M4(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Tapped, M4(Coarse)Ring, φ5.240 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Ring, φ5.2Threaded, M4 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Ring, φ5.2Tapped, M4(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire1.2Ring, φ5.2Ring, φ5.240 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Threaded, M5 (Coarse)Threaded, M5 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Threaded, M5 (Coarse)Tapped, M5(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Threaded, M5 (Coarse)Ring, φ5.240 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Tapped, M5(Coarse)Threaded, M5 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Tapped, M5(Coarse)Tapped, M5(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Tapped, M5(Coarse)Ring, φ5.240 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Ring, φ5.2Threaded, M5 (Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Ring, φ5.2Tapped, M5(Coarse)40 ~ 5000-
1 Piece(s)

12 Days or more

10Link Wire2.0Ring, φ5.2Ring, φ5.240 ~ 5000-

Loading...

  1. 1

More Information

■Features of Link Cable
•Generally called PULL cable - A control cable that, when used together with various connecting parts, can perform complex power transmissions to a device installed far away by transmitting the pull force and displacement.

•Originally designed as an internal component for automobiles, link cable is often associated with the following characteristics: lightweight, direct feel, assembly, safety and vibration damping/sound proofing.

< Flexible Design/Assembly >.............Without requiring the joint mechanism of the intermediate area, all you need is a gap in the outer diameter to connect the drive component and the operating unit three-dimensionally.
< Quake Resistance & Sound Proofing >Less rigid compared to the mechanical rod type and excels in sound dampening and vibration insulation.
< Space Saving >...............................Flexible placement of drive components and operating unit allows you to make the unit compact.
< Reliability >.....................................Highly reliable as you can directly connect the operating unit and the drive components mechanically.
< Economical >..................................Simpler structure compared to the other connecting mechanism. Fewer assembly tasks required and easy to wire.

Link Cable:Related Image

Example

Link Cable:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support