(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod End Coupling Rods - One End Threaded, One End Tapped

Rod End Coupling Rods - One End Threaded, One End Tapped
  • Lead Time Reduction

Rod End Coupling Rods with the right-hand/left-hand thread selectable in size and length.

  • inCAD Components
Rod End Coupling Rods - Threaded, Tapped:Related Image
・Materials
Type[ M ]
Material
[ S ]
Surface Treatment
[ A ]Accessories: Hex Nut (Right/Left-hand thread 1 pc. each)
[ M ]Material[ S ]Surface Treatment
LBGBF1045 Carbon SteelBlack Oxide1018 Carbon SteelTrivalent Bright Chromate
LBGF1045 Carbon SteelElectroless Nickel Plating
SLBGF304 Stainless Steel-304 Stainless Steel -

Specifications

· L Standard
Part Number-L
LBRKN6
-
100
· L and F Configurable
Part Number-L-F
SLBRFN8
SLBRFNF5
-
-
225
275

-

20
■One End Threaded One End Tapped, L Configurable
Part NumberL
1mm Increment
L11B(C)
TypeM (Coarse)
L Configurable

LBGBF
LBGF
SLBGF
3 40~ 3001514966.9
4 50~ 40020181278.1
5 60~ 60025231689.2
6 70~ 6003028181011.5
8 90~10004037241315.0
10110~10005047301719.6
12130~10006056361921.9
14130~10006056362124.1
16170~10008076482427.7
18170~10008076562731.2
[ ! ]For minimum L dimension, a tapped pilot hole may go through. [ ! ]When assembling rod end bearings, check M-Pitch.

Alterations

Rod End Coupling Rods - Threaded, Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBGBF3-[40-300/1]
LBGBF4-[50-400/1]
LBGBF5-[60-600/1]
LBGBF6-[70-600/1]
LBGBF8-[90-1000/1]
LBGBF10-[110-1000/1]
LBGBF12-[130-1000/1]
LBGBF14-[130-1000/1]
LBGBF16-[170-1000/1]
LBGBF18-[170-1000/1]
LBGF3-[40-300/1]
LBGF4-[50-400/1]
LBGF5-[60-600/1]
LBGF6-[70-600/1]
LBGF8-[90-1000/1]
LBGF10-[110-1000/1]
LBGF12-[130-1000/1]
LBGF14-[130-1000/1]
LBGF16-[170-1000/1]
LBGF18-[170-1000/1]
SLBGF3-[40-300/1]
SLBGF4-[50-400/1]
SLBGF5-[60-600/1]
SLBGF6-[70-600/1]
SLBGF8-[90-1000/1]
SLBGF10-[110-1000/1]
SLBGF12-[130-1000/1]
SLBGF14-[130-1000/1]
SLBGF16-[170-1000/1]
SLBGF18-[170-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Nominal M
(mm)
Overall Length L
(mm)
Threaded Length F
(mm)
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide340 ~ 30015
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide450 ~ 40020
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide560 ~ 60025
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide670 ~ 60030
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide890 ~ 100040
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide10110 ~ 100050
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide12130 ~ 100060
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide14130 ~ 100060
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide16170 ~ 100080
1 Piece(s)

9 Days or more

101045 Carbon SteelBlack Oxide18170 ~ 100080
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating340 ~ 30015
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating450 ~ 40020
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating560 ~ 60025
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating670 ~ 60030
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating890 ~ 100040
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating10110 ~ 100050
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating12130 ~ 100060
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating14130 ~ 100060
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating16170 ~ 100080
1 Piece(s)

9 Days or more

101045 Carbon SteelElectroless Nickel Plating18170 ~ 100080
1 Piece(s)

9 Days or more

10304 Stainless Steel-340 ~ 30015
1 Piece(s)

9 Days or more

10304 Stainless Steel-450 ~ 40020
1 Piece(s)

9 Days or more

10304 Stainless Steel-560 ~ 60025
1 Piece(s)

9 Days or more

10304 Stainless Steel-670 ~ 60030
1 Piece(s)

9 Days or more

10304 Stainless Steel-890 ~ 100040
1 Piece(s)

9 Days or more

10304 Stainless Steel-10110 ~ 100050
1 Piece(s)

9 Days or more

10304 Stainless Steel-12130 ~ 100060
1 Piece(s)

9 Days or more

10304 Stainless Steel-14130 ~ 100060
1 Piece(s)

9 Days or more

10304 Stainless Steel-16170 ~ 100080
1 Piece(s)

9 Days or more

10304 Stainless Steel-18170 ~ 100080

Loading...

  1. 1
 

Basic Information

Type One End Threaded and One End Tapped L, F Dimension Type L Dimension Configurable

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.