(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzles - Flow Rate Control, Solid Stream

Air Nozzles - Flow Rate Control, Solid Stream

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Adjustable air flow.
For complete product overview and details on Air Nozzles - Flow Rate Control, Solid Stream see the sections below:

  • inCAD Components
Flow Rate Control Nozzles:Related Image
・Materials
Type[ M ]MaterialHeat Resistance Temp.
AFCSBody: 304 Stainless Steel
Nozzle: 304 Stainless Steel
O-Ring: NBR Nitrile Rubber
Nut: 304 Stainless Steel
60°C

Specifications

Part Number
AFCS1
 

Part NumberTMdLWWeight
(g)
Unit PriceVolume Discount Rate
TypeNo.(max)(min)1 ~ 4 pc(s).5~910~1920~30
AFCS1R1/8M6238351317    
2M833936
[ ! ]For orders larger than indicated quantity, please use the Misumi website.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFCS1
AFCS2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThe flow rate of air (When 0.3MPa)
(NL/min)
1 Piece(s)Available

8 Days or more

1070
1 Piece(s)Available

8 Days or more

10132

Loading...

  1. 1

More Information

■Features
Air Nozzles with Flow Rate Adjustable
Can be narrowed down without Speed Controller.
Can be fixed at an arbitrary position with built-in Locking Mechanism.

Flow Rate Control Nozzles:Related Image

Example

Flow Rate Control Nozzles:Related Image
 

Basic Information

Spray Shape Point Material 304 Stainless Steel Angle Adjustment Straight
Nominal Screw Dimension R1/8 Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support