(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzles - Cluster, Optional Spray Angles/Distances

Air Nozzles - Cluster, Optional Spray Angles/Distances

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Nozzles - Cluster, Optional Spray Angles/Distances
  • Air Nozzles - Cluster, Optional Spray Angles/Distances
  • Air Nozzles - Cluster, Optional Spray Angles/Distances
  • Volume Discount

•Type: Air Blow Nozzles
•Air Source: Compressor
•Blow Type: Standard
•Category: Nozzle Main Body
•Blow Pattern: Round, Disperse

  • inCAD Components
Radial Air Nozzles:Related Image
 
・Materials
[ M ] Material: SUS303

Specifications

Part Number-Air Spray Direction
AEDA2-F
Part NumberAir Spray DirectionOrificeDTLAir Flow Rate NL/Min
(for 0.3MPa)
Weight (g)Unit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~910~1920~50
AEDA2F (30° Front)8-Ø1.614R1/42224015    
S (Side)2333015.5
B (15° Rear)2635017.5
[ ! ]For orders larger than indicated quantity, please use the Misumi website.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AEDA2-B
AEDA2-F
AEDA2-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpray Angle θ (at 0.5MPa)
(deg)
The flow rate of air (When 0.3MPa)
(NL/min)
1 Piece(s)Available

8 Days or more

1015350
1 Piece(s)Available

Same day

Stock

1030240
1 Piece(s)Available

8 Days or more

100330

Loading...

  1. 1

Example

Radial Air Nozzles:Related Image
 

Basic Information

Spray Shape Round/Diffused Air Source Compressor Material 303 Stainless Steel
Blow Type Standard Type Air Blow Nozzles Applicable Fluid Compressed Air
Nominal Screw Dimension 2(R1/4) Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support