(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Air Nozzles - Wide Shape (Part Numbers)

Flat Air Nozzles - Wide Shape

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Nozzle width 100 mm with feature to amplify air volume.

  • inCAD Components
Flat Air Nozzles - Air-Amplify Wide Type / Air-Amplify Compact Type:Related Image
・Materials
Type[ M ]MaterialMax. Operating PressureHeat Resistance Temp.
AFTADWPPS Resin0.7MPa200°C

Specifications

Part Number
AFTADW20

Part NumberOrificeAir Flow Rate NL/min
(for 0.3MPa)
Weight (g)Unit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~3940~99100~200
AFTADW2032-Ø141028    
[ ! ]For orders larger than indicated quantity, please check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFTADW20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

More Information

■Features
Blow Port width approx. two times as wide as Standard Type (AFTAD). Air volume and speed out of the orifices are increased by taking surrounding air.
High colliding force with less air enables energy saving and air consumption reduction.
PPS Resin is used to improved oil and heat resistance.
Grooves are provided at the tip of the nozzle to protect the orifice.
Hex socket type connecting port allows easy replacement even when the damage to the thread occurs.
[ ! ]To prevent damage
• Avoid excessive tightening of screws.
• Avoid shocks to the screws.

Flat Air Nozzles - Air-Amplify Wide Type / Air-Amplify Compact Type:Related Image
 

Basic Information

Spray Shape Straight Air Source Compressor Material PPS Resin
Mounting Angle Flat Blow Type Amplification type Type Flat Type
Operating Pressure Range(MPa) ::0.7 Nominal Screw Dimension R1/4 Shape Wide Type
The flow rate of air (When 0.3MPa)(NL/min) 410 Screw Shape Threaded

Please check the type/dimensions/specifications of the part AFTADW20 in the Flat Air Nozzles - Wide Shape series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support