(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nozzle width 100 mm - wide type. 90 deg blow angle design for space constriction.
Part Number
Configured Part Number is shown.
AFTRSW60
Type | [ M ]Material | Max. Operating Pressure | Heat Resistance Temp. |
AFTRSW | ABS Resin Plastic | 0.7MPa | 70°C |
Part Number |
AFTRSW60 AFTRV20 |
Part Number | Orifice | Air Flow Rate NL/Min (for 0.3MPa) | Weight (g) | Unit Price | Volume Discount Rate | |||
Type | No. | 1 ~ 4 pc(s). | 5~39 | 40~99 | 100~200 | |||
AFTRSW | 60 | 32-Ø1 | 290 | 20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Spray Shape | Straight | Mounting Angle | 90 deg. | Applicable Fluid | Compressed Air |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | ::0.7 | Nominal Screw Dimension | R1/4 | Shape | Standard Type |
The flow rate of air (When 0.3MPa)(NL/min) | 290 | Screw Shape | Threaded |
Please check the type/dimensions/specifications of the part AFTRSW60 in the Air Nozzles - 90 Degree, Wide Blow, Plastic series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy