(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RS2 Motor Wrap

Single Axis Robot - RS2 Motor Wrap

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

Maximum Load Capacity: 10kg (Horizontal) / 2kg (Vertical) Stroke: 50~800mm Max. Velocity: 100mm/sec

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.
Single Axis Robots RS2 - Motor Wrap -:Related Image
■Components: Actuator, Controller, Cable
■Accessories
[ A ] AccessoriesController I/O Specifications
NPN, PNPCC-LinkDeviceNet
Instruction Manual (CD-ROM), Power Connector, Dummy Connector
-CC-Link ConnectorDeviceNet Connector

■Robot Material / Surface Treatment
ComponentsGuide RailSliderSide Cover
[ M ]MaterialSteelAluminumAluminum
[ S ] Surface Treatment--Anodize

Specifications

Part Number-Motor Mounting Direction-Controller-I/O Module-Cable Length-Stroke 
RS206B-L-C1-N-3-400 
RS206B-L-P1  -3-400(Controller: P1)

■General Specifications
Ball ScrewMotorPosition DetectorOperating Ambient Temperature, Humidity
Ø12
(C10 Rolled)
SteppingResolver
(Incremental)
0~40°C, 35~85%RH
(No Condensation)

■Standard Specifications FAQ >> Click here
TypeLead (mm)Positioning Repeatability (mm)Max Load Capacity (kg)Max. Push Force (N)Stroke (mm)Max. Velocity (Note) (mm/sec)Rated Running LifeInput Power SupplyMaximum Positioning Point
HorizontalVertical
RS206±0.021029050~800
(50 Pitch)
300~19010,000 km or MoreDC24V
±10%
255 points
126145600~380
204-271000~633
(Note) Maximum velocities allowed may vary depending on the stroke length selected. Please refer to the "Recommended Maximum Velocities" table.

■Dimensions / Mass
TypeDimensions / MassStroke (mm)
50100150200250300350400450500550600650700750800
RS2L (mm)196.5246.5296.5346.5396.5446.5496.5546.5596.5646.5696.5746.5796.5846.5896.5946.5
A (mm)234567891011121314151617
B (mm)3456789101112131415161718
C (mm)100150200250300350400450500500500500500500500500
Mass (kg)1.61.822.22.42.62.833.23.43.63.844.14.34.5
[ ! ]The brake adds 0.2kg to the total mass.

Part NumberSelection
TypeLead (mm)With or w/o Brake ([ ! ]1)Motor Mounting PositionController ([ ! ]2)I/O ModuleCable Length (m)Stroke (mm)
RS206None : Leave blank
Included : B
Right Side Mount: R
Left Side Mount: L
Point Control: C1
Pulse Control: P1
(DC24V ±10%)
NPN: N
PNP: P
CC-Link: C
DeviceNet: D
1
3
5
10
(Flexible Cable)
50~800
(50mm Increment)
12
20
([ ! ]1) Choose the "Brake" option for use in vertical applications. (The brake option is not available for Lead 20) ([ ! ]2) When the pulse train type controller is selected, the I/O type selection is not required.

Alterations

Single Axis Robots RS2 - Motor Wrap -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RS206-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS206B-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS212B-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
RS220-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Brake Max. Push Force
(N)
Maximum Velocity
(mm/sec)
Controller Type Motor Mounting Direction Cable Length
(m)
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026CC-LinkNot Provided90300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026DeviceNetNot Provided90300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026NPNNot Provided90300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026PNPNot Provided90300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026-Not Provided90300Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026CC-LinkNot Provided90300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026DeviceNetNot Provided90300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026NPNNot Provided90300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026PNPNot Provided90300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026-Not Provided90300Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026CC-LinkIncluded90300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026DeviceNetIncluded90300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026NPNIncluded90300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026PNPIncluded90300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026-Included90300Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026CC-LinkIncluded90300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026DeviceNetIncluded90300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026NPNIncluded90300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026PNPIncluded90300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.0100 to 2.026-Included90300Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112CC-LinkNot Provided45600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112DeviceNetNot Provided45600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112NPNNot Provided45600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112PNPNot Provided45600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112-Not Provided45600Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112CC-LinkNot Provided45600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112DeviceNetNot Provided45600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112NPNNot Provided45600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112PNPNot Provided45600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112-Not Provided45600Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112CC-LinkIncluded45600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112DeviceNetIncluded45600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112NPNIncluded45600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112PNPIncluded45600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112-Included45600Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112CC-LinkIncluded45600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112DeviceNetIncluded45600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112NPNIncluded45600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112PNPIncluded45600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8005.1 to 10.060 to 2.0112-Included45600Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20CC-LinkNot Provided271000Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20DeviceNetNot Provided271000Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20NPNNot Provided271000Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20PNPNot Provided271000Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20-Not Provided271000Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20CC-LinkNot Provided271000Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20DeviceNetNot Provided271000Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20NPNNot Provided271000Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20PNPNot Provided271000Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 8002.1 to 5.04--20-Not Provided271000Pulse Control (P1)Right Side1 ~ 10

Loading...

  1. 1

More Information

Single Axis Robots RS2 - Motor Wrap -:Related Image
 

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screws
Input Power Supply DC24V Position Detector Resolver Incremental Type Table Width(mm) 50
Max. Thrust Force Range(N) 0 to 100 Table Length(mm) 70 Environmental Spec. Standard Specification
Positioning Repeatability(µm) ±20 Number of Tables 1 pc. Allowable Static Moment MP(N•m) 33
Allowable Static Moment MY(N•m) 25 Allowable Static Moment MR(N•m) 30 Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.