(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This unit is required for vertical application of RSH4/RSH5/RSF4, more than 700mm stroke.
Part Number | EXRS-RGT |
Dimensions | W30 x H142 x D118mm (excluding mounting stay) |
Mass | 470g |
Regenerative Absorption Starting Voltage | Approx. 420V or more |
Regenerative Absorption Stopping Voltage | Approx. 380V or more |
Applicable actuator types | RSH4 (P.99) / RSH5 (P.101) / RSF4 (P.103) |
Application Requirement | For vertical application of RSH4/RSH5/RSF4, more than 700mm stroke |
Applicable Controller | EXRS-C21A/C21B/C22A/C22B |
Loading...
Main Body, Peripheral Components | Peripheral Components |
---|
Please check the type/dimensions/specifications of the part EXRS-RGT in the Regenerative Unit for Single Axis Robots series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy