(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pans intended to store dust and liquid falling from conveyors to keep clean environments. They are oil-resistant.
The pan is screw-mounted and can be separated from the U-shaped bracket.
Part Number
Configured Part Number is shown.
CDPT-[65-550/1]-[100-400/5]-[20-40/10]-[150-200/10]
Type | [ M ]Material | [ A ]Accessories | |
CDPT | 304 Stainless Steel | Hex Socket Head Cap Screw (304 Stainless Steel) | Washer (304 Stainless Steel) |
Part Number | - | W | - | L | - | H | - | A |
CDPT | - | 250 | - | 300 | - | 20 | - | 150 |
Part Number | W 1mm Increment | L 5mm Increment | H 10mm Increment | A 10mm Increment |
CDPT | 65~100 | 100~200 | 20~40 | 150~200 |
205~300 | ||||
305~400 | ||||
101~200 | 100~200 | |||
205~300 | ||||
305~400 | ||||
201~300 | 100~200 | |||
205~300 | ||||
305~400 | ||||
301~400 | 100~200 | |||
205~300 | ||||
305~400 | ||||
401~550 | 100~200 | |||
205~300 | ||||
305~400 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy