(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Shafts - One end stepped and externally threaded, one end internally threaded.

Rotary Shafts - One end stepped and externally threaded, one end internally threaded.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion

New diameter sizes (13, 16, 17, 18 and 22) are added for h9 tolerance types. [3/31/23]
Straight Rotary Shafts - One End Stepped, One End Threaded, One End Tapped are available in 1045 Carbon Steel or Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]15mm - 995mm. Use the alteration LKC to specify the length in 0.1mm increment.

Inch option is available, please click Here.

  • inCAD Components

PDFP.2019-872

Unit examples related to this product
Rotary Shafts - One End Stepped, One End Threaded, One End Tapped:Related Image
・Materials
TypeTolerance[ M ]Material[ S ]Surface Treatment
 StandardWrench FlatsDP
NSFRMHDNSFRMHDSh9
(Cold-drawn)
h71045 Carbon Steel or Equivalent-
SFRMHDSFRMHDSBlack Oxide
PSFRMHDPSFRMHDSElectroless Nickel Plating
SSFRMHDSSFRMHDS304 Stainless Steel-
NSFRMGDNSFRMGDSg61045 Carbon Steel or Equivalent-
SFRMGDSFRMGDSBlack Oxide
PSFRMGDPSFRMGDSElectroless Nickel Plating
SSFRMGDSSFRMGDS304 Stainless Steel-
NSFRHDNSFRHDSh7
(Ground)
h71045 Carbon Steel or Equivalent-
SFRHDSFRHDSBlack Oxide
PSFRHDPSFRHDSElectroless Nickel Plating
SSFRHDSSFRHDS304 Stainless Steel-
NSFRDNSFRDSg6
(Ground)
g61045 Carbon Steel or Equivalent-
SFRDSFRDSBlack Oxide
PSFRDPSFRDSElectroless Nickel Plating
SSFRDSSFRDS304 Stainless Steel-

Specifications

 Part Number-L-F-B-P-N-SC
①D part h9 / P part h7
③h7 (Ground)
SFRMHD30
SFRHDS25
-
-
250
200
-
-
F30
F25

 
-
-
B8
B15
-
-
P10
P12
-
-
N8
N12

 

-

SC30
 
 
①D tolerance h9 (Cold-drawn) / P tolerance h7 ②D tolerance h9 (Cold-drawn) / P tolerance g6
Part Number0.1mm Increment1mm IncrementP SelectionN (Coarse) Selection1mm IncrementW2(Y)max.
TypeDLFBSC
Wrench Flats Type only
StandardWrench Flats
①D part h9 / P part h7
NSFRMHD
SFRMHD
PSFRMHD
SSFRMHD

(D6 is not available for SSFRMHD.)
②D part h9 / P part g6
NSFRMGD
SFRMGD
PSFRMGD
SSFRMGD

(D6 is not available for SSFRMGD.)
①D part h9 / P part h7
NSFRMHDS
SFRMHDS
PSFRMHDS
SSFRMHDS

(D6 is not available for SSFRMHDS.)
②D part h9 / P part g6
NSFRMGDS
SFRMGDS
PSFRMGDS
SSFRMGDS

(D6 is not available for SSFRMGDS.)
615.0~395.05≤F≤Px7When P≤6
B≤Px3
&
B≤F-2

When P=8 or 10
B≤Px3
&
B≤F-3

When P≥12
B≤Px3
&
B≤F-5
345        2.6 34         SC+2≤L

SC=0 or SC≥1

[ ! ]For SC≤Mx3

W-M≥2
58400
815.0~495.03456       2.6 3456       7500
1015.0~595.0 4568            3456       8600
1215.0~665.0  56810     4568      1010700
1515.0~795.0  5681012     456810     13800
2030.0~995.0  568101216    4568101216   171000
2550.0~995.0  56810121620   4568101216   22
3060.0~995.0    81012162024    6810121620  2715
3570.0~995.0    8101216202430     1012162024 30
 
③h7 (Ground)
Part Number0.1mm Increment1mm IncrementP SelectionN (Coarse) Selection1mm IncrementW2(Y)max.
TypeDLFBSC
Wrench Flats Type only
StandardWrench Flats
NSFRHD

SFRHD

PSFRHD

SSFRHD
NSFRHDS

SFRHDS

PSFRHDS

SSFRHDS
615.0~395.05≤F≤Px7When P≤6
B≤Px3
&
B≤F-2

When P=8 or 10
B≤Px3
&
B≤F-3

When P≥12
B≤Px3
&
B≤F-5
345       2.6 34         SC+2≤L

SC=0 or SC≥1


[ ! ]For SC≤Mx3

W-M≥2
58400
815.0~495.03456       2.6 3456       7500
1015.0~595.0 4568            3456       8600
1215.0~695.0  56810     4568      1010700
1515.0~795.0  5681012     456810     13800
1730.0~895.0  5681012     45681012    14900
2030.0~995.0  568101216    4568101216   171000
2550.0~995.0  56810121620  4568101216   22
3060.0~995.0    81012162024    6810121620  2715
3570.0~995.0    8101216202430    1012162024 30
4080.0~995.0      1216202430     1012162024303620
50100.0~995.0       16202430      121620243041
 
 
④g6 (Ground)
Part Number0.1mm Increment1mm IncrementP SelectionN (Coarse) Selection1mm IncrementW2(Y)max.
TypeDLFBSC
Wrench Flats Type only
StandardWrench Flats
NSFRD

SFRD

PSFRD

SSFRD

(D13, 16, 18 and 22 are not available for SSFRD.)
NSFRDS

SFRDS

PSFRDS

SSFRDS

(D13, 16, 18 and 22 are not available for SSFRDS.)
615.0~395.05≤F≤Px7When P≤6
B≤Px3
&
B≤F-2

When P=8 or 10
B≤Px3
&
B≤F-3

When P≥12
B≤Px3
&
B≤F-5
345       2.6   3 4         SC+2≤L

SC=0 or SC≥1

[ ! ]For L-SC≤Nx3,

W-N≥2
58400
815.0~495.03456       2.6   3456       7500
1015.0~595.0 456              3456       8600
1215.0~695.0  568      4568      1010700
1315.0~695.0  568      4568      11
1515.0~795.0  56810      456810     13800
1615.0~895.0  56810     456810     14900
1730.0~895.0  5681012    45681012    
1830.0~895.0  5681012    45681012    15
2030.0~995.0  568101216   4568101216   171000
2230.0~995.0  568101216    4568101216   19
2550.0~995.0  568101216   4568101216   22
3060.0~995.0    810121620    6810121620  2715
3570.0~995.0    81012162024    681012162024 30
4080.0~995.0      1216202430     1012162024303620
50100.0~995.0       16202430      121620243041
[ ! ]When D-P≤2, chamfer C at the step is 0.2 or less. [ ! ]Overall length requires Nx3≤L.
 

Alterations

[ ! ]For Keyway Details, Click here.
[ ! ]For detailed undercut dimensions, Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFRD6-[20-295/0.1]-F[2-35/0.1]-B[2-15/1]-P[3,​4,​5]-N[3,​4]
PSFRD6-[20-295/0.1]-F[2-35/0.1]-B[2-15/1]-PMC[3,​4,​5]-N[3,​4]
PSFRD8-[20-395/0.1]-F[2-42/0.1]-B[2-18/1]-P[3,​4,​5,​6]-N[3,​4,​5,​6]
PSFRD8-[20-395/0.1]-F[2-42/0.1]-B[2-18/1]-PMC[3,​4,​5,​6]-N[3,​4,​5,​6]
PSFRD10-[20-495/0.1]-F[2-56/0.1]-B[2-24/1]-P[4,​5,​6,​8]-N[4,​5,​6]
PSFRD10-[20-495/0.1]-F[2-56/0.1]-B[2-24/1]-PMC[4,​5,​6,​8]-N[4,​5,​6]
PSFRD12-[30-595/0.1]-F[2-70/0.1]-B[2-35/1]-P[5,​6,​8,​10]-N[5,​6,​8]
PSFRD12-[30-595/0.1]-F[2-70/0.1]-B[2-35/1]-PMC[5,​6,​8,​10]-N[5,​6,​8]
PSFRD13-[25-595/0.1]-F[2-70/0.1]-B[2-65/1]-P[5,​6,​8,​10]-N[5,​6,​8]
PSFRD13-[25-595/0.1]-F[2-70/0.1]-B[2-65/1]-PMC[5,​6,​8,​10]-N[5,​6,​8]
PSFRD15-[30-695/0.1]-F[2-84/0.1]-B[2-40/1]-P[5,​6,​8,​10,​12]-N[5,​6,​8,​10]
PSFRD15-[30-695/0.1]-F[2-84/0.1]-B[2-40/1]-PMC[5,​6,​8,​10,​12]-N[5,​6,​8,​10]
PSFRD16-[25-795/0.1]-F[2-84/0.1]-B[2-42/1]-P[5,​6,​8,​10,​12]-N[5,​6,​8,​10]
PSFRD16-[25-795/0.1]-F[2-84/0.1]-B[2-42/1]-PMC[5,​6,​8,​10,​12]-N[5,​6,​8,​10]
PSFRD17-[40-795/0.1]-F[2-84/0.1]-B[2-36/1]-P[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
PSFRD17-[40-795/0.1]-F[2-84/0.1]-B[2-36/1]-PMC[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
PSFRD18-[40-795/0.1]-F[2-84/0.1]-B[2-36/1]-P[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
PSFRD18-[40-795/0.1]-F[2-84/0.1]-B[2-36/1]-PMC[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
PSFRD20-[40-795/0.1]-F[2-112/0.1]-B[2-49/1]-P[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
PSFRD20-[40-795/0.1]-F[2-112/0.1]-B[2-49/1]-PMC[6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
PSFRD22-[30-795/0.1]-F[2-112/0.1]-B[2-57/1]-P[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
PSFRD22-[30-795/0.1]-F[2-112/0.1]-B[2-57/1]-PMC[6,​8,​10,​12,​15,​16]-N[5,​6,​8,​10,​12,​16]
PSFRD25-[50-795/0.1]-F[3-140/0.1]-B[2-60/1]-P[6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12,​16]
PSFRD25-[50-795/0.1]-F[3-140/0.1]-B[2-60/1]-PMC[8,​10,​12,​15,​17,​20]-N[5,​6,​8,​10,​12,​16]
PSFRD30-[60-795/0.1]-F[3-168/0.1]-B[2-95/1]-P[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20]
PSFRD30-[60-795/0.1]-F[3-168/0.1]-B[2-95/1]-PMC[8,​10,​12,​15,​17,​20,​25]-N[8,​10,​12,​16,​20]
PSFRD35-[70-795/0.1]-F[3-210/0.1]-B[2-90/1]-P[10,​12,​16,​20,​24,​30]-N[8,​10,​12,​16,​20,​24]
PSFRD35-[70-795/0.1]-F[3-210/0.1]-B[2-90/1]-PMC[10,​12,​15,​17,​20,​25]-N[8,​10,​12,​16,​20,​24]
PSFRD40-[80-795/0.1]-F[5-210/0.1]-B[2-90/1]-P[12,​16,​20,​24,​30]-N[12,​16,​20,​24,​30]
PSFRD40-[80-795/0.1]-F[5-210/0.1]-B[2-90/1]-PMC[12,​15,​17,​20,​25,​30]-N[12,​16,​20,​24,​30]
PSFRD50-[100-795/0.1]-F[5-210/0.1]-B[2-90/1]-P[16,​20,​24,​30]-N[16,​20,​24,​30]
PSFRD50-[100-795/0.1]-F[5-210/0.1]-B[2-90/1]-PMC[15,​17,​20,​25,​30]-N[16,​20,​24,​30]
PSFRDS6-[20-295/0.1]-F[2-35/0.1]-B[2-15/1]-P[3,​4,​5]-N[3,​4]-SC[0-287/1]
PSFRDS6-[20-295/0.1]-F[2-35/0.1]-B[2-15/1]-PMC[3,​4,​5]-N[3,​4]-SC[0-287/1]
PSFRDS8-[15-495/0.1]-F[2-42/0.1]-B[0-18/1]-P[3,​4,​5,​6]-N[2.6,​3,​4,​5,​6]-SC[0-487/1]
PSFRDS8-[15-495/0.1]-F[2-42/0.1]-B[0-18/1]-P[3,​4,​5,​6]-ND[3,​4,​5,​6]-SC[0-487/1]
PSFRDS8-[15-495/0.1]-F[2-42/0.1]-B[0-18/1]-PMC[3,​4,​5,​6]-N[2.6,​3,​4,​5,​6]-SC[0-487/1]
PSFRDS8-[15-495/0.1]-F[2-42/0.1]-B[0-18/1]-PMC[3,​4,​5,​6]-ND[3,​4,​5,​6]-SC[0-487/1]
PSFRDS10-[20-495/0.1]-F[2-56/0.1]-B[2-24/1]-P[4,​5,​6,​8]-N[4,​5,​6]-SC[0-487/1]
PSFRDS10-[20-495/0.1]-F[2-56/0.1]-B[2-24/1]-PMC[4,​5,​6,​8]-N[4,​5,​6]-SC[0-487/1]
PSFRDS12-[30-595/0.1]-F[2-70/0.1]-B[2-65/1]-P[5,​6,​8,​10]-N[5,​6,​8]-SC[0-585/1]
PSFRDS12-[30-595/0.1]-F[2-70/0.1]-B[2-65/1]-PMC[5,​6,​8,​10]-N[5,​6,​8]-SC[0-585/1]
PSFRDS13-[25-595/1]-F[2-70/0.1]-B[2-65/1]-P[5,​6,​8,​10]-N[5,​6,​8]-SC[0-585/1]
PSFRDS13-[25-595/1]-F[2-70/0.1]-B[2-65/1]-PMC[5,​6,​8,​10]-N[5,​6,​8]-SC[0-585/1]
PSFRDS15-[30-695/0.1]-F[2-84/0.1]-B[2-42/1]-P[5,​6,​8,​10,​12]-N[5,​6,​8,​10]-SC[0-685/1]
PSFRDS15-[30-695/0.1]-F[2-84/0.1]-B[2-42/1]-PMC[5,​6,​8,​10,​12]-N[5,​6,​8,​10]-SC[0-685/1]
PSFRDS16-[15-995/0.1]-F[2-84/0.1]-B[0-42/1]-P[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-985/1]
PSFRDS16-[15-995/0.1]-F[2-84/0.1]-B[0-42/1]-P[4,​5,​6,​8,​10,​12]-ND[4,​5,​6,​8,​10,​12]-SC[0-985/1]
PSFRDS16-[15-995/0.1]-F[2-84/0.1]-B[0-42/1]-PMC[5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-985/1]
PSFRDS16-[15-995/0.1]-F[2-84/0.1]-B[0-42/1]-PMC[5,​6,​8,​10,​12]-ND[4,​5,​6,​8,​10,​12]-SC[0-985/1]
PSFRDS17-[40-795/0.1]-F[2-84/0.1]-B[2-36/1]-P[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]-SC[0-785/1]
PSFRDS17-[40-795/0.1]-F[2-84/0.1]-B[2-36/1]-PMC[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]-SC[0-785/1]
PSFRDS18-[30-795/0.1]-F[2-84/0.1]-B[2-36/1]-P[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]-SC[0-785/1]
PSFRDS18-[30-795/0.1]-F[2-84/0.1]-B[2-36/1]-PMC[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]-SC[0-785/1]
PSFRDS20-[40-795/0.1]-F[2-112/0.1]-B[2-57/1]-P[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]-SC[0-785/1]
PSFRDS20-[40-795/0.1]-F[2-112/0.1]-B[2-57/1]-PMC[6,​8,​10,​12,​15,​16]-N[5,​6,​8,​10,​12,​16]-SC[0-785/1]
PSFRDS22-[30-795/0.1]-F[2-112/0.1]-B[2-57/1]-P[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]-SC[0-785/1]
PSFRDS22-[30-795/0.1]-F[2-112/0.1]-B[2-57/1]-PMC[6,​8,​10,​12,​15,​16]-N[5,​6,​8,​10,​12,​16]-SC[0-785/1]
PSFRDS25-[50-795/0.1]-F[3-140/0.1]-B[2-60/1]-P[5,​6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12,​16]-SC[0-785/1]
PSFRDS25-[50-795/0.1]-F[3-140/0.1]-B[2-60/1]-PMC[8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12,​16]-SC[0-785/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Shaft Dia. Tolerance (Metric Only) Length L
(mm)
B
(mm)
Coarse Tapped [ND] Depth=Nx3 Coarse Tapped [N] Coase Thread [P] (Stepped Dia.)
(mm)
F
(mm)
Fine Thread [PMC] for P SC
(mm)
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 2952 ~ 15-3 ~ 43 ~ 52 ~ 35--
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 2952 ~ 15-3 ~ 4-2 ~ 353 ~ 5-
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 3952 ~ 18-3 ~ 63 ~ 62 ~ 42--
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 3952 ~ 18-3 ~ 6-2 ~ 423 ~ 6-
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 4952 ~ 24-4 ~ 64 ~ 82 ~ 56--
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 4952 ~ 24-4 ~ 6-2 ~ 564 ~ 8-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 5952 ~ 35-5 ~ 85 ~ 102 ~ 70--
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 5952 ~ 35-5 ~ 8-2 ~ 705 ~ 10-
1 Piece(s)

12 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)25 ~ 5952 ~ 65-5 ~ 85 ~ 102 ~ 70--
1 Piece(s)

12 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)25 ~ 5952 ~ 65-5 ~ 8-2 ~ 705 ~ 10-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 6952 ~ 40-5 ~ 105 ~ 122 ~ 84--
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 6952 ~ 40-5 ~ 10-2 ~ 845 ~ 12-
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)25 ~ 7952 ~ 42-5 ~ 105 ~ 122 ~ 84--
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)25 ~ 7952 ~ 42-5 ~ 10-2 ~ 845 ~ 12-
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 36-5 ~ 125 ~ 122 ~ 84--
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 36-5 ~ 12-2 ~ 845 ~ 12-
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 36-5 ~ 125 ~ 122 ~ 84--
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 36-5 ~ 12-2 ~ 845 ~ 12-
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 49-5 ~ 165 ~ 162 ~ 112--
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 49-5 ~ 16-2 ~ 1126 ~ 16-
1 Piece(s)

12 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 7952 ~ 57-5 ~ 165 ~ 162 ~ 112--
1 Piece(s)

12 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 7952 ~ 57-5 ~ 16-2 ~ 1126 ~ 16-
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 7952 ~ 60-5 ~ 166 ~ 203 ~ 140--
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 7952 ~ 60-5 ~ 16-3 ~ 1408 ~ 20-
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)60 ~ 7952 ~ 95-8 ~ 208 ~ 243 ~ 168--
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)60 ~ 7952 ~ 95-8 ~ 20-3 ~ 1688 ~ 25-
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 7952 ~ 90-8 ~ 2410 ~ 303 ~ 210--
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 7952 ~ 90-8 ~ 24-3 ~ 21010 ~ 25-
1 Piece(s)

12 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 7952 ~ 90-12 ~ 3012 ~ 305 ~ 210--
1 Piece(s)

12 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 7952 ~ 90-12 ~ 30-5 ~ 21012 ~ 30-
1 Piece(s)

12 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)100 ~ 7952 ~ 90-16 ~ 3016 ~ 305 ~ 210--
1 Piece(s)

12 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)100 ~ 7952 ~ 90-16 ~ 30-5 ~ 21015 ~ 30-
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 2952 ~ 15-3 ~ 43 ~ 52 ~ 35-0 ~ 287
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 2952 ~ 15-3 ~ 4-2 ~ 353 ~ 50 ~ 287
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)15 ~ 4950 ~ 18-2.6 ~ 63 ~ 62 ~ 42-0 ~ 487
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)15 ~ 4950 ~ 183 ~ 6-3 ~ 62 ~ 42-0 ~ 487
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)15 ~ 4950 ~ 18-2.6 ~ 6-2 ~ 423 ~ 60 ~ 487
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)15 ~ 4950 ~ 183 ~ 6--2 ~ 423 ~ 60 ~ 487
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 4952 ~ 24-4 ~ 64 ~ 82 ~ 56-0 ~ 487
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 4952 ~ 24-4 ~ 6-2 ~ 564 ~ 80 ~ 487
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 5952 ~ 65-5 ~ 85 ~ 102 ~ 70-0 ~ 585
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 5952 ~ 65-5 ~ 8-2 ~ 705 ~ 100 ~ 585
1 Piece(s)

12 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)25 ~ 5952 ~ 65-5 ~ 85 ~ 102 ~ 70-0 ~ 585
1 Piece(s)

12 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)25 ~ 5952 ~ 65-5 ~ 8-2 ~ 705 ~ 100 ~ 585
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 6952 ~ 42-5 ~ 105 ~ 122 ~ 84-0 ~ 685
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 6952 ~ 42-5 ~ 10-2 ~ 845 ~ 120 ~ 685
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)15 ~ 9950 ~ 42-4 ~ 124 ~ 122 ~ 84-0 ~ 985
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)15 ~ 9950 ~ 424 ~ 12-4 ~ 122 ~ 84-0 ~ 985
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)15 ~ 9950 ~ 42-4 ~ 12-2 ~ 845 ~ 120 ~ 985
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)15 ~ 9950 ~ 424 ~ 12--2 ~ 845 ~ 120 ~ 985
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 36-5 ~ 125 ~ 122 ~ 84-0 ~ 785
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 36-5 ~ 12-2 ~ 845 ~ 120 ~ 785
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 7952 ~ 36-5 ~ 125 ~ 122 ~ 84-0 ~ 785
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 7952 ~ 36-5 ~ 12-2 ~ 845 ~ 120 ~ 785
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 57-5 ~ 165 ~ 162 ~ 112-0 ~ 785
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 7952 ~ 57-5 ~ 16-2 ~ 1126 ~ 160 ~ 785
1 Piece(s)

12 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 7952 ~ 57-5 ~ 165 ~ 162 ~ 112-0 ~ 785
1 Piece(s)

12 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 7952 ~ 57-5 ~ 16-2 ~ 1126 ~ 160 ~ 785
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 7952 ~ 60-5 ~ 165 ~ 203 ~ 140-0 ~ 785
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 7952 ~ 60-5 ~ 16-3 ~ 1408 ~ 200 ~ 785

Loading...

Example

Rotary Shafts - One End Stepped, One End Threaded, One End Tapped:Related Image

Rotary Shafts Thread Undercut (PC/QC) Dimensions (Reference)

When Thread undercut machining (PC/QC) is specified, PC/QC dimension is as shown in the table below.

As for the PC and QC Dimensions for the Fine Thread alteration (PMC/QMC), also refer to the tables below.

Coarse Thread
P(=M)
Q(=N)
PC
QC
32.4
43.2
54.1
64.4
76.0
107.7
129.4
1613.0
2016.4
2419.6
3025.0
Combined with Fine Thread Alteration
PMC
QMC
PC
QC
32.4
43.2
54.1
64.8
86.4
108.4
1210.4
1513.4
1715.4
2018.4
2522.7
3027.7

Detailed Retaining Ring Groove Dimensions Rotary & Driving Shafts

Shaft Diameterd ToleranceSlot Width (m) ToleranceApplicable Retaining Ring
21.2+0.06
0
0.4+0.05
0
JIS E Type 1.2
2.51.50.5JIS E Type 1.5
32JIS E Type 2
430.7+0.1
0
JIS E Type 3
54+0.075
0
JIS E Type 4
65JIS E Type 5
760.9JIS E Type 6
87+0.09
0
JIS E Type 7
98JIS E Type 8
109.60/-0.091.15+0.14
0
JIS C Type 10
1110.50
-0.11
JIS C Type 11
1211.5JIS C Type 12
1312.4JIS C Type 13
1413.4JIS C Type 14
1514.3JIS C Type 15
1615.2JIS C Type 16
1716.2JIS C Type 17
18171.35JIS C Type 18
1918JIS C Type 19

[ ! ]An applicable retaining ring is attached.

Shaft Diameterd ToleranceSlot Width (m) ToleranceApplicable Retaining Ring
20190
-0.21
1.35+0.14
0
JIS C Type 20
2120JIS C Type 21
2221JIS C Type 22
2322JIS C Type 23
2422.9JIS C Type 24
2523.9JIS C Type 25
2624.9JIS C Type 26
2826.61.65JIS C Type 28
2927.6JIS C Type 29
3028.6JIS C Type 30
3230.30
-0.25
JIS C Type 32
3533JIS C Type 35
40381.9JIS C Type 40
4542.5JIS C Type 45
50472.2JIS C Type 50

Support Information

Basis of Fitting Selection/Dimensional Tolerances & Fitting

Difference between Shatf and Rotary Shaft

Comparison of specifications between linear shafts and shafts for rotary shafts

Basic Specifications
SpecificationsRotary ShaftsLinear Shafts
Material1045 Carbon Steel or Equivalent 304 Stainless Steel4137 Alloy Steel or Equivalent52100 Bearing Steel Equivalent SUS440C(13Cr) Stainless Steel Equivalent1045 Carbon Steel Equivalent or 304 Stainless Steel
Quenching/Hardness-Hardness 30-35HRCHigh-frequency quenching-
Outer Diameter Toleranceh9/h7g6g6/h5f8
Surface TreatmentNo plating
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
No Plating
Hard Chrome Plating
Low Temp. Black Chrome Plating
Electroless Nickel Plating (Only Surface Treatment Fully Plated Type)
Hard Chrome Plating
Alterations
AlterationsRotary ShaftsLinear Shafts
L Dimension ToleranceL<500: L±0.05
L≧500: L±0.1
L≧800: NOT applicable
L<200: L±0.03
200≦L<500: L±0.05
L≧500: L±0.1
Flat Key GroovesUp to 1 location specifiedUp to 2 locations specified
Set Screw FlatUp to 3 locations specifiedUp to 2 locations specified
2 Set Screw FlatUp to 1 location specified
Angle Specification: 15 Deg. Inc
Up to 2 locations specified
Angle Specification: Fixed
V-groove-Up to 2 locations specified
KeywayUp to 4 locations specified
Specified on step: Applicable
Up to 2 locations specified
Specified on step: NOT applicable
Change to Fine Threads1 type2 type
Change to Fine Threads Tap-1 type
UndercutM3~M30M6~M30
Tapped DepthApplicableApplicable
Retainning Ring GrooveUp to 2 locations on D and 1 locationon each step
*Can be chosen together
Up to 2 locations specified
(Only Retaining Ring type applicable)
Slit Cam GrooveUp to 1 location specified-
ConcentricityApplicable-
Left Hand ThreadApplicable-
SlitUp to 1 location specified-
C Chamfering WidthApplicable-

*Click here for information of Rotary Shaft Alteration Guide or Shaft Alteration Guide

 

Basic Information

Basic Shape One End Stepped End Shape (Left) Threaded End Shape (Right) Tapped
Heat Treatment Not Hardened Keyway Keyway Option (Alteration)
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support