(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Surface Accessories - Transparent Covers

Conveyor Surface Accessories - Transparent Covers

Move the mouse over the image to zoom

Transparent Covers for Conveyors which are suitable for preventing foreign objects from being contaminated or human hand from being caught in machinery.

  • inCAD Components
コンベヤ用透明カバー:Related Image

Type[ M ]MaterialGradeColorLight Transmittance
CTCAPETStandardTransparent87%
CTCBSmoke Brown28%
CTCTAntistaticTransparent77%

Specifications

Part Number-H-A-W
         
Type Handle Position      
CTCA E-200-150-300

Part NumberHAW
TypeHandle Position10mm Increment1mm Increment
CTCA (Transparent)

CTCB
(Smoke Brown)

CTCT
(Antistatic, Transparent)
E
(Top/Back Opening)

F
(Top/Side Opening)

G
(Side/Side Opening)
150~300150~200150~300
301~500
210~400150~300
301~500
410~550150~300
301~500
310~500150~200150~300
301~500
210~400150~300
301~500
410~550150~300
301~500

Alterations

コンベヤ用透明カバー:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CTCAE-[150-500/10]-[150-550/10]-[150-500/1]
CTCAF-[150-500/10]-[150-550/10]-[150-500/1]
CTCAG-[150-500/10]-[150-550/10]-[150-500/1]
CTCBE-[150-500/10]-[150-550/10]-[150-500/1]
CTCBF-[150-500/10]-[150-550/10]-[150-500/1]
CTCBG-[150-500/10]-[150-550/10]-[150-500/1]
CTCTE-[150-500/10]-[150-550/10]-[150-500/1]
CTCTF-[150-500/10]-[150-550/10]-[150-500/1]
CTCTG-[150-500/10]-[150-550/10]-[150-500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHandle Position Color(PET) Grade A
(mm)
H
(mm)
W
(mm)
1 Piece(s)

15 Days or more

10E (Top Door/Back-opening)TransparentStandard150 ~ 550150 ~ 500150 ~ 500
1 Piece(s)

15 Days or more

10F (Top Door/Side-opening)TransparentStandard150 ~ 550150 ~ 500150 ~ 500
1 Piece(s)

15 Days or more

10G (Side Door/Side-opening)TransparentStandard150 ~ 550150 ~ 500150 ~ 500
1 Piece(s)

15 Days or more

10E (Top Door/Back-opening)Smoke BrownStandard150 ~ 550150 ~ 500150 ~ 500
1 Piece(s)

15 Days or more

10F (Top Door/Side-opening)Smoke BrownStandard150 ~ 550150 ~ 500150 ~ 500
1 Piece(s)

15 Days or more

10G (Side Door/Side-opening)Smoke BrownStandard150 ~ 550150 ~ 500150 ~ 500
1 Piece(s)

15 Days or more

10E (Top Door/Back-opening)TransparentAntistatic150 ~ 550150 ~ 500150 ~ 500
1 Piece(s)

15 Days or more

10F (Top Door/Side-opening)TransparentAntistatic150 ~ 550150 ~ 500150 ~ 500
1 Piece(s)

15 Days or more

10G (Side Door/Side-opening)TransparentAntistatic150 ~ 550150 ~ 500150 ~ 500

Loading...

  1. 1

Example

コンベヤ用透明カバー:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support