(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Stands -Tube Type

Conveyor Stands -Tube Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

Belt Conveyor-dedicated Stands enabled to have the height elevated to up to 200mm and thus, helpful when the conveyance line is changed

  • inCAD Components
Conveyor Stands Tube Type:Related Image
Name[ M ]Material[ S ]Surface Treatment
①L-Shaped BracketSteelBlack Paint
②Intermediate PlateSteelBlack Paint
③Bracket MountSteelBlack Paint
④Round TubeSteelBlack Paint
⑤Foot BaseSteelBlack Paint
⑥FootSteelTrivalent Chromate
⑦CasterShaftSteelTrivalent Chromate
WheelPlastic-

Specifications

■X Adjustable Range
XX Adjustable Range
minmax
20 20 30
65 65 85
85 85125
125125165
165165295
295295425
425425555

■L Adjustable Range
XLL Adjustable Range
minmax
20
65
85
385385585
585585785
785785985
125
165
390390590
590590790
790790990
295
425
389389 589
589589 789
789789 989

Part NumberXLLoad Capacity (N)
TypeShapeSelectionSelection
CSTPF
(Foot)
C
(Caster)
20
65
85
385
585
785
925
125
165
390
590
790
295
425
389
589
789
[ ! ]Infinitely variable adjustment is available for X and L within the adjustable range shown in the right table. 

■Maintenance Parts Number
CasterFoot
No StopperWith Stopper
CTYNB50-12
( Click here )
CTYNBS50-12
( Click here )
NFJN12-50

■L Type Bracket Dimension Details
XAVPK
2021.856365
6531.5364010
8541.5563620
12596
1658214465
295274
425404

[ ! ]
Note
The product does not have fall-prevention mechanism.
Avoid adjusting the stand height when the conveyor is attached.
Handle the product with utmost care.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSTPC-[20,​65,​85,​125,​165,​295,​425]-[385,​389,​390,​585,​589,​590,​785,​789,​790]
CSTPF-[20,​65,​85,​125,​165,​295,​425]-[385,​389,​390,​585,​589,​590,​785,​789,​790]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType L
(mm)
X
(mm)
1 Piece(s)

12 Days or more

10Caster Type (C)385 ~ 79020 ~ 425
1 Piece(s)

12 Days or more

10Foot Type (F)385 ~ 79020 ~ 425

Loading...

  1. 1

More Information

■Features: Stands of which height is adjustable up to 200 mm. Useful when switching lines.
 

Basic Information

Applicable Conveyor Type Flat Belt Conveyor

Additional Products in this Category

Complementary Products

Tech Support