(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Stands - for Belcon Mini

Conveyor Stands - for Belcon Mini

•Compatible Conveyor Type: Flat Belt Conveyor
•Compatible Conveyor: Belcon Mini except DHK

Part Number

Configured Part Number is shown.

DSH[05,​07,​10,​15,​20,​25,​30,​35,​40,​50,​60]-[225-2500/1]-[S,​W]F

Part Number
DSH[05,​07,​10,​15,​20,​25,​30,​35,​40,​50,​60]-[225-2500/1]-[S,​W]F
Part NumberMinimum order quantityVolume DiscountDays to Ship Installation method Leg Height (mm) Leg Type Nominal Width
1 Piece(s)

11 Days or more

Adjusting Bolt Style225 ~ 2500Flared / Straight5 ~ 60

Loading...

  1. 1

Basic Information

Applicable Conveyor Type Flat Belt Conveyor Applicable conveyor Belcon Mini except DHK

Additional Products in this Category

Tech Support