(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultimate air gun. Perfect for draining, dust removal, oil cut, etc.
Blow Pattern | Round/Diffused | Air Source | Compressor | Material | Polyacetal |
---|---|---|---|---|---|
Mounting Angle | Flat | Angle Adjustment | Straight | Blow Type | Standard |
Type | Air Nozzle | Feature | Mist | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | 0.4::0.5 | Injection Diameter(φ) | 25 |
Please check the type/dimensions/specifications of the part SPG-25 in the Pata Gun SPG Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy