(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Blow Nozzles - Point Pattern, 60 Degree

Air Blow Nozzles - Point Pattern, 60 Degree
  • Volume Discount

Nozzles which can be adjusted and fixed to a desired angle.

  • inCAD Components
Air Blow Nozzles - Swivel Point:Related Image
・Materials
PNZRF
d=3, 4
d=6, 8, 10
· Angle Specification Range
Tighten the hex nut and fix the nozzle at a desired angle.
*Dimension in ( ) is for d=6.
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-d-L
PNZRF2-3-10
Part NumberdLTL1
TypeNo.
PNZRF53
4
10M58
15
30
50
13
4
10
15
30
50
75
100
R1/810
23R1/412
4
6
8
10
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PNZRF1-3-10
PNZRF1-3-15
PNZRF1-3-30
PNZRF1-3-50
PNZRF1-3-75
PNZRF1-3-100
PNZRF1-4-10
PNZRF1-4-15
PNZRF1-4-30
PNZRF1-4-50
PNZRF1-4-75
PNZRF1-4-100
PNZRF2-3-10
PNZRF2-3-15
PNZRF2-3-30
PNZRF2-3-50
PNZRF2-4-10
PNZRF2-4-15
PNZRF2-4-30
PNZRF2-4-50
PNZRF2-6-10
PNZRF2-6-15
PNZRF2-6-30
PNZRF2-6-50
PNZRF2-8-10
PNZRF2-8-15
PNZRF2-8-30
PNZRF2-8-50
PNZRF2-10-10
PNZRF2-10-15
PNZRF2-10-30
PNZRF2-10-50
PNZRF5-3-10
PNZRF5-3-15
PNZRF5-3-30
PNZRF5-3-50
PNZRF5-4-10
PNZRF5-4-15
PNZRF5-4-30
PNZRF5-4-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter
(mm)
Nominal Screw Dimension Length L
(mm)
1 Piece(s)Available

8 Days or more

1031(R1/8)10
1 Piece(s)Available

8 Days or more

1031(R1/8)15
1 Piece(s)Available

8 Days or more

1031(R1/8)30
1 Piece(s)Available

8 Days or more

1031(R1/8)50
1 Piece(s)Available

8 Days or more

1031(R1/8)75
1 Piece(s)Available

8 Days or more

1031(R1/8)100
1 Piece(s)Available

8 Days or more

1041(R1/8)10
1 Piece(s)Available

8 Days or more

1041(R1/8)15
1 Piece(s)Available

8 Days or more

1041(R1/8)30
1 Piece(s)Available

8 Days or more

1041(R1/8)50
1 Piece(s)Available

8 Days or more

1041(R1/8)75
1 Piece(s)Available

8 Days or more

1041(R1/8)100
1 Piece(s)Available

8 Days or more

1032(R1/4)10
1 Piece(s)Available

8 Days or more

1032(R1/4)15
1 Piece(s)Available

8 Days or more

1032(R1/4)30
1 Piece(s)Available

8 Days or more

1032(R1/4)50
1 Piece(s)Available

8 Days or more

1042(R1/4)10
1 Piece(s)Available

8 Days or more

1042(R1/4)15
1 Piece(s)Available

8 Days or more

1042(R1/4)30
1 Piece(s)Available

8 Days or more

1042(R1/4)50
1 Piece(s)Available

8 Days or more

1062(R1/4)10
1 Piece(s)Available

8 Days or more

1062(R1/4)15
1 Piece(s)Available

8 Days or more

1062(R1/4)30
1 Piece(s)Available

8 Days or more

1062(R1/4)50
1 Piece(s)Available

12 Days or more

1082(R1/4)10
1 Piece(s)Available

8 Days or more

1082(R1/4)15
1 Piece(s)Available

8 Days or more

1082(R1/4)30
1 Piece(s)Available

8 Days or more

1082(R1/4)50
1 Piece(s)Available

12 Days or more

10102(R1/4)10
1 Piece(s)Available

12 Days or more

10102(R1/4)15
1 Piece(s)Available

8 Days or more

10102(R1/4)30
1 Piece(s)Available

8 Days or more

10102(R1/4)50
1 Piece(s)Available

8 Days or more

1035(M5)10
1 Piece(s)Available

8 Days or more

1035(M5)15
1 Piece(s)Available

8 Days or more

1035(M5)30
1 Piece(s)Available

8 Days or more

1035(M5)50
1 Piece(s)Available

8 Days or more

1045(M5)10
1 Piece(s)Available

8 Days or more

1045(M5)15
1 Piece(s)Available

8 Days or more

1045(M5)30
1 Piece(s)Available

8 Days or more

1045(M5)50

Loading...

  1. 1
 

Basic Information

Spray Shape Point Material 304 Stainless Steel Angle Adjustment Angle adjustable
Type Point Nozzles Applicable Fluid Compressed Air Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.