(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Assembly Insertion Nuts for 5 Series Aluminum Extrusion - Stainless Steel Sheet Metal

Pre-Assembly Insertion Nuts for 5 Series Aluminum Extrusion - Stainless Steel Sheet Metal
  • Volume Discount

•Nut Type: Pre-Assembly Insertion Nuts
•Series Name: 5 Series
•Function: Standard
•Material: Stainless Steel
•Material: 304 Stainless Steel

  • inCAD Components

Part Number

Configured Part Number is shown.

HFS5 Series Pre-Assembly Insertion Nuts Stainless Steel Sheet Metal Type:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-M
HNTTBS5-5
Part NumberMET
HNTTBS5 (304 Stainless Steel)3452.0Above Table

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTTBS5-3
HNTTBS5-4
HNTTBS5-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Thread Length L
(mm)
1 Piece(s)Available

8 Days or more

10M33
1 Piece(s)Available

8 Days or more

10M44
1 Piece(s)Available

Same day

Stock

10M55
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Thread Length L
(mm)

Loading...

  1. 1

Basic Information

Nut Type Pre-Assembly Insertion Nuts Series Name 5 Series Function Standard
Material Stainless Steel Loosening Prevention None Material 304 Stainless Steel
Extrusion Series HFS Extrusion No. 5 Sale Type Pre-Assembly Insertion Nuts

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.