(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Buit-in Springs prevent the nuts from slipping off even inserted into the vertically-placed extrusions.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |||
Main Body | Ball | Spring | [ S ]Surface Treatment | |
①HNTP6 ②PACK-HNTP6 ③HNTPV6 ④HNTPZ6 | 1010 Carbon Steel | 304 Stainless Steel | Spring Steel (ASTM A228) | Trivalent Chromate |
⑤SHNTP6* ⑥PACK-SHNTP6* | 316 Stainless Steel (Sintering) | 304 Stainless Steel | 304 Stainless Steel | - |
Part Number | - | M |
HNTP6 | - | 6 |
Part Number | M | L1 | |||
HNTP6 (1010 Carbon Steel) | 3 | 4 | 5 | 6 | 6 |
HNTPV6 (Thread Locking, 1010 Carbon Steel) | 6 | ||||
HNTPZ6 (Thread Locking, 1010 Carbon Steel) | |||||
SHNTP6 (316 Stainless Steel , Sintering) | 3 | 4 | 5 | 6 | 6.5 |
Part Number | M | L1 | |||
PACK-HNTP6 (1010 Carbon Steel, 100/pkg.) | 3 | 4 | 5 | 6 | 6 |
PACK-SHNTP6 (316 Stainless Steel , Sintering, 100/pkg.) | 6.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HNTP6-3 |
HNTP6-4 |
HNTP6-5 |
HNTP6-6 |
HNTPV6-6 |
HNTPZ6-6 |
PACK-HNTP6-3 |
PACK-HNTP6-4 |
PACK-HNTP6-5 |
PACK-HNTP6-6 |
PACK-SHNTP6-3 |
PACK-SHNTP6-4 |
PACK-SHNTP6-5 |
PACK-SHNTP6-6 |
SHNTP6-3 |
SHNTP6-4 |
SHNTP6-5 |
SHNTP6-6 |
Part Number |
---|
Loading...
Nut Type | Post-Assembly Insertion Nuts | Function | with Insertion Spring Nuts | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy