(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long Nuts with length (L dim.) fixed to 450mm.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
HNTK8 | 1010 Carbon Steel | Trivalent Chromate |
HNTLG8 | ||
SHNTLG8 | 303 Stainless Steel Equivalent | - |
Part Number |
HNTLG8 |
Part Number |
HNTK8 |
Part Number |
HNTLG8 |
SHNTLG8 (Stainless Steel) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HNTK8 |
HNTLG8 |
HNTLG8-SET |
SHNTLG8 |
SHNTLG8-SET |
Part Number |
---|
Loading...
Nut Type | Long Nuts | Series Name | 8 Series / 8-45 Series | Loosening Prevention | None |
---|---|---|---|---|---|
Extrusion Series | HFS | Extrusion No. | 8,8-45 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy