(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Purpose Plungers - Block Plungers

Special Purpose Plungers - Block Plungers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Product having a block and plunger consolidated into one. By using in combination with adjusting screw, this becomes capable to position a workpiece.

  • inCAD Components
Block Plungers:Related Image
・Materials
Load CategoryTypeMain BodyNoseSpring
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
Steel NoseLight LoadPJSB1018 Carbon SteelElectroless Nickel Plating1045 Carbon Steel57~63HRC
(Carburized)
Electroless Nickel PlatingSWP-B
Plastic TipNPSBPolyacetal--

Specifications

Part Number
PJSB10
Part NumberLight Load
TypeHmin.Nmax.
Load
(Steep Tip)
PJSB
(Plastic Tip)
NPSB
105.815.5
15
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPSB10
NPSB15
NPSB20
PJSB10
PJSB15
PJSB20
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose Height H
(mm)
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

20

Loading...

  1. 1

Example

Block Plungers:Related Image
 

Basic Information

Type Block plunger Length L(mm) 28

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.