(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Plungers, with thread, with female thread

Lateral Plungers, with thread, with female thread

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

PDF

 

 

Example

 

Example 2

Part Number
22150.1310
22150.1311
22150.1312
22150.1314
22150.1315
22150.1316
22150.1318
22150.1319
22150.1320
22150.1330
22150.1331
22150.1332
22150.1334
22150.1335
22150.1336
22150.1338
22150.1339
22150.1340
22150.1350
22150.1351
22150.1352
22150.1354
22150.1355
22150.1356
22150.1358
22150.1359
22150.1360
22150.1410
22150.1411
22150.1412
22150.1414
22150.1415
22150.1416
22150.1418
22150.1419
22150.1420
22150.1430
22150.1431
22150.1432
22150.1434
22150.1435
22150.1436
22150.1438
22150.1439
22150.1440
22150.1450
22150.1451
22150.1452
22150.1454
22150.1455
22150.1456
22150.1458
22150.1459
22150.1460
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
D (metr.) Spring Load F max.
(N)
Temperature max.
(°C)
WS
(mm)
Spring Seal
1 Piece(s)

10 Days

M12M46.311.544.51.5M12~ 2025010Stainless steel-
1 Piece(s)

10 Days

M12M46.311.544.51.5M12~ 5025010Steel, blackened-
1 Piece(s)

10 Days

M12M46.311.544.51.5M12~ 10025010Steel, galvanized-
1 Piece(s)

10 Days

M12M46.31944.51.5M12~ 2025010Stainless steel-
1 Piece(s)

10 Days

M12M46.31944.51.5M12~ 5025010Steel, blackened-
1 Piece(s)

10 Days

M12M46.31944.51.5M12~ 10025010Steel, galvanized-
1 Piece(s)

10 Days

M12M46.326.544.51.5M12~ 2025010Stainless steel-
1 Piece(s)

10 Days

M12M46.326.544.51.5M12~ 5025010Steel, blackened-
1 Piece(s)

10 Days

M12M46.326.544.51.5M12~ 10025010Steel, galvanized-
1 Piece(s)

10 Days

M12M46.311.57.54.51.5M12~ 4025010Stainless steel-
1 Piece(s)

10 Days

M12M46.311.57.54.51.5M12~ 7525010Steel, blackened-
1 Piece(s)

10 Days

M12M46.311.57.54.51.5M12~ 10025010Steel, galvanized-
1 Piece(s)

10 Days

M12M46.3197.54.51.5M12~ 4025010Stainless steel-
1 Piece(s)

10 Days

M12M46.3197.54.51.5M12~ 7525010Steel, blackened-
1 Piece(s)

10 Days

M12M46.3197.54.51.5M12~ 10025010Steel, galvanized-
1 Piece(s)

10 Days

M12M46.326.57.54.51.5M12~ 4025010Stainless steel-
1 Piece(s)

10 Days

M12M46.326.57.54.51.5M12~ 7525010Steel, blackened-
1 Piece(s)

10 Days

M12M46.326.57.54.51.5M12~ 10025010Steel, galvanized-
1 Piece(s)

12 Days

M18 x 1,5M610.31811.57.51.6M18 x 1,5~ 10025016Stainless steel-
1 Piece(s)

10 Days

M18 x 1,5M610.31811.57.51.6M18 x 1,5~ 15025016Steel, blackened-
1 Piece(s)

10 Days

M18 x 1,5M610.31811.57.51.6M18 x 1,5~ 20025016Steel, galvanized-
1 Piece(s)

10 Days

M18 x 1,5M610.331.511.57.51.6M18 x 1,5~ 10025016Stainless steel-
1 Piece(s)

10 Days

M18 x 1,5M610.331.511.57.51.6M18 x 1,5~ 15025016Steel, blackened-
1 Piece(s)

10 Days

M18 x 1,5M610.331.511.57.51.6M18 x 1,5~ 20025016Steel, galvanized-
1 Piece(s)

12 Days

M18 x 1,5M610.34511.57.51.6M18 x 1,5~ 10025016Stainless steel-
1 Piece(s)

10 Days

M18 x 1,5M610.34511.57.51.6M18 x 1,5~ 15025016Steel, blackened-
1 Piece(s)

10 Days

M18 x 1,5M610.34511.57.51.6M18 x 1,5~ 20025016Steel, galvanized-
1 Piece(s)

10 Days

M12M46.311.544.51.7M12~ 2011010Stainless steelCR
1 Piece(s)

10 Days

M12M46.311.544.51.7M12~ 5011010Steel, blackenedCR
1 Piece(s)

12 Days

M12M46.311.544.51.7M12~ 10011010Steel, galvanizedCR
1 Piece(s)

10 Days

M12M46.31944.51.7M12~ 2011010Stainless steelCR
1 Piece(s)

10 Days

M12M46.31944.51.7M12~ 5011010Steel, blackenedCR
1 Piece(s)

10 Days

M12M46.31944.51.7M12~ 10011010Steel, galvanizedCR
1 Piece(s)

10 Days

M12M46.326.544.51.7M12~ 2011010Stainless steelCR
1 Piece(s)

12 Days

M12M46.326.544.51.7M12~ 5011010Steel, blackenedCR
1 Piece(s)

10 Days

M12M46.326.544.51.7M12~ 10011010Steel, galvanizedCR
1 Piece(s)

10 Days

M12M46.311.57.54.51.7M12~ 4011010Stainless steelCR
1 Piece(s)

10 Days

M12M46.311.57.54.51.7M12~ 7511010Steel, blackenedCR
1 Piece(s)

10 Days

M12M46.311.57.54.51.7M12~ 10011010Steel, galvanizedCR
1 Piece(s)

10 Days

M12M46.3197.54.51.7M12~ 4011010Stainless steelCR
1 Piece(s)

10 Days

M12M46.3197.54.51.7M12~ 7511010Steel, blackenedCR
1 Piece(s)

10 Days

M12M46.3197.54.51.7M12~ 10011010Steel, galvanizedCR
1 Piece(s)

10 Days

M12M46.326.57.54.51.7M12~ 4011010Stainless steelCR
1 Piece(s)

10 Days

M12M46.326.57.54.51.7M12~ 7511010Steel, blackenedCR
1 Piece(s)

10 Days

M12M46.326.57.54.51.7M12~ 10011010Steel, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,5M610.31811.57.52M18 x 1,5~ 10011016Stainless steelCR
1 Piece(s)

10 Days

M18 x 1,5M610.31811.57.52M18 x 1,5~ 15011016Steel, blackenedCR
1 Piece(s)

10 Days

M18 x 1,5M610.31811.57.52M18 x 1,5~ 20011016Steel, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,5M610.331.511.57.52M18 x 1,5~ 10011016Stainless steelCR
1 Piece(s)

10 Days

M18 x 1,5M610.331.511.57.52M18 x 1,5~ 15011016Steel, blackenedCR
1 Piece(s)

10 Days

M18 x 1,5M610.331.511.57.52M18 x 1,5~ 20011016Steel, galvanizedCR
1 Piece(s)

12 Days

M18 x 1,5M610.34511.57.52M18 x 1,5~ 10011016Stainless steelCR
1 Piece(s)

10 Days

M18 x 1,5M610.34511.57.52M18 x 1,5~ 15011016Steel, blackenedCR
1 Piece(s)

10 Days

M18 x 1,5M610.34511.57.52M18 x 1,5~ 20011016Steel, galvanizedCR

Loading...

  1. 1
 

Basic Information

Threaded washer Steel, blackened Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support